(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Resin Washer - 11 different materials.【1-10 Pieces Per Package】

Resin Washer - 11 different materials.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Eleven types of materials are available for different applications.

  • METRIC
  • inCAD Components

(i)Caution

  • Resin is a material that can be easily distorted, expanded or contracted due to temperature and humidity. Please take this into consideration when designing dimensions and storing.(Click here for material properties.)
  • Quantity limit information: Due to lack of Polyacetal white, the quantity of PACK products (Type: PACK-WSJJ) that can be ordered is limited to 9 items or less. We apologize for any inconvenience caused. Thank you for your understanding.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Resin Washers - Standard:Related Image
[ ! ]When D ≥ 30 for WSJB, FWSJB, WSJN, FWSJN, WSJE and FWSJE, the D dimension tolerance will be 0/-0.3.

・Materials
Type[ M ]MaterialColor
Pkg.Dimension SelectableDimension Configurable
PACK-WSJJWSJJFWSJJPolyacetalWhite
-WSJKFWSJKBlack
PACK-WSJMWSJMFWSJMMC Nylon
Standard Grade
Blue
-WSJWFWSJWIvory
-WSJDFWSJDMC Nylon
Conductive Grade
CDR2Black
-WSJTFWSJTCDR6
-WSJBFWSJBBakelitePaper BaseNatural Color
-WSJNFWSJNCloth BaseNatural Color
-WSJFFWSJFFluoro ResinWhite
-WSJPFWSJPPEEKGray
-WSJEFWSJEEpoxy GlassGreen
[ ! ]Material Properties >> Click here
 

Specifications

· Bulk Packages
Part Number-V-T
PACK-WSJJ4-2-2
Part Number-V-T
WSJJ6-4-2
Part Number-D-V-T
FWSJN-D10-V5-T5.5
■Sold by the Package [ ! ]1 package contains 10 pieces.
Part NumberVT
TypeD
PACK-WSJJ
PACK-WSJM
422
5232
62342
83456235
1034568235
12456823
1568101223
20681012235
[ ! ]For package, minimum order unit is 1 pack.
■Dimension Selectable
[ ! ]No specification available for those without value.
Part NumberVT
TypeD
WSJJ
WSJK
WSJM
WSJW
WSJD
WSJT
WSJB
WSJN
WSJF
WSJP
WSJE
422
5232
62342
823456235
10234568235
123456810235
13456810235
14456810235
1545681012235
1645681012235
20456810121516235
25681012151620235
308101215162025235
351012151620253510
40101215162025303510
50101215162025303510
6015162025303510
■Dimension Configurable
[ ! ]No specification available for those without value.
Part NumberDVT
0.5mm Increment (V3 or More)0.5mm Increment
FWSJJ
FWSJK
FWSJM
FWSJW
FWSJD
FWSJT
FWSJB
FWSJN
FWSJF
FWSJP
FWSJE
4.0~10
(0.5mm Increment)
0
(No Hole Machining)
2.0
2.6


3.0~58.0
(V≤D-2)
58.5~90.0
(V≤D-6)
2.0~5.0
5.5~10
10.5~20
(0.5mm Increment)
2.0~5.0
5.5~10
21~30
(1mm Increment)
2.0~5.0
5.5~10
31~40
(1mm Increment)
2.0~5.0
5.5~10
41~50
(1mm Increment)
2.0~5.0
5.5~10
51~60
(1mm Increment)
2.0~5.0
5.5~10
61~80
(1mm Increment)
2.0~5.0
5.5~10
81~100
(1mm Increment)
2.0~5.0
5.5~10

Alterations

Resin Washers - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWSJB-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJB-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJB-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJB-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
FWSJD-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJD-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJD-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJD-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
FWSJE-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJE-D[4-20/0.5]-V[3-48/0.5]-T[2-10/0.5]
FWSJE-D[21-50/1]-V2.6-T[2-10/0.5]
FWSJE-D[21-50/1]-V[3-48/0.5]-T[2-10/0.5]
FWSJF-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJF-D[4-20/0.5]-V[3-48/0.5]-T[2-10/0.5]
FWSJF-D[21-50/1]-V2.6-T[2-10/0.5]
FWSJF-D[21-50/1]-V[3-48/0.5]-T[2-10/0.5]
FWSJJ-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJJ-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJJ-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJJ-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
FWSJK-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJK-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJK-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJK-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
FWSJM-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJM-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJM-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJM-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
FWSJN-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJN-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJN-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJN-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
FWSJP-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJP-D[4-20/0.5]-V[3-48/0.5]-T[2-10/0.5]
FWSJP-D[21-50/1]-V2.6-T[2-10/0.5]
FWSJP-D[21-50/1]-V[3-48/0.5]-T[2-10/0.5]
FWSJT-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJT-D[4-20/0.5]-V[3-48/0.5]-T[2-10/0.5]
FWSJT-D[21-50/1]-V2.6-T[2-10/0.5]
FWSJT-D[21-50/1]-V[3-48/0.5]-T[2-10/0.5]
FWSJW-D[4-20/0.5]-V2.6-T[2-10/0.5]
FWSJW-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.5]
FWSJW-D[21-100/1]-V2.6-T[2-10/0.5]
FWSJW-D[21-100/1]-V[3-90/0.5]-T[2-10/0.5]
PACK-WSJJ4-2-2
PACK-WSJJ5-2-2
PACK-WSJJ5-3-2
PACK-WSJJ6-2-2
PACK-WSJJ6-3-2
PACK-WSJJ6-4-2
PACK-WSJJ8-3-2
PACK-WSJJ8-3-3
PACK-WSJJ8-3-5
PACK-WSJJ8-4-2
PACK-WSJJ8-4-3
PACK-WSJJ8-4-5
PACK-WSJJ8-5-2
PACK-WSJJ8-5-3
PACK-WSJJ8-5-5
PACK-WSJJ8-6-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Detailed Material Dimensions Selection Method Form of Sales
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10BakeliteBakelite (Paper Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10BakeliteBakelite (Paper Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10BakeliteBakelite (Paper Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10BakeliteBakelite (Paper Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10MC NylonMC Nylon (CDR2)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10MC NylonMC Nylon (CDR2)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10MC NylonMC Nylon (CDR2)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10MC NylonMC Nylon (CDR2)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10Epoxy GlassEpoxy GlassDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 482 ~ 10Epoxy GlassEpoxy GlassDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 500 ~ 2.62 ~ 10Epoxy GlassEpoxy GlassDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 503 ~ 482 ~ 10Epoxy GlassEpoxy GlassDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10FluororesinFluororesinDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 482 ~ 10FluororesinFluororesinDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 500 ~ 2.62 ~ 10FluororesinFluororesinDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 503 ~ 482 ~ 10FluororesinFluororesinDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10PolyacetalPolyacetalDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10BakeliteBakelite (Fabric Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10BakeliteBakelite (Fabric Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10BakeliteBakelite (Fabric Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10BakeliteBakelite (Fabric Type)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10PEEKPEEKDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 482 ~ 10PEEKPEEKDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 500 ~ 2.62 ~ 10PEEKPEEKDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 503 ~ 482 ~ 10PEEKPEEKDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10MC NylonMC Nylon (CDR6)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 482 ~ 10MC NylonMC Nylon (CDR6)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 500 ~ 2.62 ~ 10MC NylonMC Nylon (CDR6)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 503 ~ 482 ~ 10MC NylonMC Nylon (CDR6)Dimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 200 ~ 2.62 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

104 ~ 203 ~ 902 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1000 ~ 2.62 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 902 ~ 10MC NylonMC NylonDimension Configurable TypeSold Separately

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10422PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10522PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10532PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10622PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10632PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10642PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10832PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10833PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10835PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10842PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10843PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10845PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10852PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10853PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10855PolyacetalPolyacetal-Sold by the package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10862PolyacetalPolyacetal-Sold by the package

Loading...

 

Basic Information

Shape Standard Hole type Through Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.