(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Collars - Straight with flanged, configurable dimensions.

Collars - Straight with flanged, configurable dimensions.
  • Lead Time Reduction

316 Stainless Steel and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

PDFP.2019-2330

Unit examples related to this product

Part Number

Configured Part Number is shown.

Collars - Flanged, Standard Class, OD & ID Selectable:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment[ H ]Hardness
StandardConfigurable
Standard GradePrecision Grade
-FTCLS-1018 Carbon Steel--
-FTCLCFTCLMC1045 Carbon Steel--
TCLBFTCLBFTCLMBBlack Oxide
TCLMFTCLMFTCLMMElectroless Nickel Plating
-FTCLBB-Brass (JIS C36000 Brass)--
TCLAFTCLA-2017 Aluminum AlloyClear Anodize-
-FTCLABBlack Anodize
TCLSSFTCLSS-304 Stainless Steel--
-FTCLCH-1045 Carbon Steel-45~50HRC
FTCLBHBlack Oxide
FTCLMHElectroless Nickel Plating
-FTCLSK-O1 Tool Steel-55HRC~
-FTCLSHFTCMSH440C or 420 Stainless Steel-45~50HRC
[ ! ]Depending on thickness and length, 1045 Carbon Steel Hardened Type may be less than 45HRC.
[ ! ]Stainless Steel Hardened Type may be discolored due to hardening.
 

Specifications

Part Number-D-L
TCLB10-20-60.0
Part Number-V-D-H-T-L
FTCLB-V10.5-D20-H30-T4-L23.8
Part Number-V-D-H-T-L
FTCLMB-V10.5-D20-H30-T4-L23.8
■Standard Type, Standard Grade
Part NumberD L
0.1mm Increment
TypeV
TCLB
TCLM
TCLA
TCLSS
256810            10.0~16.0
35681012           10.0~50.0
4 6810121314151620      
5  810121314151620      
6  81012131415162025     
8   101213141516202530    10.0~100.0
10    1213141516202530354050 
12       1516202530354050 
15         20253035405060
16         20253035405060
20          253035405060
25           3035405060
30             405060

Part Number
TypeV

TCLB
2
3 4 5
6
8 10
12
15
16
20
25
30

TCLM
2
3 4 5
6
8 10
12
15
16
20
25
30

Part Number
TypeV

TCLA
2
3 4 5
6
8 10
12
15
16
20
25
30

TCLSS
2
3 4 5
6
8 10
12
15
16
20
25
30
■Standard Grade, Dimension Configurable
Part NumberV 0.5mm Increment
(V3 or More)
DHT
1mm Increment
L
0.1mm Increment
FTCLS
FTCLC
FTCLB
FTCLM
FTCLBB
FTCLA
FTCLAB
FTCLSS

FTCLCH
FTCLBH

FTCLMH
FTCLSK
FTCLSH
(Selection)
2.0

2.6

( 0.5mm
Increment )
3.0~55.0
4.0~10.0
(0.5mm
Increment)
6.0~20.0
(0.5mm
Increment)
1~20
(T≤L-1)

[ ! ]FTCLBB
(2≤T≤L-2)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
10.5~20
(0.5mm
Increment)
12.5~30
(0.5mm
Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
(1mm
Increment)
23~40
(1mm
Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
(1mm
Increment)
33~50
(1mm
Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
(1mm
Increment)
43~60
(1mm
Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
(1mm
Increment)
53~70
(1mm
Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
[ ! ]D−V Machining Conditions
10.0≤L≤50.0-> (D-V)/2≥1
50.1≤L≤100.0-> (D-V)/2≥3
[ ! ]D−V Machining Conditions
(FTCLSK, FTCLBB)
4≤D≤10-> V≤D-2
10.5≤D≤30-> V≤D-4
31≤D≤60-> V≤D-6
[ ! ]H-D≥2 [ ! ]D/10≤L≤Vx8
■Precision Grade, Dimension Configurable
Part NumberV 0.5mm Increment (V3 or More)DHT 0.5mm IncrementL 0.1mm Increment
FTCLMC
FTCLMB
FTCLMM
FTCMSH
(Selection)
2.0

2.6


(0.5mm Increment)
3.0~55.0
4.0~10.0
(0.5mm Increment)
6.0~20.0
(0.5mm Increment)
1.0~20.010.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
10.5~20
(0.5mm Increment)
12.5~30
(0.5mm Increment)
2.0~20.010.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
(1mm Increment)
23~40
(1mm Increment)
3.0~20.010.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
(1mm Increment)
33~50
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
(1mm Increment)
43~60
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
(1mm Increment)
53~70
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
[ ! ]D−V Machining Conditions
4≤D≤10 -> V≤D-2
10.5≤D≤30 -> V≤D-4
31≤D≤60 -> V≤D-6
[ ! ]H-D≥2 [ ! ]T≤L-1[ ! ]D/10≤L≤Vx8

Alterations

Collars - Flanged, Standard Class, OD & ID Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FTCLA-V[2,​2.6]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[2,​2.6]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[2,​2.6]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[2,​2.6]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[3-55/0.5]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[3-55/0.5]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[3-55/0.5]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLA-V[3-55/0.5]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[2,​2.6]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[2,​2.6]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[2,​2.6]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[2,​2.6]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[3-55/0.5]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[3-55/0.5]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[3-55/0.5]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLAB-V[3-55/0.5]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[2,​2.6]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[2,​2.6]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[2,​2.6]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[2,​2.6]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[3-55/0.5]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[3-55/0.5]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[3-55/0.5]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-V[3-55/0.5]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[2,​2.6]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[2,​2.6]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[2,​2.6]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[2,​2.6]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[3-55/0.5]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[3-55/0.5]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[3-55/0.5]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-V[3-55/0.5]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBB-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[2,​2.6]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[2,​2.6]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[2,​2.6]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[2,​2.6]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[3-55/0.5]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[3-55/0.5]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[3-55/0.5]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLBH-V[3-55/0.5]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLC-V[2,​2.6]-D[4-20/0.5]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLC-V[2,​2.6]-D[4-20/0.5]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
FTCLC-V[2,​2.6]-D[21-60/1]-H[6-30/0.5]-T[1-20/1]-L[10-100/0.1]
FTCLC-V[2,​2.6]-D[21-60/1]-H[31-70/1]-T[1-20/1]-L[10-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Hardness
(HRC)
Accuracy Flange Thickness T
(mm)
Flange Dia. H
(φ)
Tapping Coarse Thread Dia. Selection [VM]
(mm)
Tapping Fine Thread Dia. Selection [VMA]
(mm)
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

10 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

10 Days or more

104 ~ 203 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

104 ~ 203 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

12 Days or more

104 ~ 202 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

12 Days or more

104 ~ 202 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

12 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

12 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

12 Days or more

104 ~ 203 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

12 Days or more

104 ~ 203 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

12 Days or more

1021 ~ 603 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

12 Days or more

1021 ~ 603 ~ 5510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (Black)0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 304 ~ 20-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 704 ~ 20-
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 304 ~ 20-
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 704 ~ 20-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30-4 ~ 20
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70-4 ~ 20
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30-4 ~ 20
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70-4 ~ 20
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.610 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.610 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 5510 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 5510 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5510 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5510 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 304 ~ 20-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 704 ~ 20-
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 304 ~ 20-
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 704 ~ 20-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30-4 ~ 20
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70-4 ~ 20
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30-4 ~ 20
1 Piece(s)

9 Days or more

1021 ~ 60-10 ~ 100Brass (C3604)No0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70-4 ~ 20
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

10 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

10 Days or more

104 ~ 203 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

104 ~ 203 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 5510 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelNo0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelNo0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelNo0~-0.1No HardenedStandard Grade1 ~ 206 ~ 30--
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelNo0~-0.1No HardenedStandard Grade1 ~ 2031 ~ 70--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Hardness
(HRC)
Accuracy Flange Thickness T
(mm)
Flange Dia. H
(φ)
Tapping Coarse Thread Dia. Selection [VM]
(mm)
Tapping Fine Thread Dia. Selection [VMA]
(mm)

Loading...

Basic Information

Shape With Shoulder Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.