(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Collars - Straight, configurable, precision selectable.

Collars - Straight, configurable, precision selectable.
  • Lead Time Reduction

316 stainless steel material is added. [6/30/2023]
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Collars - Standard Class, Configurable:Related Image
Collars - Standard Class, Configurable:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
Standard GradePrecision Grade
FNCLFAC1018 Carbon Steel-
FNCLCFACS1045 Carbon Steel-
FNCLBFABS ResinCBlack Oxide
FNCLMFAMSCElectroless Nickel Plating
FNCLRFARSCLow Temp. Black Chrome Plating
FNCLBB-Brass (JIS C36000 Brass)-
FNCLAFAASC2017 Aluminum AlloyClear Anodize
FNCLAB-Black Anodize
FNCLSSFSASC304 Stainless Steel-
FNCLSSRFSASCRLow Temp. Black Chrome Plating
[ ! ]Hardened Type >> Click here
[ ! ]The inner diameter of the low temperature black chrome plating may have a thin deposit thickness in places or be partially untreated.
 

Specifications

Part Number-V-D-L
FNCLB-V10.5-D19.5-L50.5
Part Number-V-D-L
FAMSC-V10.5-D19.5-L50.5
■Standard Grade
Part NumberV 0.5mm Increment
(V3 or More)
DL
0.1mm Increment
FNCL
FNCLC
FNCLB
FNCLM
FNCLR
FNCLBB
FNCLA
FNCLAB
FNCLSS
FNCLSSR
(Selection)

2.0

2.6





(0.5mm Increment)

3.0~90.0
4.0~10.0
(0.5mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
10.5~20.0
(0.5mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
61~75
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
76~80
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
81~100
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
 [ ! ]Machining Conditions *1, *2, *3 [ ! ]Foreign Exchange and Foreign Trade Act restricts the export of collars whose O.D. is more than 75mm and over length exceed O.D. These collars have been discontinued.
■Precision Grade
Part NumberV 0.5mm Increment (V3 or More)DL 0.1mm Increment
FAC
FACS
FABS ResinC
FAMSC
FARSC
FAASC
FSASC
FSASCR
(Selection)

2.0

2.6





(0.5mm Increment)

3.0~90.0
4.0~10.0
(0.5mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
10.5~20.0
(0.5mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
61~80
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
81~100
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
 [ ! ]Machining Conditions *1, *2, *3 [ ! ]No specification available for sizes without declaration of value.

Alterations

Collars - Standard Class, Configurable:Related Image
Collars - Standard Class, Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FAASC-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FAASC-V[2,​2.6]-D[21-60/1]-L[10-100/0.1]
FAASC-V[3-58/0.5]-D[4-20/0.5]-L[10-100/0.1]
FAASC-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
FAASC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-L[10-100/0.1]
FAASC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-60/1]-L[10-100/0.1]
FAASC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-L[10-100/0.1]
FAASC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-60/1]-L[10-100/0.1]
FABSC-CVE[13.1-90/0.1]-D[4-20/0.5]-L[10-100/0.1]
FABSC-CVE[13.1-90/0.1]-D[21-100/1]-L[10-100/0.1]
FABSC-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FABSC-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FABSC-V[3-90/0.5]-D[4-20/0.5]-L[10-100/0.1]
FABSC-V[3-90/0.5]-D[21-100/1]-L[10-100/0.1]
FABSC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-L[10-100/0.1]
FABSC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-100/1]-L[10-100/0.1]
FABSC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-L[10-100/0.1]
FABSC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-100/1]-L[10-100/0.1]
FAC-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FAC-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FAC-V[3-90/0.5]-D[4-20/0.5]-L[10-100/0.1]
FAC-V[3-90/0.5]-D[21-100/1]-L[10-100/0.1]
FAC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-L[10-100/0.1]
FAC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-100/1]-L[10-100/0.1]
FAC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-L[10-100/0.1]
FAC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-100/1]-L[10-100/0.1]
FACS-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FACS-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FACS-V[3-90/0.5]-D[4-20/0.5]-L[10-100/0.1]
FACS-V[3-90/0.5]-D[21-100/1]-L[10-100/0.1]
FAMSC-CVE[13.1-90/0.1]-D[4-20/0.5]-L[10-100/0.1]
FAMSC-CVE[13.1-90/0.1]-D[21-100/1]-L[10-100/0.1]
FAMSC-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FAMSC-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FAMSC-V[3-90/0.5]-D[4-20/0.5]-L[10-100/0.1]
FAMSC-V[3-90/0.5]-D[21-100/1]-L[10-100/0.1]
FAMSC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-L[10-100/0.1]
FAMSC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-100/1]-L[10-100/0.1]
FAMSC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-L[10-100/0.1]
FAMSC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-100/1]-L[10-100/0.1]
FARSC-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FARSC-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FARSC-V[3-90/0.5]-D[4-20/0.5]-L[10-100/0.1]
FARSC-V[3-90/0.5]-D[21-100/1]-L[10-100/0.1]
FARSC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-L[10-100/0.1]
FARSC-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-100/1]-L[10-100/0.1]
FARSC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-L[10-100/0.1]
FARSC-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-100/1]-L[10-100/0.1]
FNCL-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FNCL-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FNCL-V[3-90/0.5]-D[4-20/0.5]-L[10-100/0.1]
FNCL-V[3-90/0.5]-D[21-100/1]-L[10-100/0.1]
FNCL-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[4-20/0.5]-L[10-100/0.1]
FNCL-VM[4,​5,​6,​8,​10,​12,​16,​20]-D[21-100/1]-L[10-100/0.1]
FNCL-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[4-20/0.5]-L[10-100/0.1]
FNCL-VMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-D[21-100/1]-L[10-100/0.1]
FNCLA-V[2,​2.6]-D[4-20/0.5]-L[10-100/0.1]
FNCLA-V[2,​2.6]-D[4-20/0.5]-LA[76.5-100/0.1]
FNCLA-V[2,​2.6]-D[21-100/1]-L[10-100/0.1]
FNCLA-V[2,​2.6]-D[21-100/1]-LA[76.5-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Accuracy Tapping Coarse Thread Dia. Selection [VM]
(mm)
Tapping Fine Thread Dia. Selection [VMA]
(mm)
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade--
1 Piece(s)

10 Days or more

1021 ~ 602 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade--
1 Piece(s)

10 Days or more

104 ~ 203 ~ 5810 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade--
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 5810 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade--
1 Piece(s)

10 Days or more

104 ~ 20-10 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade4 ~ 20-
1 Piece(s)

10 Days or more

1021 ~ 60-10 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade4 ~ 20-
1 Piece(s)

10 Days or more

104 ~ 20-10 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade-4 ~ 20
1 Piece(s)

10 Days or more

1021 ~ 60-10 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Precision Grade-4 ~ 20
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 20210 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 100210 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 9010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 9010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade4 ~ 10-
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade4 ~ 10-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade-4 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade-4 ~ 10
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 1002 ~ 2.610 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 9010 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 9010 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade4 ~ 20-
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade4 ~ 20-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade-4 ~ 20
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1018 Carbon SteelNo±0.01Precision Grade-4 ~ 20
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 1002 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 9010 ~ 100[Steel] 1045 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 9010 ~ 100[Steel] 1045 Carbon SteelNo±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 20210 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 100210 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 9010 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade--
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 9010 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade4 ~ 10-
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade4 ~ 10-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade-4 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade-4 ~ 10
1 Piece(s)

12 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade--
1 Piece(s)

12 Days or more

1021 ~ 1002 ~ 2.610 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade--
1 Piece(s)

12 Days or more

104 ~ 203 ~ 9010 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade--
1 Piece(s)

12 Days or more

1021 ~ 1003 ~ 9010 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade--
1 Piece(s)

12 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade4 ~ 20-
1 Piece(s)

12 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade4 ~ 20-
1 Piece(s)

12 Days or more

104 ~ 20-10 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade-4 ~ 20
1 Piece(s)

12 Days or more

1021 ~ 100-10 ~ 100[Steel] 1045 Carbon SteelLow Temperature Black Chrome Plating±0.01Precision Grade-4 ~ 20
1 Piece(s)

9 Days or more

104 ~ 202 ~ 2.610 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade--
1 Piece(s)

9 Days or more

1021 ~ 1002 ~ 2.610 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade--
1 Piece(s)

9 Days or more

104 ~ 203 ~ 9010 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade--
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 9010 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade--
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade4 ~ 20-
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade4 ~ 20-
1 Piece(s)

9 Days or more

104 ~ 20-10 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade-4 ~ 20
1 Piece(s)

9 Days or more

1021 ~ 100-10 ~ 100[Steel] 1018 Carbon SteelNo0~-0.1Standard Grade-4 ~ 20
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1Standard Grade--
1 Piece(s)

10 Days or more

104 ~ 202 ~ 2.6-[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1Standard Grade--
1 Piece(s)

10 Days or more

1021 ~ 1002 ~ 2.610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1Standard Grade--
1 Piece(s)

10 Days or more

1021 ~ 1002 ~ 2.6-[Aluminum] 2017 Aluminum AlloyAlumite (White)0~-0.1Standard Grade--

Loading...

More Information

[ ! ]Machining Conditions
*1 Machining Limits of Collar Thickness and Overall Length
10.0≤L≤50.0->(D-V)/2≥1
50.1≤L≤100.0->(D-V)/2≥2
*2 Machining Limits of Collar Thickness and Overall Length (Material: 2017 Aluminum Alloy, Brass)
4≤D≤10->V≤D-2
10.5≤D≤30->V≤D-4
31≤D≤60->V≤D-6
61≤D≤80->V≤D-8
81≤D≤100->V≤D-10
*3 Machining Limits of V and Overall Length
L≤Vx8
 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable
Hardness(HRC) No Hardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.