(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Metal, flanged.

Washers - Metal, flanged.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

316 Stainless Steel, brass and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components
・Materials
Part Number[ M ]Material[ S ]Surface
Treatment
[ H ]Hardness
Standard GradePrecision Grade
FTCSS-1018 Carbon Steel--
FTCCFTCMC1045 Carbon Steel--
FTCBFTCMBBlack Oxide
FTCMFTCMMElectroless Nickel Plating
FTCSK-O1 Tool Steel-55HRC~
FTCSKBBlack Oxide
FTCSKMElectroless Nickel Plating
FTCSFTCMS440C or 420 Stainless Steel-45~50HRC
[ ! ]Stainless Steel Hardened Type (FTCS, FTCMS) may be discolored by hardening.
 

Specifications

Part Number-D-H-V-T-L
FTCMS-D25-H30-V8.0-T2.0-L5.0
■Standard Grade / Precision Grade
Part NumberDHV
0.5mm Increment (V3 or More)
T
0.1mm Increment
L
0.1mm Increment
Standard Grade
FTCSS
FTCC
FTCB
FTCM
FTCSK
FTCSKB
FTCSKM
FTCS
Precision Grade
FTCMC
FTCMB
FTCMM
FTCMS
5.0~9.0
(0.5mm Increment)
7.0~12.0
(0.5mm Increment)
(Selection)
2.0
2.6

(0.5mm Increment)
3.0~58.0
1.0~8.02.0~10.0
9.5~20.0
(0.5mm Increment)
11.5~25.0
(0.5mm Increment)
21~30
(1mm Increment)
23~40
(1mm Increment)
31~40
(1mm Increment)
33~50
(1mm Increment)
41~50
(1mm Increment)
43~60
(1mm Increment)
51~60
(1mm Increment)
53~70
(1mm Increment)
[ ! ]Machining Conditions [ ! ]T≤L-1[ ! ]Machining Conditions of Material O1 Tool Steel (FTCSK, FTCSKB, FTCSKM) [ ! ]2≤T≤L-2
DHVDHV
For 5~20D+2≤H≤Dx1.5V≤D-2  For 5~10D+2≤H≤Dx1.4V≤D-2
For 21~40D+2≤H≤Dx1.4V≤D-4For 10.5~30V≤D-4
For 41~60D+2≤H≤Dx1.2V≤D-6  For 31~60D+2≤H≤Dx1.2V≤D-6

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FTCB-D5.0-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D5.0-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D5.5-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D5.5-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D6.0-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D6.0-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D6.5-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D6.5-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D7.0-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D7.0-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D7.5-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D7.5-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D8.0-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D8.0-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D8.5-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D8.5-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D9.0-H[7-12/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D9.0-H[7-12/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D9.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D9.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D10-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D10-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D10.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D10.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D11-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D11-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D11.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D11.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D12-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D12-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D12.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D12.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D13-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D13-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D13.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D13.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D14-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D14-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D14.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D14.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D15-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D15-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D15.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D15.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D16-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D16-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D16.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D16.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D17-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D17-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D17.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D17.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D18-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D18-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D18.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D18.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D19-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D19-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D19.5-H[11.5-25/0.5]-V[2,​2.6]-T[1-8/0.1]-L[2-10/0.1]
FTCB-D19.5-H[11.5-25/0.5]-V[3-58/0.5]-T[1-8/0.1]-L[2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Accuracy Shoulder Dia. H
(mm)
Shoulder Thickness T
(mm)
1 Piece(s)

7 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

7 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade7 ~ 121 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-2 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8
1 Piece(s)

9 Days or more

10-3 ~ 582 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.3Standard Grade11.5 ~ 251 ~ 8

Loading...

 

Basic Information

Shape With Shoulder Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable
Hardness(HRC) No Hardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.