(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Precision, configurable.

Metal Washers - Precision, configurable.
  • Lead Time Reduction

316 Stainless Steel, brass and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Hardness (hrc): No Hardened

  • METRIC
  • inCAD Components

PDFP.2019-2312

Unit examples related to this product
Metal Washers - Standard Class - ID & OD Tolerance Selectable:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
Standard GradePrecision Grade
SWSCSWMC1045 Carbon Steel-
SWSBSWMBBlack Oxide
SWSMSWMMElectroless Nickel Plating
SWSSSWMS304 Stainless Steel-

Specifications

Part Number-Tolerance Selection-D-V-T
  
D
V
      
SWSC-GH-D10.0-V4.0-T1.0
Part Number-Tolerance Selection-D-V-T
  
D
V
      
SWMC-GH-D10.0-V4.0-T1.0
D[ T ]D Tolerance
GHNX
g6h7--
5.0~8.5--- 0.1
- 0.3
0
- 0.2
9.0~10.0- 0.0050
- 0.014- 0.015
10.5~18.0- 0.0060
- 0.017- 0.018
18.5~30- 0.0070
- 0.020- 0.021
31~50- 0.0090
- 0.025- 0.025
51~60- 0.0100
- 0.029- 0.030
■I.D./O.D. Tolerance Price Number List
D (O.D.)V (I.D.)Price No.
GH
N
X
HH
N
X
NH
N
X
XH
N
X
· Guide to Price List
When ordering Material 1045 Carbon Steel, O.D. g6, I.D. H7 and L Tolerance ±0.01
Product Number: SWMC−GH−D10.0−V4.0−T1.0

1. Check the I.D./O.D. Tolerance Price Number List.
 (GH is Price No.②)
2. In the price list of precision grade
 Find the column of I.D./O.D. tolerance price No.② shown in the price list of precision grade.
V[ T ] V Tolerance
HNX
H7--
3.0+ 0.010+ 0.3
+ 0.1
+ 0.2
0
0
3.5~6.0+ 0.012
0
6.5~10.0+ 0.015
0
10.5~18.0+ 0.018
0
18.5~30.0+ 0.021
0
30.5~50.0+ 0.025
0
50.5~58.0+ 0.030
0

■Standard Grade
Part Number
D Tolerance
V Tolerance
D
V 0.5mm Increment
T 0.1mm Increment
SWSC
SWSB
SWSM
SWSS

G
H
N
X

H
N
X

5.0~10.0
0.5mm Increment
3.0~58.0
(V≤D-2)
[ ! ]Refer to the following.
1.0~2.9
3.0~5.0
5.1~10.0
10.5~20.0
0.5mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
21~30
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
31~40
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
41~50
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
51~60
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
[ ! ]T≥3 for SWSS
[ ! ]
No specification available for sizes without declaration of value.


[ ! ]D must ≥9 when G or H is selected as the tolerance values of D and V. The dimension ranges of V and T are shown in the table below.


DVT
9~30D-V≥61~10
31~60D-V≥122~10


■Precision Grade
Part Number
D Tolerance
V Tolerance
D
V 0.5mm Increment
T 0.1mm Increment
SWMC
SWMB
SWMM
SWMS

G
H
N
X

H
N
X

5.0~10.0
0.5mm Increment
3.0~58.0
(V≤D-2)
[ ! ]Refer to the following.
1.0~2.9
3.0~5.0
5.1~10.0
10.5~20.0
0.5mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
21~30
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
31~40
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
41~50
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
51~60
1mm Increment
1.0~2.9
3.0~5.0
5.1~10.0
[ ! ]T≥3 for SWMS
[ ! ]No specification available for sizes without declaration of value.

[ ! ]D must ≥9 when G or H is selected as the tolerance values of D and V. The dimension ranges of V and T are shown in the table below. 


DVT
9~30D-V≥61~10
31~60D-V≥122~10


Alterations

Metal Washers - Standard Class - ID & OD Tolerance Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SWMB-GH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-GH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-GN-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-GN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-GX-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-GX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-HH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-HH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-HN-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-HN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-HX-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-HX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-NH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-NH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-NN-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-NN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-NX-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-NX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-XH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-XH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-XN-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-XN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMB-XX-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMB-XX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-GH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-GH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-GN-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-GN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-GX-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-GX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-HH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-HH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-HN-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-HN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-HX-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-HX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-NH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-NH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-NN-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-NN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-NX-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-NX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-XH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-XH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-XN-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-XN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMC-XX-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMC-XX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMM-GH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMM-GH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMM-GN-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMM-GN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMM-GX-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMM-GX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMM-HH-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMM-HH-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMM-HN-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMM-HN-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
SWMM-HX-D[9-20/0.5]-V[3-58/0.5]-T[1-10/0.1]
SWMM-HX-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Outer Dia. Tolerance Inner Dia. Tolerance Thickness / Length Tolerance Accuracy
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideg6H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideg6H7±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideg6+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideg6+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideg6+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideg6+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideh7H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideh7H7±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideh7+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideh7+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideh7+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxideh7+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3H7±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2H7±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNog6H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNog6H7±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNog6+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNog6+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNog6+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNog6+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNoh7H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNoh7H7±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNoh7+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNoh7+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNoh7+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNoh7+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo-0.1~-0.3H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo-0.1~-0.3H7±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2H7±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingg6H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingg6H7±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingh7H7±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingh7H7±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingh7+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingh7+0.3~+0.1±0.01Precision Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingh7+0.2~0±0.01Precision Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 581 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Platingh7+0.2~0±0.01Precision Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable Hardness(HRC) No Hardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.