(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Outer Diameter configurable in 1mm increments
Part Number
Configured Part Number is shown.
[ ! ]For characteristic values >>Click here |
[ ! ]For Large Diameter Type (D60~200) >> Click here |
[ ! ]Use alteration LKC for L dimension tolerance precision grade. |
[ ! ]For D30 for RDJB, RDJN and RDJE, the D dimension tolerance is 0/-0.3. |
Standard / Large Dia. | O.D. Configurable | [ M ]Material | Grade | Color |
RDJJ | FRDJJ | Polyacetal | Standard | White |
RDJK | - | Standard | Black | |
RDJM | FRDJM | MC Nylon | Standard | Blue |
RDJW | - | Standard | Ivory | |
RDJG | - | Conductive CDR2 | Black | |
RDJT | - | Conductive CDR6 | Black | |
RDJB | - | Bakelite | Paper Base | Natural Color |
RDJN | - | Cloth Base | Natural Color | |
RDJF | - | Fluororesin | Standard | White |
RDJP | - | PEEK | Standard | Gray |
RDJS | - | PPS | Standard | Brown |
RDJX | - | ABS Resin | Standard | Beige |
RDJE | - | Epoxy Glass | Standard | Green |
RDJU | - | Ultra-High-Molecular-Weight-Polyethylene | Standard | Milky White |
Part Number | - | L |
RDJJ15 | - | 500 |
Part Number | - | D | - | L |
FRDJJ | - | D14 | - | L530 |
Part Number | L | |
Type | D | 1mm increment |
RDJJ (Polyacetal - Standard, White) RDJK (Polyacetal - Standard, Black) RDJM (MC Nylon - Standard, Blue) RDJW (MC Nylon - Standard, Ivory) RDJG (MC Nylon - Conductive CDR2) RDJT (MC Nylon - Conductive CDR6) RDJB (Bakelite - Paper Base) RDJN (Bakelite - Cloth Base) RDJF (Fluororesin - Standard) RDJP (PEEK - Standard) RDJE (Epoxy Glass - Standard) RDJU (UHMWPE - Standard) RDJS (PPS - Standard) RDJX (ABS Resin - Standard) | 3 | 10~250 |
4 | ||
5 | ||
6 | 10~500 | |
8 | ||
10 | ||
12 | 10~999 | |
13 | ||
15 | ||
16 | 10~999 | |
18 | 20~999 | |
20 | ||
25 | ||
30 | ||
RDJJ (Polyacetal - Standard, White) RDJM (MC Nylon - Standard, Blue) RDJF (Fluororesin - Standard) | 40 | |
50 |
Part Number | D | L | |
1mm increment | 1mm increment | ||
FRDJJ FRDJM | (Polyacetal, White) (MC Nylon - Standard, Blue) | 6~10 | 10~500 |
11~15 | 10~750 | ||
16~18 | 10~800 | ||
19~30 | 20~800 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FRDJJ-D[6-30/1]-L[10-800/1] |
FRDJM-D[6-30/1]-L[10-800/1] |
RDJB3-[10-250/1] |
RDJB4-[10-250/1] |
RDJB5-[10-250/1] |
RDJB6-[10-500/1] |
RDJB8-[10-500/1] |
RDJB10-[10-500/1] |
RDJB12-[10-750/1] |
RDJB13-[10-750/1] |
RDJB15-[10-750/1] |
RDJB16-[10-800/1] |
RDJB18-[20-800/1] |
RDJB20-[20-800/1] |
RDJB25-[20-800/1] |
RDJB30-[20-800/1] |
RDJE3-[10-250/1] |
RDJE4-[10-250/1] |
RDJE5-[10-250/1] |
RDJE6-[10-500/1] |
RDJE8-[10-500/1] |
RDJE10-[10-500/1] |
RDJE12-[10-750/1] |
RDJE13-[10-750/1] |
RDJE15-[10-750/1] |
RDJE16-[10-800/1] |
RDJE18-[20-800/1] |
RDJE20-[20-800/1] |
RDJE25-[20-800/1] |
RDJE30-[20-800/1] |
RDJF3-[10-250/1] |
RDJF4-[10-250/1] |
RDJF5-[10-250/1] |
RDJF6-[10-500/1] |
RDJF8-[10-500/1] |
RDJF10-[10-500/1] |
RDJF12-[10-750/1] |
RDJF13-[10-750/1] |
RDJF15-[10-750/1] |
RDJF16-[10-800/1] |
RDJF18-[20-800/1] |
RDJF20-[20-800/1] |
RDJF25-[20-800/1] |
RDJF30-[20-800/1] |
RDJF40-[20-800/1] |
RDJF50-[20-800/1] |
RDJG3-[10-250/1] |
RDJG4-[10-250/1] |
RDJG5-[10-250/1] |
RDJG6-[10-500/1] |
RDJG8-[10-500/1] |
RDJG10-[10-500/1] |
RDJG12-[10-750/1] |
RDJG13-[10-750/1] |
RDJG15-[10-750/1] |
RDJG16-[10-800/1] |
RDJG18-[20-800/1] |
RDJG20-[20-800/1] |
RDJG25-[20-800/1] |
RDJG30-[20-800/1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy