(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Rods - Outer Diameter Tolerance Selectable

Mini Rods - OD Tolerance Selectable:Related Image
・Materials
O.D. SelectableO.D. Configurable[ M ]Material[ H ]Hardness
KRSHKRBSHM2 Tool Steel58HRC~
KRSKKRBSKW1-9 Tool Steel
KRSDKRBSDD2 Tool Steel60HRC~
KRSSKRBSS440C Stainless Steel56HRC~
KRSGKRBSG304 Stainless Steel-

Specifications

■O.D. Selectable
Part Number-L

TypeD ToleranceD
KRSHM0.5-50.0
■O.D. Configurable
Part Number-L-D

TypeD ToleranceNo.
KRBSHH0.6-30.0-D0.55
DTolerance Selection
MPGHS
m6p6g6h7-
0.30
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
 0
- 0.010
 0
- 0.01
3.01
~
5.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
 0
- 0.012
■C Dimension
or Moreor LessC
D0.3D0.59Deburring
D0.6D50.1
■L Dimension Tolerance
or Moreor LessTolerance
5.06.0±0.1
6.130.0±0.2
30.1120.0±0.3
120.1150.0±0.5

Alterations

Mini Rods - OD Tolerance Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KRBSDG1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSDG2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSDG2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSDG3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSDG3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSDG4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSDG4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSDG5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSDH1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSDH2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSDH2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSDH3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSDH3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSDH4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSDH4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSDH5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSDM1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSDM2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSDM2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSDM3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSDM3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSDM4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSDM4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSDM5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSDP1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSDP2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSDP2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSDP3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSDP3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSDP4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSDP4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSDP5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSDS1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSDS2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSDS2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSDS3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSDS3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSDS4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSDS4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSDS5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSGG1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSGG2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSGG2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSGG3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSGG3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSGG4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSGG4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSGG5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSGH1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSGH2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSGH2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSGH3-[5-100/0.1]-D[2.5-2.99/0.01]
KRBSGH3.5-[5-100/0.1]-D[3-3.49/0.01]
KRBSGH4-[5-100/0.1]-D[3.5-3.99/0.01]
KRBSGH4.5-[5-100/0.1]-D[4-4.49/0.01]
KRBSGH5-[5-100/0.1]-D[4.5-4.99/0.01]
KRBSGM1.5-[5-100/0.1]-D[1-1.49/0.01]
KRBSGM2-[5-100/0.1]-D[1.5-1.99/0.01]
KRBSGM2.5-[5-100/0.1]-D[2-2.49/0.01]
KRBSGM3-[5-100/0.1]-D[2.5-2.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial O.D. D
(Ø)
O.D. Tolerance Length L
(mm)
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.00~1.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.50~1.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.00~2.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.50~2.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.00~3.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.50~3.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.00~4.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.50~4.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.00~1.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.50~1.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.00~2.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.50~2.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.00~3.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.50~3.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.00~4.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.50~4.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.00~1.49m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.50~1.99m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.00~2.49m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.50~2.99m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.00~3.49m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.50~3.99m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.00~4.49m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.50~4.99m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.00~1.49p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.50~1.99p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.00~2.49p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.50~2.99p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.00~3.49p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.50~3.99p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.00~4.49p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.50~4.99p6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.00~1.490 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel1.50~1.990 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.00~2.490 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel2.50~2.990 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.00~3.490 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel3.50~3.990 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.00~4.490 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Tool Steel / Die Steel] D2 Tool Steel4.50~4.990 to -0.01 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.1.00~1.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.1.50~1.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2.00~2.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2.50~2.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.3.00~3.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.3.50~3.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.4.00~4.49g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.4.50~4.99g6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.1.00~1.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.1.50~1.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2.00~2.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2.50~2.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.3.00~3.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.3.50~3.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.4.00~4.49h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.4.50~4.99h7 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.1.00~1.49m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.1.50~1.99m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2.00~2.49m6 (Ra 1.6)5 ~ 100
1 Piece(s)

8 Days or more

10[Stainless Steel] EN 1.4301 Equiv.2.50~2.99m6 (Ra 1.6)5 ~ 100

Loading...

 

Basic Information

Surface Finish None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.