(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Rods - Stainless Steel, Tool Steel, Bronze

Mini Rods - Stainless Steel, Tool Steel, Bronze

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Outer dimension and length are configurable in 0.1 mm Increment. O.D. Tolerance: 0, -0.005m

  • inCAD Components

PDFP.2019-2493

Unit examples related to this product
Mini Rods:Related Image
・Materials
TypeD Tolerance[ M ]Material[ H ]Hardness[ S ]Surface Treatment
MRS 0
- 0.005
M2 Tool Steel60HRC~-
MRSBBlack Oxide
MRSMElectroless Nickel Plating
MRSKW1-9 Tool Steel (Hardened)-
MRSDD2 Tool Steel58HRC~-
MRSS440C Stainless Steel56HRC~-
MRSG304 Stainless Steel--
MRSFP/M High-Speed Steel65~68HRC-
MRSCC36000 Brass
(Brass with Low Cadmium)
--

Specifications

Part Number-L
MRS1.2-60.0
Part NumberL
TypeD0.1mm Increment
MRS
MRSB
MRSM
MRSK
MRSD
MRSS
MRSG
MRSF
MRSC
0.5 5.0~50.0
0.6
0.7
0.8
0.9
1.0
1.1
1.2 5.0~60.0
1.3
1.4 5.0~70.0
1.5 5.0~75.0
1.6 5.0~80.0
1.7
1.8 5.0~90.0
1.9
2.0 5.0~100.0
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.9
3.0 5.0~150.0
3.1
3.2
3.3
3.4
3.5
3.6
3.7
3.8
3.9
4.0
4.1
4.2
4.3
4.4
4.5
4.6
4.7
4.8
4.9
5.0

Alterations

Mini Rods:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MRS0.5-[5-50/0.1]
MRS0.8-[5-50/0.1]
MRS1.0-[5-50/0.1]
MRS1.5-[5-75/0.1]
MRS1.6-[5-80/0.1]
MRS1.8-[5-90/0.1]
MRS1.9-[5-90/0.1]
MRS2.0-[5-100/0.1]
MRS2.1-[5-100/0.1]
MRS2.2-[5-100/0.1]
MRS2.3-[5-100/0.1]
MRS2.4-[5-100/0.1]
MRS2.5-[5-100/0.1]
MRS2.6-[5-100/0.1]
MRS2.7-[5-100/0.1]
MRS2.8-[5-100/0.1]
MRS2.9-[5-100/0.1]
MRS3.0-[5-150/0.1]
MRS3.3-[5-150/0.1]
MRS3.9-[5-150/0.1]
MRS4.0-[5-150/0.1]
MRS5.0-[5-150/0.1]
MRSC0.5-[5-50/0.1]
MRSC0.6-[5-50/0.1]
MRSC0.7-[5-50/0.1]
MRSC0.8-[5-50/0.1]
MRSC0.9-[5-50/0.1]
MRSC1.0-[5-50/0.1]
MRSC1.1-[5-50/0.1]
MRSC1.2-[5-60/0.1]
MRSC1.3-[5-60/0.1]
MRSC1.4-[5-70/0.1]
MRSC1.5-[5-75/0.1]
MRSC1.6-[5-80/0.1]
MRSC1.7-[5-80/0.1]
MRSC1.8-[5-90/0.1]
MRSC1.9-[5-90/0.1]
MRSC2.0-[5-100/0.1]
MRSC2.1-[5-100/0.1]
MRSC2.2-[5-100/0.1]
MRSC2.3-[5-100/0.1]
MRSC2.4-[5-100/0.1]
MRSC2.5-[5-100/0.1]
MRSC2.6-[5-100/0.1]
MRSC2.7-[5-100/0.1]
MRSC2.8-[5-100/0.1]
MRSC2.9-[5-100/0.1]
MRSC3.0-[5-150/0.1]
MRSC3.1-[5-150/0.1]
MRSC3.2-[5-150/0.1]
MRSC3.3-[5-150/0.1]
MRSC3.4-[5-150/0.1]
MRSC3.5-[5-150/0.1]
MRSC3.6-[5-150/0.1]
MRSC3.7-[5-150/0.1]
MRSC3.8-[5-150/0.1]
MRSC3.9-[5-150/0.1]
MRSC4.0-[5-150/0.1]
MRSC4.1-[5-150/0.1]
MRSC4.2-[5-150/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial O.D. D
(Ø)
Length L
(mm)
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel0.55 ~ 50
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel0.85 ~ 50
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel15 ~ 50
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel1.55 ~ 75
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel1.65 ~ 80
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel1.85 ~ 90
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel1.95 ~ 90
1 Piece(s)

12 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel25 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.15 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.25 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.35 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.45 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.55 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.65 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.75 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.85 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel2.95 ~ 100
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel35 ~ 150
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel3.35 ~ 150
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel3.95 ~ 150
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel45 ~ 150
1 Piece(s)

7 Days or more

10[Tool Steel / Die Steel] M2 Tool Steel55 ~ 150
1 Piece(s)

7 Days or more

10Brass0.55 ~ 50
1 Piece(s)

7 Days or more

10Brass0.65 ~ 50
1 Piece(s)

7 Days or more

10Brass0.75 ~ 50
1 Piece(s)

7 Days or more

10Brass0.85 ~ 50
1 Piece(s)

7 Days or more

10Brass0.95 ~ 50
1 Piece(s)

7 Days or more

10Brass15 ~ 50
1 Piece(s)

7 Days or more

10Brass1.15 ~ 50
1 Piece(s)

7 Days or more

10Brass1.25 ~ 60
1 Piece(s)

7 Days or more

10Brass1.35 ~ 60
1 Piece(s)

7 Days or more

10Brass1.45 ~ 70
1 Piece(s)

7 Days or more

10Brass1.55 ~ 75
1 Piece(s)

7 Days or more

10Brass1.65 ~ 80
1 Piece(s)

7 Days or more

10Brass1.75 ~ 80
1 Piece(s)

7 Days or more

10Brass1.85 ~ 90
1 Piece(s)

7 Days or more

10Brass1.95 ~ 90
1 Piece(s)

7 Days or more

10Brass25 ~ 100
1 Piece(s)

7 Days or more

10Brass2.15 ~ 100
1 Piece(s)

7 Days or more

10Brass2.25 ~ 100
1 Piece(s)

7 Days or more

10Brass2.35 ~ 100
1 Piece(s)

7 Days or more

10Brass2.45 ~ 100
1 Piece(s)

7 Days or more

10Brass2.55 ~ 100
1 Piece(s)

7 Days or more

10Brass2.65 ~ 100
1 Piece(s)

7 Days or more

10Brass2.75 ~ 100
1 Piece(s)

7 Days or more

10Brass2.85 ~ 100
1 Piece(s)

7 Days or more

10Brass2.95 ~ 100
1 Piece(s)

7 Days or more

10Brass35 ~ 150
1 Piece(s)

7 Days or more

10Brass3.15 ~ 150
1 Piece(s)

7 Days or more

10Brass3.25 ~ 150
1 Piece(s)

7 Days or more

10Brass3.35 ~ 150
1 Piece(s)

7 Days or more

10Brass3.45 ~ 150
1 Piece(s)

7 Days or more

10Brass3.55 ~ 150
1 Piece(s)

7 Days or more

10Brass3.65 ~ 150
1 Piece(s)

7 Days or more

10Brass3.75 ~ 150
1 Piece(s)

7 Days or more

10Brass3.85 ~ 150
1 Piece(s)

7 Days or more

10Brass3.95 ~ 150
1 Piece(s)

7 Days or more

10Brass45 ~ 150
1 Piece(s)

7 Days or more

10Brass4.15 ~ 150
1 Piece(s)

7 Days or more

10Brass4.25 ~ 150

Loading...

Example

Mini Rods:Related Image
 

Basic Information

O.D. Tolerance 0 to -0.005 (Ra 1.6) Surface Finish None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.