(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Round bar component with the length configurable in 1mm increment. Any of the following materials can be selected: Stainless Steel, Aluminum and Pure Titanium Class 2.
Part Number
Configured Part Number is shown.
Rods | [ M ]Material | |
O.D. Selectable | O.D. Configurable | |
RDOF | - | 303 Stainless Steel |
RDOS | FRDOS | 304 Stainless Steel |
RDOH | - | 316 Stainless Steel |
RDOA | - | 2017 Aluminum Alloy |
RDOK | - | 5056 Aluminum Alloy |
RD52A | - | 5052 Aluminum Alloy |
RDOG | - | C36000 Brass (Brass with Low Cadmium) |
RDOT | - | Pure Titanium Class 2 |
Part Number | - | L |
RDOA15 | - | 700 |
Part Number | - | D | - | L |
FRDOS | - | D11 | - | L113 |
or More | or Less | C |
D3 | D16 | 0.5 |
D17 | D80 | 1.0 |
or More | or Less | Tolerance |
10 | 30 | ±0.2 |
31 | 120 | ±0.3 |
121 | 400 | ±0.5 |
401 | 1000 | ±0.8 |
Part Number | L | |
Type | D | 1mm increment |
RDOF RDOS RDOH RDOA RDOK RD52A (D5~12, 15~20) RDOG RDOT (D3~6) | 3 | 10~250 |
4 | ||
5 | ||
6 | 10~500 | |
8 | ||
10 | ||
12 | 10~750 | |
13 | ||
15 | ||
16 | 10~900 | |
18 | 20~1000 | |
20 | ||
25 | ||
30 | ||
RDOF RDOS | 50 | 30~1000 |
60 | ||
80 | 30~200 |
Part Number | D | L |
1mm increment | 1mm increment | |
FRDOS | 6~10 | 10~500 |
11~15 | 10~750 | |
16~17 | 10~900 | |
18~30 | 20~1000 |
Part Number D | RDOF RDOS | FRDOS RDOH RDOT | RDOA | RDOK RD52A RDOG |
3 | 0 - 0.1 | 0 - 0.1 | ±0.1 | ±0.1 |
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ±0.3 | |||
13 | ||||
15 | ||||
16 | ||||
18 | ||||
20 | ±0.4 | |||
25 | ||||
30 | ||||
50 | 0 - 0.2 | - | - | - |
60 | ||||
80 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RD52A5-[10-250/1] |
RD52A6-[10-500/1] |
RD52A8-[10-500/1] |
RD52A10-[10-500/1] |
RD52A12-[10-750/1] |
RD52A15-[10-750/1] |
RD52A16-[10-900/1] |
RD52A18-[20-1000/1] |
RD52A20-[20-1000/1] |
RDOA3-[10-250/1] |
RDOA4-[10-250/1] |
RDOA5-[10-250/1] |
RDOA6-[10-500/1] |
RDOA8-[10-500/1] |
RDOA10-[10-500/1] |
RDOA12-[10-750/1] |
RDOA13-[10-750/1] |
RDOA15-[10-750/1] |
RDOA16-[10-900/1] |
RDOA18-[10-1000/1] |
RDOA20-[20-1000/1] |
RDOA25-[20-1000/1] |
RDOA30-[20-1000/1] |
RDOF3-[10-250/1] |
RDOF6-[10-500/1] |
RDOF8-[10-500/1] |
RDOF12-[10-750/1] |
RDOG3-[10-250/1] |
RDOG4-[10-250/1] |
RDOG5-[10-250/1] |
RDOG6-[10-500/1] |
RDOG8-[10-500/1] |
RDOG10-[10-500/1] |
RDOG12-[10-750/1] |
RDOG13-[10-750/1] |
RDOG15-[10-750/1] |
RDOG16-[10-900/1] |
RDOG18-[10-1000/1] |
RDOG20-[20-1000/1] |
RDOG25-[20-1000/1] |
RDOG30-[20-1000/1] |
RDOH25-[20-1000/1] |
RDOK3-[10-250/1] |
RDOK4-[10-250/1] |
RDOK5-[10-250/1] |
RDOK6-[10-500/1] |
RDOK8-[10-500/1] |
RDOK10-[10-500/1] |
RDOK12-[10-750/1] |
RDOK13-[10-750/1] |
RDOK15-[10-750/1] |
RDOK16-[10-900/1] |
RDOK18-[10-1000/1] |
RDOK20-[20-1000/1] |
RDOK25-[20-1000/1] |
RDOK30-[20-1000/1] |
RDOS3-[10-250/1] |
RDOS4-[10-250/1] |
RDOS5-[10-250/1] |
RDOS6-[10-500/1] |
Loading...
O.D. Tolerance | Just Drawn | Surface Finish | None |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy