(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Rods - Precision, g6/h7 Tolerance, 1045 Carbon Steel, 303/304 Stainless Steel

Rods - Precision, g6/h7 Tolerance, 1045 Carbon Steel, 303/304 Stainless Steel
  • Lead Time Reduction

Precision Rod finished to O.D. Tolerance h7/g6

  • inCAD Components
Precision Rods - g6 Tolerance / h7 Tolerance:Related Image
・Materials
TypeD Tolerance[ M ]Material[ S ]Surface Treatment
RGOCh71045 Carbon Steel-
RGOBBlack Oxide
RGOMElectroless Nickel Plating
RGOF303 Stainless Steel-
RGOS304 Stainless Steel-
RGOCGg61045 Carbon Steel-
RGOFG303 Stainless Steel-

Specifications

Part Number-L
RGOC15-700
■Precision Rod
Part NumberL
1mm increment
TypeD
RGOC
RGOB
RGOM
RGOF
RGOS
RGOCG
RGOFG
310~250
4
5
610~500
7
8
9
10
1110~750
12
13
14
15
1610~900
1720~1000
18
19
20
25
30
■C Dimension
or Moreor LessC
D3D160.5
D17D301.0
■L Dimension Tolerance
or Moreor LessTolerance
1030±0.2
31120±0.3
121400±0.5
4011000±0.8

Alterations

Precision Rods - g6 Tolerance / h7 Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGOB3-[10-250/1]
RGOB4-[10-250/1]
RGOB5-[10-250/1]
RGOB6-[10-500/1]
RGOB7-[10-500/1]
RGOB8-[10-500/1]
RGOB9-[10-500/1]
RGOB10-[10-500/1]
RGOB11-[10-750/1]
RGOB12-[10-750/1]
RGOB13-[10-750/1]
RGOB14-[10-750/1]
RGOB15-[10-750/1]
RGOB16-[10-900/1]
RGOB17-[10-1000/1]
RGOB18-[10-1000/1]
RGOB19-[20-1000/1]
RGOB20-[20-1000/1]
RGOB25-[20-1000/1]
RGOB30-[20-1000/1]
RGOC3-[10-250/1]
RGOC4-[10-250/1]
RGOC5-[10-250/1]
RGOC6-[10-500/1]
RGOC7-[10-500/1]
RGOC8-[10-500/1]
RGOC9-[10-500/1]
RGOC10-[10-500/1]
RGOC11-[10-750/1]
RGOC12-[10-750/1]
RGOC13-[10-750/1]
RGOC14-[10-750/1]
RGOC15-[10-750/1]
RGOC16-[10-900/1]
RGOC17-[10-1000/1]
RGOC18-[10-1000/1]
RGOC19-[20-1000/1]
RGOC20-[20-1000/1]
RGOC25-[20-1000/1]
RGOC30-[20-1000/1]
RGOCG3-[10-250/1]
RGOCG4-[10-250/1]
RGOCG5-[10-250/1]
RGOCG6-[10-500/1]
RGOCG7-[10-1000/1]
RGOCG8-[10-500/1]
RGOCG9-[10-1000/1]
RGOCG10-[10-500/1]
RGOCG11-[10-750/1]
RGOCG12-[10-750/1]
RGOCG13-[10-750/1]
RGOCG14-[10-1000/1]
RGOCG15-[10-750/1]
RGOCG16-[10-900/1]
RGOCG17-[20-1000/1]
RGOCG18-[20-1000/1]
RGOCG19-[20-1000/1]
RGOCG20-[10-1000/1]
RGOCG25-[10-1000/1]
RGOCG30-[10-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial O.D. D
(Ø)
O.D. Tolerance Length L
(mm)
Surface Finish
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel3h7 (Ra 1.6)10 ~ 250Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel4h7 (Ra 1.6)10 ~ 250Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel5h7 (Ra 1.6)10 ~ 250Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel6h7 (Ra 1.6)10 ~ 500Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel7h7 (Ra 1.6)10 ~ 500Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel8h7 (Ra 1.6)10 ~ 500Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel9h7 (Ra 1.6)10 ~ 500Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel10h7 (Ra 1.6)10 ~ 500Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel11h7 (Ra 1.6)10 ~ 750Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel12h7 (Ra 1.6)10 ~ 750Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel13h7 (Ra 1.6)10 ~ 750Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel14h7 (Ra 1.6)10 ~ 750Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel15h7 (Ra 1.6)10 ~ 750Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel16h7 (Ra 1.6)10 ~ 900Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel17h7 (Ra 1.6)10 ~ 1000Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel18h7 (Ra 1.6)10 ~ 1000Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel19h7 (Ra 1.6)20 ~ 1000Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel20h7 (Ra 1.6)20 ~ 1000Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel25h7 (Ra 1.6)20 ~ 1000Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel30h7 (Ra 1.6)20 ~ 1000Black Oxide
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel3h7 (Ra 1.6)10 ~ 250None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel4h7 (Ra 1.6)10 ~ 250None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel5h7 (Ra 1.6)10 ~ 250None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel6h7 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel7h7 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel8h7 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel9h7 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel10h7 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel11h7 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel12h7 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel13h7 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel14h7 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel15h7 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel16h7 (Ra 1.6)10 ~ 900None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel17h7 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel18h7 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel19h7 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel20h7 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel25h7 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel30h7 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel3g6 (Ra 1.6)10 ~ 250None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel4g6 (Ra 1.6)10 ~ 250None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel5g6 (Ra 1.6)10 ~ 250None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel6g6 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel7g6 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel8g6 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel9g6 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel10g6 (Ra 1.6)10 ~ 500None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel11g6 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel12g6 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel13g6 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel14g6 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel15g6 (Ra 1.6)10 ~ 750None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel16g6 (Ra 1.6)10 ~ 900None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel17g6 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel18g6 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel19g6 (Ra 1.6)20 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel20g6 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel25g6 (Ra 1.6)10 ~ 1000None
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel30g6 (Ra 1.6)10 ~ 1000None

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.