(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Strut Clamps - Selectable Straight Arm Length

Single Hole Strut Clamps - Selectable Straight Arm Length
  • Spec Change

•Type: Arm/Bar Types
•Post Shape: Round

  • METRIC
  • inCAD Components
Strut Clamps - Arm Type, P Selectable:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
KLKALow Carbon SteelBlack OxideHex Socket Head Cap Screw
MKAElectroless Nickel Plating
ALKAAluminum Alloy 6000 seriesBlack Anodize
SLKA304 Stainless Steel-

[ ! ]Accessory:CB screws are included with the black oxide and black anodized products, and SCB screws are included with electroless nickel plated products.

Specifications

Part Number-P
MKA10-30
Part NumberPD1g6ABEHMdd1ZSWIncluded Screw
TypeDH7
KLKA
MKA
ALKA
SLKA
(D≤30)
8+ 0.015
0
12 30 508-0.005
-0.014
71210.57M33.563-2M3-8, 1pc.
1013 30 5010913139M44.57.54M4-8, 1pc.
12+ 0.018
0
12-0.006
-0.017
111514.510M4-10, 1pc.
1519 30 501512191510.5M4-15, 1pc.
20+ 0.021
0
25 50 7020-0.007
-0.020
152517.513M4-20, 1pc.
2530 50 702518302116M55.595M5-25, 1pc.
3035 50 7030213623.518.520M5-30, 2 pcs.
35+ 0.025
0
40 70 9035-0.009
-0.025
244026.52124M5-35, 2 pcs.
[ ! ]D Dimension for SLKA is available up to 30. [ ! ]DH7 tolerance is before the slit machining.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALKA8-[12,​30,​50]
ALKA10-[13,​30,​50]
ALKA12-[13,​30,​50]
ALKA15-[19,​30,​50]
ALKA20-[25,​50,​70]
ALKA25-[30,​50,​70]
ALKA30-[35,​50,​70]
ALKA35-[40,​70,​90]
KLKA8-[12,​30,​50]
KLKA10-[13,​30,​50]
KLKA12-[13,​30,​50]
KLKA15-[19,​30,​50]
KLKA20-[25,​50,​70]
KLKA25-[30,​50,​70]
KLKA30-[35,​50,​70]
KLKA35-[40,​70,​90]
MKA8-[12,​30,​50]
MKA10-[13,​30,​50]
MKA12-[13,​30,​50]
MKA15-[19,​30,​50]
MKA20-[25,​50,​70]
MKA25-[30,​50,​70]
MKA30-[35,​50,​70]
MKA35-[40,​70,​90]
SLKA8-[12,​30,​50]
SLKA10-[13,​30,​50]
SLKA12-[13,​30,​50]
SLKA15-[19,​30,​50]
SLKA20-[25,​50,​70]
SLKA25-[30,​50,​70]
SLKA30-[35,​50,​70]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Material Surface Treatment Shaft Dia. Length [P]
(mm)
1 Piece(s)

14 Days or more

108AluminumBlack Anodize12 ~ 50
1 Piece(s)

14 Days or more

1010AluminumBlack Anodize13 ~ 50
1 Piece(s)

14 Days or more

1012AluminumBlack Anodize13 ~ 50
1 Piece(s)

14 Days or more

1015AluminumBlack Anodize19 ~ 50
1 Piece(s)

14 Days or more

1020AluminumBlack Anodize25 ~ 70
1 Piece(s)

14 Days or more

1025AluminumBlack Anodize30 ~ 70
1 Piece(s)

14 Days or more

1030AluminumBlack Anodize35 ~ 70
1 Piece(s)

14 Days or more

1035AluminumBlack Anodize40 ~ 90
1 Piece(s)

14 Days or more

108SteelBlack Oxide Coating12 ~ 50
1 Piece(s)

14 Days or more

1010SteelBlack Oxide Coating13 ~ 50
1 Piece(s)

14 Days or more

1012SteelBlack Oxide Coating13 ~ 50
1 Piece(s)

14 Days or more

1015SteelBlack Oxide Coating19 ~ 50
1 Piece(s)

14 Days or more

1020SteelBlack Oxide Coating25 ~ 70
1 Piece(s)

14 Days or more

1025SteelBlack Oxide Coating30 ~ 70
1 Piece(s)

14 Days or more

1030SteelBlack Oxide Coating35 ~ 70
1 Piece(s)

14 Days or more

1035SteelBlack Oxide Coating40 ~ 90
1 Piece(s)

14 Days or more

108SteelElectroless Nickel Plating12 ~ 50
1 Piece(s)

14 Days or more

1010SteelElectroless Nickel Plating13 ~ 50
1 Piece(s)

14 Days or more

1012SteelElectroless Nickel Plating13 ~ 50
1 Piece(s)

14 Days or more

1015SteelElectroless Nickel Plating19 ~ 50
1 Piece(s)

14 Days or more

1020SteelElectroless Nickel Plating25 ~ 70
1 Piece(s)

14 Days or more

1025SteelElectroless Nickel Plating30 ~ 70
1 Piece(s)

14 Days or more

1030SteelElectroless Nickel Plating35 ~ 70
1 Piece(s)

14 Days or more

1035SteelElectroless Nickel Plating40 ~ 90
1 Piece(s)

14 Days or more

108Stainless SteelNot Provided12 ~ 50
1 Piece(s)

14 Days or more

1010Stainless SteelNot Provided13 ~ 50
1 Piece(s)

14 Days or more

1012Stainless SteelNot Provided13 ~ 50
1 Piece(s)

14 Days or more

1015Stainless SteelNot Provided19 ~ 50
1 Piece(s)

14 Days or more

1020Stainless SteelNot Provided25 ~ 70
1 Piece(s)

14 Days or more

1025Stainless SteelNot Provided30 ~ 70
1 Piece(s)

14 Days or more

1030Stainless SteelNot Provided35 ~ 70

Loading...

  1. 1

Example

Strut Clamps - Arm Type, P Selectable:Related Image
MKP (>> Click here)
MCSTN (>> Click here)
 

Basic Information

Type Arm/Bar Types Post Shape Round

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.