(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: With Horizontal Tapped Holes
•Post Shape: Round
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |||
Pitch Selectable | Pitch Configurable | |||||
Standard | Thin | Standard | Thin | |||
KQM | KQMU | KQL | KQLU | Low Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MQM | MQMU | MQL | MQLU | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
AQM | AQMU | AQL | - | Aluminum Alloy 6000 series | Black Anodize | Hex Socket Head Cap Screw |
WQM | WQMU | - | - | Clear Anodize | Hex Socket Head Cap Screw (Stainless Steel) | |
SQM | SQMU | SQL | SQLU | 304 Stainless Steel | - |
Part Number | - | P |
MQM12 KQLU25 | - | 40 |
Part Number | P | A | B | C | C1 | E | H | S1 | M1 | S | W | M | d | |||
Type | DH7 | |||||||||||||||
Standard KQM MQM AQM WQM SQM (D≤30) | Thin KQMU MQMU AQMU WQMU SQMU (D≤30) | 8 | +0.015 0 | 15 | 29 | 12 | 12 | - | 14 | 8 | 6 | M3 | - | 2 | M5 | 5.5 |
10 | 16 | 31 | 16 | 16 | 9 | 15 | 9 | 8 | M4 | - | ||||||
12 | +0.018 0 | 18 | 34 | 16 | 10 | - | ||||||||||
15 | 25 | 45 | 22 | 22 | 12 | 20 | 12 | 12 | M5 | 12 | ||||||
16 | - | |||||||||||||||
20 | +0.021 0 | 30 | 52 | 28 | 28 | 16 | 22 | 15 | 16 | M6 | 14 | M6 | 6.6 | |||
25 | 33 | 58 | 32 | 32 | 19 | 25 | 18 | 20 | 16 | |||||||
30 | 37 | 66 | 40 | 40 | 29 | 21 | 25 | M8 | 20 | M8 | 9 | |||||
35 | +0.025 0 | 40 | 72 | 45 | 45 | 22 | 32 | 24 | 28 | |||||||
KQM | KQMU | 40 | +0.025 0 | 45 | 79 | 50 | 50 | 25 | 34 | 26 | 30 | M8 | 20 | 2 | M8 | 9 |
50 | 60 | 103 | 65 | 65 | 32 | 43 | 33 | 38 | M10 | 32 | 3 | M10 | 11 | |||
[ ! ]For the available sizes, refer to the price list. [ ! ]D=16 is only applicable to Standard Pitch (except Clear Anodize). [ ! ]DH7 tolerance is before the slit machining. [ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening. |
Part Number | P | A | B | C | C1 | E | H | S1 | M1 | S | W | M | d | ||||||||||
Type | DH7 | ||||||||||||||||||||||
Standard KQL MQL AQL SQL (D≤30) | Thin KQLU MQLU SQLU (D≤20) | 10 | +0.015 0 | 20 | 30 | A=P+E | 16 | 16 | 9 | 15 | 9 | 8 | M4 | - | 2 | M5 | 5.5 | ||||||
12 | +0.018 0 | 25 | 35 | 16 | 10 | - | |||||||||||||||||
15 | 30 | 40 | 22 | 22 | 12 | 20 | 12 | 12 | M5 | 12 | |||||||||||||
20 | +0.021 0 | 25 | 40 | 28 | 28 | 16 | 22 | 15 | 16 | M6 | 14 | M6 | 6.6 | ||||||||||
25 | 40 | 50 | 32 | 32 | 19 | 25 | 18 | 20 | 16 | ||||||||||||||
30 | 50 | 60 | 40 | 40 | 29 | 21 | 25 | M8 | 20 | M8 | 9 | ||||||||||||
35 | +0.025 0 | 45 | 45 | 22 | 32 | 24 | 28 | ||||||||||||||||
KQL KQLU | 40 | +0.025 0 | 50 | 60 | A=P+E | 50 | 50 | 25 | 34 | 26 | 30 | M8 | 20 | 2 | M8 | 9 | |||||||
50 | 50 | 70 | 65 | 65 | 32 | 43 | 33 | 38 | M10 | 32 | 3 | M10 | 11 | ||||||||||
[ ! ]For the available sizes, refer to the price list. [ ! ]DH7 tolerance is before the slit machining. [ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening. |
D | Included Screw (Thin Type has 1 screw on each side.) |
8 | M5-12, 1 pc. |
10 | M5-15, 1 pc. |
12 | M5-15, 1 pc. |
15 | M5-20, 2 pcs. |
16 | M5-20, 2 pcs. |
20 | M6-25, 2 pcs. |
25 | M6-30, 2 pcs. |
30 | M8-35, 2 pcs. |
35 | M8-40, 2 pcs. |
40 | M8-45, 2 pcs. |
50 | M10-55, 2 pcs. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AQL10-[20,30] |
AQL12-[25,35] |
AQL20-[25,40] |
AQL25-[40,50] |
AQL30-[50,60] |
AQL35-[50,60] |
AQM8 |
AQM10 |
AQM12 |
AQM15 |
AQM16 |
AQM20 |
AQM25 |
AQM30 |
AQM35 |
AQMU10 |
AQMU12 |
AQMU15 |
AQMU20 |
AQMU25 |
AQMU30 |
KQL10-[20,30] |
KQL12-[25,35] |
KQL15-[30,40] |
KQL20-[25,40] |
KQL25-[40,50] |
KQL30-[50,60] |
KQL35-[50,60] |
KQL40-[50,60] |
KQL50-[50,70] |
KQLU10-[20,30] |
KQLU12-[25,35] |
KQLU15-[30,40] |
KQLU20-[25,40] |
KQLU25-[40,50] |
KQLU30-[50,60] |
KQLU35-[50,60] |
KQM8 |
KQM10 |
KQM12 |
KQM15 |
KQM16 |
KQM20 |
KQM25 |
KQM30 |
KQM35 |
KQM40 |
KQM50 |
KQMU10 |
KQMU12 |
KQMU15 |
KQMU20 |
KQMU25 |
KQMU30 |
KQMU40 |
KQMU50 |
MQL10-[20,30] |
MQL12-[25,35] |
MQL15-[30,40] |
MQL20-[25,40] |
Loading...
Type | With Horizontal Tapped Holes | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy