(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Selectable pitch, perpendicular type, same or different hole diameter.

Strut Clamps - Selectable pitch, perpendicular type, same or different hole diameter.
  • Degreasing
  • Spec Change

Selectable shaft pitch between two posts for stands.

  • METRIC
  • inCAD Components
Strut Clamps - Perpendicualr Configuration, Same Diameter, Selectable Pitch:Related Image
· P Dimension Tolerance: JIS B 0405 Medium Class (>> Click here)
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Equal Dia., Perpendicular ConfigurationUnequal Dia., Perpendicular Configuration
KMKCKMKDLow Carbon SteelBlack OxideHex Socket Head Cap Screw
MMKCMMKDElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
AMKCAMKDAluminum Alloy 6000 seriesBlack AnodizeHex Socket Head Cap Screw
SMKCSMKD304 Stainless Steel-Hex Socket Head Cap Screw (Stainless Steel)
[ ! ]CB screws are included with the black oxide and black anodized products, and SCB screws are included with the other products.

Specifications

Part Number-D1-P
KMKC10
MMKD20

-

15
-
-
20
30
■Equal Dia., Perpendicular, Hole Pitch Selectable
Part NumberPABCEHSMd
TypeDH7
KMKC
MMKC
AMKC

SMKC
6 +0.012
0
10 15 20 A=P+(2xE)1010127-M44.5
8 +0.015
0
10 15 20 25 1212148-M55.5
10 15 20 25 30 1616159-
12 +0.018
0
1610-
15 20 25 30 40 2222181211
20 +0.021
0
25 30 40 50 2828221514M66.6
25 30 40 50 75 3232251816
30 50 75 100 150 4040292120M89
35 +0.025
0
4545322424
[ ! ]For the available sizes, refer to the price list.
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.
■Unequal Dia. Perpendicular Pitch Selectable
Part NumberD1H7PABCEGHKS1S2Md
TypeDH7
KMKD
MMKD

AMKD
SMKD
8 +0.015
0
6 +0.012
0
10 15 20 A=P+E+G129131287--M44.5
10 8 +0.015
0
15 20 25 1612151498--M55.5
12 +0.018
0
10 15 20 25 30 16161615109--
15 221818151210119
20 +0.021
0
15 +0.018
0
20 25 30 40 2822222015131411M66.6
25 25 30 40 50 3225252018131614
30 20 +0.021
0
30 40 50 75 4030292421162015M89
35 +0.025
0
25 50 75 100 150 4535322724192420
[ ! ]D Dimension for SMKD is available up to 30. [ ! ]D Dimension 8 is not available for AMKD and SMKD.
[ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.
■ Included Screws
DIncluded Screw
Equal Dia., Perpendicular ConfigurationUnequal Dia., Perpendicular Configuration
6M4-10, 2 pcs.-
8M5-12, 2 pcs.M4-8/M4-12, 1 pc. each
10M5-15, 2 pcs.M5-12/M5-10, 1 pc. each
12M5-15, 2 pcs.M5-20, 2 pcs.
15M5-20, 4 pcs.M5-20/M5-15, 2 pcs. each
20M6-25, 4 pcs.M6-25/M6-20, 2 pcs. each
25M6-30, 4 pcs.M6-30/M6-25, 2 pcs. each
30M8-35, 4 pcs.M8-35/M8-30, 2 pcs each
35M8-40, 4 pcs.M8-40/M8-35, 2 pcs. each

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AMKC8-[10,​15,​20,​25]
AMKC10-[15,​20,​25,​30]
AMKC12-[15,​20,​25,​30]
AMKC15-[20,​25,​30,​40]
AMKC20-[25,​30,​40,​50]
AMKC25-[30,​40,​50,​75]
AMKC30-[50,​75,​100,​150]
AMKD10-8-[15,​20,​25]
AMKD12-10-[15,​20,​25,​30]
AMKD15-10-[15,​20,​25,​30]
AMKD20-15-[20,​25,​30,​40]
AMKD25-15-[25,​30,​40,​50]
AMKD30-20-[30,​40,​50,​75]
AMKD35-25-[50,​75,​100,​150]
KMKC6-[10,​15,​20]
KMKC8-[10,​15,​20,​25]
KMKC10-[15,​20,​25,​30]
KMKC12-[15,​20,​25,​30]
KMKC15-[20,​25,​30,​40]
KMKC20-[25,​30,​40,​50]
KMKC25-[30,​40,​50,​75]
KMKC30-[50,​75,​100,​150]
KMKC35-[50,​75,​100,​150]
KMKD8-6-[10,​15,​20]
KMKD10-8-[15,​20,​25]
KMKD12-10-[15,​20,​25,​30]
KMKD15-10-[15,​20,​25,​30]
KMKD20-15-[20,​25,​30,​40]
KMKD25-15-[25,​30,​40,​50]
KMKD30-20-[30,​40,​50,​75]
KMKD35-25-[50,​75,​100,​150]
MMKC6-[10,​15,​20]
MMKC8-[10,​15,​20,​25]
MMKC10-[15,​20,​25,​30]
MMKC12-[15,​20,​25,​30]
MMKC15-[20,​25,​30,​40]
MMKC20-[25,​30,​40,​50]
MMKC25-[30,​40,​50,​75]
MMKC30-[50,​75,​100,​150]
MMKC35-[50,​75,​100,​150]
MMKD8-6-[10,​15,​20]
MMKD10-8-[15,​20,​25]
MMKD12-10-[15,​20,​25,​30]
MMKD15-10-[15,​20,​25,​30]
MMKD20-15-[20,​25,​30,​40]
MMKD25-15-[25,​30,​40,​50]
MMKD30-20-[30,​40,​50,​75]
MMKD35-25-[50,​75,​100,​150]
SMKC8-[10,​15,​20,​25]
SMKC10-[15,​20,​25,​30]
SMKC12-[15,​20,​25,​30]
SMKC15-[20,​25,​30,​40]
SMKC20-[25,​30,​40,​50]
SMKC25-[30,​40,​50,​75]
SMKD10-8-[15,​20,​25]
SMKD12-10-[15,​20,​25,​30]
SMKD15-10-[15,​20,​25,​30]
SMKD20-15-[20,​25,​30,​40]
SMKD25-15-[25,​30,​40,​50]
SMKD30-20-[30,​40,​50,​75]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Combined Posts Dia. Material Surface Treatment #2 #3
1 Piece(s)

10 Days or more

108Equal Dia.AluminumBlack Anodize10 ~ 25-
1 Piece(s)

10 Days or more

1010Equal Dia.AluminumBlack Anodize15 ~ 30-
1 Piece(s)

10 Days or more

1012Equal Dia.AluminumBlack Anodize15 ~ 30-
1 Piece(s)

10 Days or more

1015Equal Dia.AluminumBlack Anodize20 ~ 40-
1 Piece(s)

10 Days or more

1020Equal Dia.AluminumBlack Anodize25 ~ 50-
1 Piece(s)

10 Days or more

1025Equal Dia.AluminumBlack Anodize30 ~ 75-
1 Piece(s)

10 Days or more

1030Equal Dia.AluminumBlack Anodize50 ~ 150-
1 Piece(s)

10 Days or more

1010Unequal Dia.AluminumBlack Anodize815 ~ 25
1 Piece(s)

10 Days or more

1012Unequal Dia.AluminumBlack Anodize1015 ~ 30
1 Piece(s)

10 Days or more

1015Unequal Dia.AluminumBlack Anodize1015 ~ 30
1 Piece(s)

10 Days or more

1020Unequal Dia.AluminumBlack Anodize1520 ~ 40
1 Piece(s)

10 Days or more

1025Unequal Dia.AluminumBlack Anodize1525 ~ 50
1 Piece(s)

10 Days or more

1030Unequal Dia.AluminumBlack Anodize2030 ~ 75
1 Piece(s)

10 Days or more

1035Unequal Dia.AluminumBlack Anodize2550 ~ 150
1 Piece(s)

10 Days or more

106Equal Dia.SteelBlack Oxide Coating10 ~ 20-
1 Piece(s)

10 Days or more

108Equal Dia.SteelBlack Oxide Coating10 ~ 25-
1 Piece(s)

10 Days or more

1010Equal Dia.SteelBlack Oxide Coating15 ~ 30-
1 Piece(s)

10 Days or more

1012Equal Dia.SteelBlack Oxide Coating15 ~ 30-
1 Piece(s)

10 Days or more

1015Equal Dia.SteelBlack Oxide Coating20 ~ 40-
1 Piece(s)

10 Days or more

1020Equal Dia.SteelBlack Oxide Coating25 ~ 50-
1 Piece(s)

10 Days or more

1025Equal Dia.SteelBlack Oxide Coating30 ~ 75-
1 Piece(s)

10 Days or more

1030Equal Dia.SteelBlack Oxide Coating50 ~ 150-
1 Piece(s)

10 Days or more

1035Equal Dia.SteelBlack Oxide Coating50 ~ 150-
1 Piece(s)

10 Days or more

108Unequal Dia.SteelBlack Oxide Coating610 ~ 20
1 Piece(s)

10 Days or more

1010Unequal Dia.SteelBlack Oxide Coating815 ~ 25
1 Piece(s)

10 Days or more

1012Unequal Dia.SteelBlack Oxide Coating1015 ~ 30
1 Piece(s)

10 Days or more

1015Unequal Dia.SteelBlack Oxide Coating1015 ~ 30
1 Piece(s)

10 Days or more

1020Unequal Dia.SteelBlack Oxide Coating1520 ~ 40
1 Piece(s)

10 Days or more

1025Unequal Dia.SteelBlack Oxide Coating1525 ~ 50
1 Piece(s)

10 Days or more

1030Unequal Dia.SteelBlack Oxide Coating2030 ~ 75
1 Piece(s)

10 Days or more

1035Unequal Dia.SteelBlack Oxide Coating2550 ~ 150
1 Piece(s)

10 Days or more

106Equal Dia.SteelElectroless Nickel Plating10 ~ 20-
1 Piece(s)

10 Days or more

108Equal Dia.SteelElectroless Nickel Plating10 ~ 25-
1 Piece(s)

10 Days or more

1010Equal Dia.SteelElectroless Nickel Plating15 ~ 30-
1 Piece(s)

10 Days or more

1012Equal Dia.SteelElectroless Nickel Plating15 ~ 30-
1 Piece(s)

10 Days or more

1015Equal Dia.SteelElectroless Nickel Plating20 ~ 40-
1 Piece(s)

10 Days or more

1020Equal Dia.SteelElectroless Nickel Plating25 ~ 50-
1 Piece(s)

10 Days or more

1025Equal Dia.SteelElectroless Nickel Plating30 ~ 75-
1 Piece(s)

10 Days or more

1030Equal Dia.SteelElectroless Nickel Plating50 ~ 150-
1 Piece(s)

10 Days or more

1035Equal Dia.SteelElectroless Nickel Plating50 ~ 150-
1 Piece(s)

10 Days or more

108Unequal Dia.SteelElectroless Nickel Plating610 ~ 20
1 Piece(s)

10 Days or more

1010Unequal Dia.SteelElectroless Nickel Plating815 ~ 25
1 Piece(s)

10 Days or more

1012Unequal Dia.SteelElectroless Nickel Plating1015 ~ 30
1 Piece(s)

10 Days or more

1015Unequal Dia.SteelElectroless Nickel Plating1015 ~ 30
1 Piece(s)

10 Days or more

1020Unequal Dia.SteelElectroless Nickel Plating1520 ~ 40
1 Piece(s)

10 Days or more

1025Unequal Dia.SteelElectroless Nickel Plating1525 ~ 50
1 Piece(s)

10 Days or more

1030Unequal Dia.SteelElectroless Nickel Plating2030 ~ 75
1 Piece(s)

10 Days or more

1035Unequal Dia.SteelElectroless Nickel Plating2550 ~ 150
1 Piece(s)

10 Days or more

108Equal Dia.Stainless SteelNot Provided10 ~ 25-
1 Piece(s)

10 Days or more

1010Equal Dia.Stainless SteelNot Provided15 ~ 30-
1 Piece(s)

10 Days or more

1012Equal Dia.Stainless SteelNot Provided15 ~ 30-
1 Piece(s)

10 Days or more

1015Equal Dia.Stainless SteelNot Provided20 ~ 40-
1 Piece(s)

10 Days or more

1020Equal Dia.Stainless SteelNot Provided25 ~ 50-
1 Piece(s)

10 Days or more

1025Equal Dia.Stainless SteelNot Provided30 ~ 75-
1 Piece(s)

10 Days or more

1010Unequal Dia.Stainless SteelNot Provided815 ~ 25
1 Piece(s)

10 Days or more

1012Unequal Dia.Stainless SteelNot Provided1015 ~ 30
1 Piece(s)

10 Days or more

1015Unequal Dia.Stainless SteelNot Provided1015 ~ 30
1 Piece(s)

10 Days or more

1020Unequal Dia.Stainless SteelNot Provided1520 ~ 40
1 Piece(s)

10 Days or more

1025Unequal Dia.Stainless SteelNot Provided1525 ~ 50
1 Piece(s)

10 Days or more

1030Unequal Dia.Stainless SteelNot Provided2030 ~ 75

Loading...

  1. 1
 

Basic Information

Type Perpendicular Post Shape Round

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.