(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The dimensions of the diameters can be configured equal or unequal. Available materials, aluminum, steel and stainless steel.
MISUMI
MISUMI
MISUMI
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
KDSTR | Low Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MDKTR | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
ALKDR | Aluminum Alloy 6000 series | Black Anodize | Hex Socket Head Cap Screw |
SLKDR | 304 Stainless Steel | - | Hex Socket Head Cap Screw (Stainless Steel) |
Part Number |
KDSTR20 KLSTNR20 |
Part Number | D1H7 | B | E | G | H | K | Ra | Rb | r | S | d | M (Coarse) | ||||
Type | DH7 | |||||||||||||||
Equal Dia., Perpendicular Configuration KDSTR MDKTR ALKDR SLKDR | Unequal Dia., Perpendicular Configuration KLSTNR MLSTNR ALKLNR SLKLNR | 8 | + 0.015 0 | 6 | + 0.012 0 | 12 | 14 | 13 | 8 | 7 | 7.6 | 5 | 3 | - | 5.5 | M5 |
10 | 8 | + 0.015 0 | 16 | 15 | 14 | 9 | 8 | 9.8 | 7 | 4 | ||||||
12 | + 0.018 0 | 10 | 16 | 15 | 10 | 9 | 10.4 | - | ||||||||
15 | 22 | 18 | 12 | 13.8 | 10 | 5 | 6.6 | M6 | ||||||||
20 | + 0.021 0 | 15 | + 0.018 0 | 28 | 23 | 20 | 15 | 12 | 17.7 | 13 | 7.5 | 11 | ||||
25 | 32 | 26 | 18 | 20.9 | 15 | 14 | ||||||||||
30 | 20 | + 0.021 0 | 40 | 30 | 25 | 21 | 16 | 25.6 | 19 | 10 | 16 | 9 | M8 | |||
35 | + 0.025 0 | 25 | 45 | 33 | 28 | 24 | 19 | 29.1 | 21.5 | 12.5 | 18 | |||||
[ ! ]D dimension 35 is only applicable to MLSTNR and SLKLNR. [ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting. [ ! ]For mating, g6-f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Perpendicular | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy