(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Super Compact Strut Clamps - Vertical or Side Tapped, with Wing Knob

Single Hole Super Compact Strut Clamps - Vertical or Side Tapped, with Wing Knob
  • Volume Discount
  • Spec Change

Wing Knob facilitates Changeovers.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Super Compact Strut Clamps- Vertical Tapped, with a Wing Knob:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Vertical TapsParallel Taps
AMNCCAQMCC6061 Aluminum AlloyBlack AnodizeWing Knob (Black)
-AQMWCClear AnodizeWing Knob (White)
*Head of Wing Knob: Nylon 66
Thread: SWRM Low Carbon Steel−10 (Trivalent Chromate)

Specifications

Part Number
AQMWC10
Part NumberBLL1L2rHm1fPP1Wd2mWing Knob
TypeDH7EC
Vertical Tapped Holes
AMNCC
Parallel Tapped Holes
AQMCC
AQMWC
6+0.012
0
1021.510.51158M2.6456.513.5M31810.5
8+0.015
0
12251114610M3567
101629.513.516811M4688.51.54.5M4
12+0.018
0
183214189139
15224118231117M5812125.5M52815
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. [ ! ]Do not tighten the wing nut and hex socket head cap screw unless shaft is set in D part.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AMNCC6
AMNCC8
AMNCC10
AMNCC12
AMNCC15
AQMCC6
AQMCC8
AQMCC10
AQMCC12
AQMCC15
AQMWC6
AQMWC8
AQMWC10
AQMWC12
AQMWC15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Surface Treatment
1 Piece(s)Available

8 Days or more

106Black Anodize
1 Piece(s)Available

8 Days or more

108Black Anodize
1 Piece(s)Available

8 Days or more

1010Black Anodize
1 Piece(s)Available

8 Days or more

1012Black Anodize
1 Piece(s)Available

8 Days or more

1015Black Anodize
1 Piece(s)Available

8 Days or more

106Black Anodize
1 Piece(s)Available

8 Days or more

108Black Anodize
1 Piece(s)Available

8 Days or more

1010Black Anodize
1 Piece(s)Available

8 Days or more

1012Black Anodize
1 Piece(s)Available

8 Days or more

1015Black Anodize
1 Piece(s)Available

8 Days or more

106Clear Anodize
1 Piece(s)Available

8 Days or more

108Clear Anodize
1 Piece(s)Available

8 Days or more

1010Clear Anodize
1 Piece(s)Available

8 Days or more

1012Clear Anodize
1 Piece(s)Available

8 Days or more

1015Clear Anodize
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Surface Treatment

Loading...

  1. 1

Basic Information

Type With Vertical Tapped Holes / With Horizontal Tapped Holes Post Shape Round Material Aluminum

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.