(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Compact Strut Clamps - Wing knob, perpendicular type, same or different hole diameter.

Ultra Compact Strut Clamps - Wing knob, perpendicular type, same or different hole diameter.
  • Volume Discount
  • Spec Change

Wing Knob facilitates Changeovers.

  • METRIC
  • inCAD Components
Super Compact Strut Clamps- Same Diameter with a Wing Knob:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Equal Dia.Unequal Dia.
ALKCCALNCC6061 Aluminum AlloyBlack AnodizeWing Knob (Black)
ALKWCALNWCClear AnodizeWing Knob (White)
*Head of Wing Knob: Nylon 66
Thread Section: SWRM Low Carbon Steel-10
Trivalent Chromate

Specifications

Part Number-D1
ALKCC8
ALNCC10

-

8
■Equal Dia. Perpendicular Configuration with a Wing Knob
Part NumberBLL1L2rP1P2d2mWWing Knob
TypeDH7EC
ALKCC
ALKWC
6+0.012
0
102910.5856.56.53.5M311810.5
8+0.015
0
12321110677
10163913.51288.58.54.5M41.5
12+0.018
0
18431415999
15225418181111.511.55.5M52815
■Unequal Dia. Perpendicular Configuration with a Wing Knob
Part NumberD1H7BB1LL1L2rr1P1P2d4mWWing Knobm1W1Wing Knob
TypeDH7ECE1C1
ALNCC
ALN
WC
8+0.015
0
6+0.012
0
121031.511105676.53.5M311810.5M311810.5
10+0.015
0
6+0.012
0
16123713.512688.574.5M41.51810.5M411810.5
108+0.015
0
36.5123.5M3
12+0.018
0
8+0.015
0
18144014147997.54.5M41.51810.5M411810.5
121039.53.5M31.5
15+0.018
0
10+0.015
0
221849181691111.595.5M51.52815M51.52815
1512+0.018
0
48.54.5M41810.5
[ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting.
[ ! ]Use Fitting Shafts with Tolerances g6, f8. [ ! ]Do not tighten the wing nut and hex socket head cap screw unless shaft is set in D part.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALKCC6
ALKCC8
ALKCC10
ALKCC12
ALKCC15
ALKWC6
ALKWC8
ALKWC10
ALKWC12
ALKWC15
ALNCC8-6
ALNCC10-6
ALNCC10-8
ALNCC12-8
ALNCC12-10
ALNCC15-10
ALNCC15-12
ALNWC8-6
ALNWC10-6
ALNWC10-8
ALNWC12-8
ALNWC12-10
ALNWC15-10
ALNWC15-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Combined Posts Dia. Surface Treatment
1 Piece(s)Available

8 Days or more

106Equal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

108Equal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1010Equal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1012Equal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1015Equal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

106Equal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

108Equal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1010Equal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1012Equal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1015Equal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

108Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1010Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1010Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1012Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1012Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1015Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

1015Unequal Dia.Black Anodize
1 Piece(s)Available

8 Days or more

108Unequal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1010Unequal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1010Unequal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1012Unequal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1012Unequal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1015Unequal Dia.Clear Anodize
1 Piece(s)Available

8 Days or more

1015Unequal Dia.Clear Anodize

Loading...

  1. 1
 

Basic Information

Type Perpendicular Post Shape Round Material Aluminum

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.