(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Touch panels and boxes can be freely rotated.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |||
Round Flanged | Compact Flanged | Clamp Lever | Screws | Nut | ||
ROCN | WROCN | 1018 Carbon Steel | Electroless Nickel Plating | CLMD | CB8-20x4 | LBNR8×4 |
ROCK | WROCK | 1018 Carbon Steel | Black Oxide | CLMD | CB8-20x4 | LBNR8×4 |
ROCSH | WROCS | 304 Stainless Steel | - | CLMS | SCB8-20x4 | SLBNR8×4 |
Part Number |
ROCN42 |
Part Number | A | D | D1 | G(PF) | F | H | C | V | P.C.D. | C1 | W | W1 | Z | Applicable Tube | *Reference Values | ||
Type | Nominal | X1(N) | X2(N) | ||||||||||||||
Round Flanged ROCN ROCK ROCSH Compact Flanged WROCN WROCK WROCS | 28 | 20 | 50 | 85 | G1 | 23 | 55 | 3 | 35 | 65 | 1.5 | 52 | 34 | 56 | G28 | 16.4 | 23.5 |
36 | 28 | 60 | 95 | G1 1/4 | 26 | 58 | 45 | 75 | 62 | 44 | 62 | G36 | 17.2 | 24.8 | |||
42 | 33 | 65 | 100 | G1 1/2 | 5 | 50 | 80 | 67 | 49 | 64 | G42 | 18.4 | 30.3 | ||||
54 | 48 | 80 | 120 | G2 | 27 | 59 | 64 | 95 | 3 | 82 | 64 | 72 | G54 | 19.6 | 32.3 | ||
70 | 62 | 96 | 138 | G2 1/2 | 32 | 63 | 78 | 112 | 98 | 76 | 82 | G70 | 20.8 | 33.4 | |||
82 | 72 | 106 | 148 | G3 | 37 | 68 | 90 | 122 | 108 | 86 | 88 | G82 | 22 | 34.1 | |||
92 | 85 | 118 | 160 | G3 1/2 | 103 | 134 | 120 | 94 | 96 | G92 | 23.2 | 36.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy