(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Please use this for raising height of a workpiece.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |||
Standard | O.D. and Hole Position Configurable | ||||
Tapped | Through Holes | Tapped | Through Holes | ||
BLTB | BLHB | FLTB | FLHB | 1018 Carbon Steel | Black Oxide |
BLTM | BLHM | FLTM | FLHM | Electroless Nickel Plating | |
BLTA | - | FLTA | FLHA | 6063 Aluminum Alloy | Clear Anodize |
- | BLHS | FLTS | FLHS | 304 Stainless Steel | - |
Part Number | - | A | - | B | - | X |
BLTB4 BLHM8 FLTM6 | - - - | 38 60 78 | - - - | 25 30 35 | - | 30 |
A | No.4, 5 | No.6 | No.8 |
32 | 6 | 7 | 8 |
38 | 6.5 | 8 | 9 |
60 | 10 | 10 | 10 |
75 | |||
100 | |||
125 | 12.5 | 12.5 | 12.5 |
Part Number | A | B 5mm Increment | T | L | M | N | ||||
Type | No. | Tapped | Through Holes | BLTB BLHB BLTM BLHM BLHS | BLTA | |||||
Tapped 1018 Carbon Steel BLTB BLTM 6063 Aluminum Alloy BLTA | Through Holes 1018 Carbon Steel BLHB BLHM 304 Stainless Steel BLHS | 4 | 32 38 60 75 100 125 | 15~80 | 10~50 | 9 | 10 | L=A-(2xX) | 4 | 4.5 |
5 | 12 | 12 | 5 | 5.5 | ||||||
6 | 10~60 | 16 | 15 | 6 | 6.5 | |||||
8 | 10~80 | 22 | 20 | 8 | 9 |
Part Number | A 1mm Increment | B 1mm Increment | X 1mm Increment | T | L | M | N | ||||
Type | No. | Tapped | Through Holes | FLTB FLHB FLTM FLHM FLTS FLHS | FLTA FLHA | ||||||
Tapped 1018 Carbon Steel FLTB FLTM 6063 Aluminum Alloy FLTA 304 Stainless Steel FLTS | Through Holes 1018 Carbon Steel FLHB FLHM 6063 Aluminum Alloy FLHA 304 Stainless Steel FLHS | 4 | 32 ~ 125 | 15~80 | 10~50 | 6~35 | 9 | 10 | L=A-(2xX) | 4 | 4.5 |
5 | 12 | 12 | 5 | 5.5 | |||||||
6 | 10~60 | 7~35 | 16 | 15 | 6 | 6.5 | |||||
8 | 10~80 | 8~35 | 22 | 20 | 8 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BLHB4-32-[10-50/5] |
BLHB4-38-[10-50/5] |
BLHB4-60-[10-50/5] |
BLHB4-75-[10-50/5] |
BLHB4-100-[10-50/5] |
BLHB4-125-[10-50/5] |
BLHB5-32-[10-50/5] |
BLHB5-38-[10-50/5] |
BLHB5-60-[10-50/5] |
BLHB5-75-[10-50/5] |
BLHB5-100-[10-50/5] |
BLHB5-125-[10-50/5] |
BLHB6-32-[10-60/5] |
BLHB6-38-[10-60/5] |
BLHB6-60-[10-60/5] |
BLHB6-75-[10-60/5] |
BLHB6-100-[10-60/5] |
BLHB6-125-[10-60/5] |
BLHB8-32-[10-80/5] |
BLHB8-38-[10-80/5] |
BLHB8-60-[10-80/5] |
BLHB8-75-[10-80/5] |
BLHB8-100-[10-80/5] |
BLHB8-125-[10-80/5] |
BLHM4-32-[10-50/5] |
BLHM4-38-[10-50/5] |
BLHM4-60-[10-50/5] |
BLHM4-75-[10-50/5] |
BLHM4-100-[10-50/5] |
BLHM4-125-[10-50/5] |
BLHM5-32-[10-50/5] |
BLHM5-38-[10-50/5] |
BLHM5-60-[10-50/5] |
BLHM5-75-[10-50/5] |
BLHM5-100-[10-50/5] |
BLHM5-125-[10-50/5] |
BLHM6-32-[10-60/5] |
BLHM6-38-[10-60/5] |
BLHM6-60-[10-60/5] |
BLHM6-75-[10-60/5] |
BLHM6-100-[10-60/5] |
BLHM6-125-[10-60/5] |
BLHM8-32-[10-80/5] |
BLHM8-38-[10-80/5] |
BLHM8-60-[10-80/5] |
BLHM8-75-[10-80/5] |
BLHM8-100-[10-80/5] |
BLHM8-125-[10-80/5] |
BLHS4-32-[10-50/5] |
BLHS4-38-[10-50/5] |
BLHS4-60-[10-50/5] |
BLHS4-75-[10-50/5] |
BLHS4-100-[10-50/5] |
BLHS4-125-[10-50/5] |
BLHS5-32-[10-50/5] |
BLHS5-38-[10-50/5] |
BLHS5-60-[10-50/5] |
BLHS5-75-[10-50/5] |
BLHS5-100-[10-50/5] |
BLHS5-125-[10-50/5] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy