(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Supports - With Pilot, Compact Flange, Rear Clamp.

Post Supports - With Pilot, Compact Flange, Rear Clamp.
  • Volume Discount

New: D=35, 40, 45 and 50 are added. [July 2023]
Can be fastened from the back side.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Brackets for Device Stands and Tightening from Separate Side- Flanged:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
FlangedPilot Flanged
PFPBKFPB1045 Carbon SteelBlack Oxide
PFPMKFPMElectroless Nickel Plating
PFPSS-304 Stainless Steel-

Specifications

Part Number
PFPB8
Part NumberAB(H)D1TEd1d2hFWbPh7SPost Mounting Screw
TypeDBracketsH7
(Flanged)
PFPB
PFPM
PFPSS


(Pilot Flanged)
KFPB
KFPM
6+0.012
0
28121612593.56.53.520-3.5125M3
8+0.015
0
321522155124.584.524-4.5155M4
10+0.015
0
381826188155.59.55.530-4.5185M5
12+0.018
0
422032208186.6116.532-5.5205M6
13+0.018
0
422032208186.6116.532-5.5205M6
15+0.018
0
483240251023914932205.5255M8
16+0.018
0
483240251023914932205.5255M8
20+0.021
0
55385030103111181135256.6305M10
25+0.021
0
75506238153814201445359385M12
30+0.021
0
80557545154518261850409455M16
35+0.025
0
1037082551552182618654511555M16
40+0.025
0
1187590601560182618805011605M16
50+0.025
0
138100105701575182618857014705M16

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KFPB12
KFPB16
KFPB20
KFPB25
KFPB30
KFPM8
KFPM12
KFPM15
KFPM16
KFPM20
KFPM25
KFPM30
PFPB6
PFPB8
PFPB10
PFPB12
PFPB13
PFPB15
PFPB16
PFPB20
PFPB25
PFPB30
PFPM6
PFPM8
PFPM10
PFPM12
PFPM13
PFPM15
PFPM16
PFPM20
PFPM25
PFPM30
PFPSS6
PFPSS8
PFPSS10
PFPSS12
PFPSS13
PFPSS15
PFPSS16
PFPSS20
PFPSS25
PFPSS30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBracket Shape Post Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment
1 Piece(s)Available

10 Days or more

10Pilot Flanged12[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Pilot Flanged16[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Pilot Flanged20[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Pilot Flanged25[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Pilot Flanged30[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Pilot Flanged8[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Pilot Flanged12[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Pilot Flanged15[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Pilot Flanged16[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Pilot Flanged20[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Pilot Flanged25[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Pilot Flanged30[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged6[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged8[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged10[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged12[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged13[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged15[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged16[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged20[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged25[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged30[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

10Compact Flanged6[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged8[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged10[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged12[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged13[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged15[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged16[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged20[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged25[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged30[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10Compact Flanged6304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged8304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged10304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged12304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged13304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged15304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged16304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged20304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged25304 Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

10Compact Flanged30304 Stainless SteelNot Provided
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBracket Shape Post Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment

Loading...

  1. 1

Example

Brackets for Device Stands and Tightening from Separate Side- Flanged:Related Image

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Post Shape Round
Post Type Not Provided Post Fixing Method Reversed Fastening Mounting Hole Shape Through Hole
Post Fixing Accessories Not Provided Dowel Hole Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.