(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Separate/Set Item: Single Item
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | [ A ]Accessories | ||
Side Mounting, Casting, | Side Mounting, Casting, Dowel Holes | Side Mounting, Casting, | Side Mounting, Casting, Dowel Holes | ||
CLTBD | CLPBD | 65-45-12 S.G. Cast Iron | Black Oxide or Phosphate Conversion Coating | Hex Socket Head Cap Screw | Hex Socket Head Set Screw Dowel Pin |
CLTMD | CLPMD | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | Hex Socket Head Cap Screw (Stainless Steel) Dowel Pin |
Part Number |
CLTBD20 CLPMD30 |
Part Number | A | B | L | T | F | G | K | J | h | H | E | d | d1 | Z | MA | W | With Dowel Holes | Included Screw | |||
PH7 | Tolerance | ||||||||||||||||||||
Type | DH7 | ||||||||||||||||||||
Side Mounting, Casting, CLTBD CLTMD Side Mounting, Casting, Dowel Holes CLPBD CLPMD | 20 | +0.021 0 | 65 | 45 | 45 | 12 | 50 | 25 | 6.6 | 13 | 22 | 15 | 30 | 6.6 | 11 | 6.5 | M6 | 2 | 6 | +0.012 0 | M6-20, 2 pcs. |
25 | 80 | 60 | 53 | 60 | 36 | 9 | 18 | 27 | 18 | 35 | 8 | +0.015 0 | M6-25, 2 pcs. | ||||||||
30 | 90 | 60 | 15 | 70 | 30 | 21 | 45 | 9 | 14 | 9 | M8 | M8-35, 2 pcs. | |||||||||
35 | +0.025 0 | 105 | 80 | 68 | 80 | 40 | 11 | 20 | 35 | 24 | 50 | 3 | 10 | M8-40, 2 pcs. | |||||||
40 | 115 | 76 | 90 | 38 | 27 | 60 | 11 | 17.5 | 11 | M10 | M10-45, 2 pcs. | ||||||||||
50 | 135 | 100 | 87 | 18 | 105 | 50 | 14 | 24 | 43 | 33 | 70 | M10-50, 2 pcs. | |||||||||
[ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]Recommended tolerances of fitting shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended. [ ! ]D=30 or less are applicable to CLPBD and CLPMD. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLPBD20 |
CLPBD25 |
CLPBD30 |
CLPMD20 |
CLPMD25 |
CLPMD30 |
CLTBD20 |
CLTBD25 |
CLTBD30 |
CLTBD35 |
CLTBD40 |
CLTBD50 |
CLTMD20 |
CLTMD25 |
CLTMD30 |
CLTMD35 |
CLTMD40 |
CLTMD50 |
Loading...
Separate/Set Item | Single Item | Mounting Direction | Wall Mount | Bracket Shape | Square |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Not Provided | Bracket Material | 65-45-12 S.G. Cast Iron |
Post Fixing Method | Split Clamp | Mounting Hole Shape | Counterbored Hole | Post Fixing Accessories | Hex Socket Head Cap Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy