(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - One threaded end, one internal threaded end, flat surfaces for wrench.

Circular Posts - One threaded end, one internal threaded end, flat surfaces for wrench.
  • Lead Time Reduction

New: Aluminum material is added. [July 2023]
Metric Male-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017-T4 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear or Black Anodize or No Surface Treatment. And installation or removal of Wrench Flats can be selected.
[Diameter range] 5mm - 50mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components

(i)Caution

  • The area around the wrench flats may become glossy due to deburring (buffing).
Circular Posts - One End Threaded, One End Tapped, Standard Wrench Flat, Standard L Dimension:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
L
Dimension Selectable
L Dimension Configurable
StandardWrench FlatsThread Dia. ConfigurableThread Dia. Configurable, Wrench Flats
-NETGRFNETGRSNETGNETGS1018 Carbon Steel or Equivalent-
ETKGRETKGRFETKGRSETKGETKGSBlack Oxide
PETGRPETGRFPETGRSPETGPETGSElectroless Nickel Plating
-BETGRFBETGRSBETGBETGSTrivalent Chromate (Black)
SETGRSETGRFSETGRSSETGSETGS304 Stainless Steel-

Specifications

Part Number-L-SC-M-N
ETKGR10
ETKGRF6
ETKG12
ETKGS20
-
-
-
-
150
32
250
400



-



SC100


-
-


M6
M8


-
-


N8
N10
■L Dimension Selectable
Part NumberLM (Coarse)SW1
TypeD
1018 Carbon Steel or Equivalent
ETKGR
PETGR
304 Stainless Steel
SETGR
61520253035404550           33.558
8 2025303540455060708090100110120130140150 467
10 2025303540455060708090100110120130140150200568
12  2530354045506070809010011012013014015020067.51010
15   30354045506070809010011012013014015020081013
20     40455060708090100110120130140150200101517
■L Dimension Configurable / L Dimension Configurable, Wrench Flats
Part NumberL
0.5mm Increment
SC
1mm Increment Wrench Flats only
M
(Coarse)
W1
TypeD
L Dimension Configurable
1018 Carbon Steel or Equivalent
NETGRF
ETKGRF
PETGRF
BETGRF

304 Stainless Steel
SETGRF
L Dimension Configurable, Wrench Flats
1018 Carbon Steel or Equivalent
NETGRS
ETKGRS
PETGRS
BETGRS

304 Stainless Steel
SETGRS
515~1000~422.648
615~1000~4235
820~2000~14247
1020~4000~34258
1225~5000~39061010
1530~6000~490813
2035~6000~4901017
2545~7000~5901222
3055~8000~685162715
*3555~9000~785163015
*4065~10000~880203620
 *5080~10000~980244120
[ ! ]*D≥35 is applicable only to N_ _ _ _ , E_ _ _ _ , P_ _ _ _
■Thread Diameter Configurable / Thread Diameter Configurable, Wrench Flats
Part NumberL
0.5mm Increment
SC
1mm Increment Wrench Flats only
M / N
(Coarse)
W1
TypeD
Thread Dia. Configurable
1018 Carbon Steel or Equivalent
NETG
ETKG
PETG
BETG

304 Stainless Steel
SETG
Thread Dia. Configurable, Wrench Flats
1018 Carbon Steel or Equivalent
NETGS
ETKGS
PETGS
BETGS

304 Stainless Steel
SETGS
515~1000~422.63         48
615~1000~42 34        5
820~2000~142 345       7
1020~4000~342  456      8
1225~5000~390   568     1010
1530~6000~490    6810    13
2040~6000~490    681012   17
2555~7000~590    68101216  22
3065~8000~685    6810121620 2715
*3580~9000~785     810121620243015
*4080~10000~880      10121620243620
*5080~10000~980       121620244120
[ ! ]*D≥35 is applicable only to N_ _ _ _ , E_ _ _ _ , P_ _ _ _ [ ! ]When L−SC≤Nx3, W−N≥2 is required. [ ! ]L≥Nx3+2
L dim. tolerance is normally.
L 15~300 ±0.2
L300.5~600 ±0.3
L600.5~1000 ±0.4

However when L≤200,all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.
[ ! ]Except L Dimension Selectable

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BETG5-[15-50/0.5]-M[2.6,​3]-N[2.6,​3]
BETG6-[15-50/0.5]-M[3,​4]-N[3,​4]
BETG8-[20-150/0.5]-M[3,​4,​5]-N[3,​4,​5]
BETG10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]
BETG12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
BETG15-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
BETG20-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
BETG25-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
BETG30-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
BETGRF5-[15-50/0.5]
BETGRF6-[15-50/0.5]
BETGRF8-[20-150/0.5]
BETGRF10-[20-350/0.5]
BETGRF12-[25-400/0.5]
BETGRF15-[30-500/0.5]
BETGRF20-[35-500/0.5]
BETGRF25-[45-600/0.5]
BETGRF30-[55-700/0.5]
BETGRS5-[15-50/0.5]-SC[0-42/1]
BETGRS6-[15-50/0.5]-SC[0-42/1]
BETGRS8-[20-150/0.5]-SC[0-142/1]
BETGRS10-[20-350/0.5]-SC[0-342/1]
BETGRS12-[25-400/0.5]-SC[0-390/1]
BETGRS15-[30-500/0.5]-SC[0-490/1]
BETGRS20-[35-500/0.5]-SC[0-490/1]
BETGRS25-[45-600/0.5]-SC[0-590/1]
BETGRS30-[55-700/0.5]-SC[0-685/1]
BETGS5-[15-50/0.5]-SC[0-42/1]-M[2.6,​3]-N[2.6,​3]
BETGS6-[15-50/0.5]-SC[0-42/1]-M[3,​4]-N[3,​4]
BETGS8-[20-150/0.5]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]
BETGS10-[20-350/0.5]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]
BETGS12-[25-400/0.5]-SC[0-390/1]-M[5,​6,​8]-N[5,​6,​8]
BETGS15-[30-500/0.5]-SC[0-490/1]-M[6,​8,​10]-N[6,​8,​10]
BETGS20-[40-500/0.5]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
BETGS25-[55-700/0.5]-SC[0-690/0.5]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
BETGS25-[55-700/0.5]-SC[0-690/0.5]-M[5,​6,​8,​10,​12,​16]-ND[5,​6,​8,​10,​12,​16]
BETGS30-[65-700/0.5]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKG5-[15-50/0.5]-M[2.6,​3]-N[2.6,​3]
ETKG6-[15-50/0.5]-M[3,​4]-N[3,​4]
ETKG8-[20-150/0.5]-M[3,​4,​5]-N[3,​4,​5]
ETKG10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKG12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKG15-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKG20-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKG25-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKG30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKG35-[80-800/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKG40-[80-900/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKG50-[80-1000/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKGR6-[15-50/5]
ETKGR8-[20-50/5]
ETKGR8-[60-150/10]
ETKGR10-200
ETKGR10-[20-50/5]
ETKGR10-[60-150/10]
ETKGR12-200
ETKGR12-[25-50/5]
ETKGR12-[60-150/10]
ETKGR15-200
ETKGR15-[30-50/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Thread Dia. N(mm) Distance to Wrench Slot S [SC]
(mm)
Thread Dia. N(mm) Distance to Wrench Flats [SC]
(mm)
Thread Dia. N (Depth=Nx3)[Code ND]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

12 Days or more

10515 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.6 ~ 3--2.6 ~ 3---
1 Piece(s)

12 Days or more

10615 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)3 ~ 4--3 ~ 4---
1 Piece(s)

12 Days or more

10820 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)3 ~ 5--3 ~ 5---
1 Piece(s)

12 Days or more

101020 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)4 ~ 6--4 ~ 6---
1 Piece(s)

12 Days or more

101225 ~ 400[Steel] Low Carbon SteelTrivalent Chromate (Black)5 ~ 8--5 ~ 8---
1 Piece(s)

12 Days or more

101530 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 10--6 ~ 10---
1 Piece(s)

12 Days or more

102040 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 12--6 ~ 12---
1 Piece(s)

12 Days or more

102555 ~ 600[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 16--6 ~ 16---
1 Piece(s)

12 Days or more

103065 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 20--6 ~ 20---
1 Piece(s)

12 Days or more

10515 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.62.6-----
1 Piece(s)

12 Days or more

10615 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)33-----
1 Piece(s)

12 Days or more

10820 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)44-----
1 Piece(s)

12 Days or more

101020 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)55-----
1 Piece(s)

12 Days or more

101225 ~ 400[Steel] Low Carbon SteelTrivalent Chromate (Black)66-----
1 Piece(s)

12 Days or more

101530 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)88-----
1 Piece(s)

12 Days or more

102035 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)1010-----
1 Piece(s)

12 Days or more

102545 ~ 600[Steel] Low Carbon SteelTrivalent Chromate (Black)1212-----
1 Piece(s)

12 Days or more

103055 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)1616-----
1 Piece(s)

12 Days or more

10515 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.62.6--0 ~ 42-4
1 Piece(s)

12 Days or more

10615 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)33--0 ~ 42-5
1 Piece(s)

12 Days or more

10820 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)44--0 ~ 142-7
1 Piece(s)

12 Days or more

101020 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)55--0 ~ 342-8
1 Piece(s)

12 Days or more

101225 ~ 400[Steel] Low Carbon SteelTrivalent Chromate (Black)66--0 ~ 390-10
1 Piece(s)

12 Days or more

101530 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)88--0 ~ 490-13
1 Piece(s)

12 Days or more

102035 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)1010--0 ~ 490-17
1 Piece(s)

12 Days or more

102545 ~ 600[Steel] Low Carbon SteelTrivalent Chromate (Black)1212--0 ~ 590-22
1 Piece(s)

12 Days or more

103055 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)1616--0 ~ 685-27
1 Piece(s)

12 Days or more

10515 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.6 ~ 3--2.6 ~ 30 ~ 42-4
1 Piece(s)

12 Days or more

10615 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)3 ~ 4--3 ~ 40 ~ 42-5
1 Piece(s)

12 Days or more

10820 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)3 ~ 5--3 ~ 50 ~ 142-7
1 Piece(s)

12 Days or more

101020 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)4 ~ 6--4 ~ 60 ~ 342-8
1 Piece(s)

12 Days or more

101225 ~ 400[Steel] Low Carbon SteelTrivalent Chromate (Black)5 ~ 8--5 ~ 80 ~ 390-10
1 Piece(s)

12 Days or more

101530 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 10--6 ~ 100 ~ 490-13
1 Piece(s)

12 Days or more

102040 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 12--6 ~ 120 ~ 490-17
1 Piece(s)

12 Days or more

102555 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)5 ~ 16--5 ~ 160 ~ 690-22
1 Piece(s)

12 Days or more

102555 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)5 ~ 16---0 ~ 6905 ~ 1622
1 Piece(s)

12 Days or more

103065 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)6 ~ 20--6 ~ 200 ~ 685-27
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating2.6 ~ 3--2.6 ~ 3---
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 4--3 ~ 4---
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 5--3 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 6--4 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 8--5 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 10--6 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 12--6 ~ 12---
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16--6 ~ 16---
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 20--6 ~ 20---
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 24--8 ~ 24---
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelBlack Oxide Coating10 ~ 24--10 ~ 24---
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelBlack Oxide Coating12 ~ 24--12 ~ 24---
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating333.5---5
1 Piece(s)

9 Days or more

10820 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating446---7
1 Piece(s)

9 Days or more

10860 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating446---7
1 Piece(s)

9 Days or more

1010200[Steel] Low Carbon SteelBlack Oxide Coating556---8
1 Piece(s)

9 Days or more

101020 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating556---8
1 Piece(s)

9 Days or more

101060 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating556---8
1 Piece(s)

9 Days or more

1012200[Steel] Low Carbon SteelBlack Oxide Coating667.5---10
1 Piece(s)

9 Days or more

101225 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating667.5---10
1 Piece(s)

9 Days or more

101260 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating667.5---10
1 Piece(s)

9 Days or more

1015200[Steel] Low Carbon SteelBlack Oxide Coating8810---13
1 Piece(s)

9 Days or more

101530 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating8810---13

Loading...

Example

Circular Posts - One End Threaded, One End Tapped, Standard Wrench Flat, Standard L Dimension:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Threads End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.