(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - Both ends threaded, with flat surfaces for wrench, configurable length.

Circular Posts - Both ends threaded, with flat surfaces for wrench, configurable length.
  • Lead Time Reduction

New: Black anodized aluminum added and available length extended. [July 2023]
Metric Female-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017-T4 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear or Black Anodize or No Surface Treatment.And installation or removal of Wrench Flats can be selected.
[Diameter range] 5mm - 50mm
[Length range] 8mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Circular Posts - Both Ends Tapped With Standard Wrench Flat, Standard L Dimension:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
L
Dimension Selectable
L Dimension Configurable
StandardWrench FlatsThread Dia. ConfigurableThread Dia. Configurable, Wrench Flats
-NETRFNETRSNETFNETS1018 Carbon Steel or Equivalent-
ETKRETKRFETKRSETKFETKSBlack Oxide
PETRPETRFPETRSPETFPETSElectroless Nickel Plating
-BETRFBETRS-BETSTrivalent Chromate (Black)
SETRSETRFSETRSSETFSETS304 Stainless Steel-
-AETRFAETRSAETTFAETTS2017-T4 Aluminum AlloyClear Anodize

Specifications

Part Number-L-SC-M-N
ETKR10
ETKRF10
ETKF20
SETS25
-
-
-
-
150
150
400
500



-



SC100


-
-


M8
M10


-
-


N10
N12
■L Dimension Selectable
Part NumberLM (Coarse)SW1
TypeD
1018 Carbon Steel or Equivalent
ETKR
PETR

304 Stainless Steel
SETR
61520253035404550           33.558
8 2025303540455060708090100110120130140150 467
10 2025303540455060708090100110120130140150200568
12  2530354045506070809010011012013014015020067.51010
15    354045506070809010011012013014015020081013
20     40455060708090100110120130140150200101517
■L Dimension Configurable / L Dimension Configurable, Wrench Flats
Part NumberL
0.5mm Increment
SC
1mm Increment Wrench Flats only
M
(Coarse)
W1
TypeD
L Dimension Configurable
1018 Carbon Steel or Equivalent
NETRF
ETKRF
PETRF
BETRF

304 Stainless Steel
SETRF
2017-T4 Aluminum Alloy
AETRF
L Dimension Configurable, Wrench Flats
1018 Carbon Steel or Equivalent
NETRS
ETKRS
PETRS
BETRS

304 Stainless Steel
SETRS
2017-T4 Aluminum Alloy
AETRS
*1 58~1000~422.648
68~1000~4235
810~2000~14247
1015~4000~34258
1225~5000~39061010
1525~6000~490813
2030~6000~4901017
2540~7000~5901222
3050~8000~685162715
*2 3550~9000~7851630
*2 4060~10000~880203620
 *2 5075~10000~9802441
[ ! ]*1 D=5 is not available for 2017-T4 Aluminum Alloy material. [ ! ]When L≤Mx4, tapped hole goes through. [ ! ]When L≤Mx6, the pilot hole may go through.
[ ! ]*D≥35 is applicable only to N_ _ _ _ , E_ _ _ _ , P_ _ _ _
■Thread Diameter Configurable / Thread Diameter Configurable, Wrench Flats
Part NumberL
0.5mm Increment
SC
1mm Increment Wrench Flats only
M / N
(Coarse)
W1
TypeD
Thread Dia. Configurable
1018 Carbon Steel or Equivalent
NETF
ETKF
PETF


304 Stainless Steel
SETF
2017-T4 Aluminum Alloy
AETTF
Thread Dia. Configurable, Wrench Flats
1018 Carbon Steel or Equivalent
NETS
ETKS
PETS
BETS

304 Stainless Steel
SETS
2017-T4 Aluminum Alloy
AETTS
*1 515~1000~422.63         48
615~1000~42 34        5
815~2000~142 345       7
1020~4000~342  456      8
1225~5000~390   568     1010
1530~6000~490    6810    13
2040~6000~490    681012   17
2550~7000~590    68101216  22
3060~8000~685    6810121620 2715
*2 3575~9000~785     810121620243015
*2 4075~10000~880      10121620243620
 *2 5075~10000~980       121620244120
[ ! ]*1 D=5 is not available for 2017-T4 Aluminum Alloy material. [ ! ]L≥Mx2+Nx2 [ ! ]When SC≤Mx3, W-M≥2 is needed. When L-SC≤Nx3, W-N≥2 is needed.
[ ! ]*D≥35 is applicable only to N_ _ _ _ , E_ _ _ _ , P_ _ _ _
L dim. tolerance is normally.
L 8~300 ±0.2
L300.5~600 ±0.3
L600.5~1000 ±0.4

However when L≤200,all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.
[ ! ]Except L Dimension Selectable

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AETRF6-[8-50/0.5]
AETRF8-[10-150/0.5]
AETRF10-[15-350/0.5]
AETRF12-[25-400/0.5]
AETRF15-[25-500/0.5]
AETRF20-[30-500/0.5]
AETRF25-[40-600/0.5]
AETRF30-[50-700/0.5]
AETRS6-[8-100/0.5]-SC[0-92/0.5]
AETRS8-[10-150/0.5]-SC[0-142/1]
AETRS10-[15-350/0.5]-SC[0-342/1]
AETRS12-[25-400/0.5]-SC[0-390/1]
AETRS15-[25-500/0.5]-SC[0-490/1]
AETRS20-[30-500/0.5]-SC[0-490/1]
AETRS25-[40-600/0.5]-SC[0-590/1]
AETRS30-[50-700/0.5]-SC[0-685/1]
AETTF6-[15-50/0.5]-M[3,​4]-N[3,​4]
AETTF8-[15-150/0.5]-M[3,​4,​5]-N[3,​4,​5]
AETTF10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]
AETTF12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
AETTF15-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
AETTF20-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
AETTF25-[50-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
AETTF30-[60-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
AETTS6-[15-50/0.5]-SC[0-42/1]-M[3,​4]-N[3,​4]
AETTS8-[15-150/0.5]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]
AETTS10-[20-350/0.5]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]
AETTS12-[25-500/0.5]-SC[0-490/0.5]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
AETTS12-[25-500/0.5]-SC[0-490/0.5]-M[4,​5,​6,​8]-ND[4,​5,​6,​8]
AETTS12-[25-500/0.5]-SC[0-490/0.5]-MD[4,​5,​6,​8]-N[4,​5,​6,​8]
AETTS12-[25-500/0.5]-SC[0-490/0.5]-MD[4,​5,​6,​8]-ND[4,​5,​6,​8]
AETTS15-[30-600/0.5]-SC[0-590/0.5]-M[5,​6,​8,​10]-N[5,​6,​8,​10]
AETTS15-[30-600/0.5]-SC[0-590/0.5]-M[5,​6,​8,​10]-ND[5,​6,​8,​10]
AETTS15-[30-600/0.5]-SC[0-590/0.5]-MD[5,​6,​8,​10]-N[5,​6,​8,​10]
AETTS15-[30-600/0.5]-SC[0-590/0.5]-MD[5,​6,​8,​10]-ND[5,​6,​8,​10]
AETTS20-[40-500/0.5]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
AETTS25-[50-600/0.5]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
AETTS30-[60-700/0.5]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
BETRF5-[8-50/0.5]
BETRF6-[8-50/0.5]
BETRF8-[10-150/0.5]
BETRF10-[15-350/0.5]
BETRF12-[25-400/0.5]
BETRF15-[25-500/0.5]
BETRF20-[30-500/0.5]
BETRF25-[40-600/0.5]
BETRF30-[50-700/0.5]
BETRS5-[8-50/0.5]-SC[0-42/1]
BETRS6-[8-50/0.5]-SC[0-42/1]
BETRS8-[10-150/0.5]-SC[0-142/1]
BETRS10-[15-350/0.5]-SC[0-342/1]
BETRS12-[25-400/0.5]-SC[0-390/1]
BETRS15-[25-500/0.5]-SC[0-490/1]
BETRS20-[30-500/0.5]-SC[0-490/1]
BETRS25-[40-600/0.5]-SC[0-590/1]
BETRS30-[50-700/0.5]-SC[0-685/1]
BETS5-[15-50/0.5]-SC[0-42/1]-M[2.6,​3]-N[2.6,​3]
BETS6-[15-50/0.5]-SC[0-42/1]-M[3,​4]-N[3,​4]
BETS8-[15-150/0.5]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]
BETS10-[20-350/0.5]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Thread Dia. N(mm) Distance to Wrench Slot S [SC]
(mm)
Thread Dia. N(mm) Distance to Wrench Flats [SC]
(mm)
Thread Dia. N (Depth=Nx3)[Code ND]
(mm)
Thread Dia. M (Depth=Mx3) [Code MD]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

14 Days or more

1068 ~ 50[Aluminum] 2017-T4 Aluminum AlloyClear Anodize33------
1 Piece(s)

14 Days or more

10810 ~ 150[Aluminum] 2017-T4 Aluminum AlloyClear Anodize44------
1 Piece(s)

14 Days or more

101015 ~ 350[Aluminum] 2017-T4 Aluminum AlloyClear Anodize55------
1 Piece(s)

14 Days or more

101225 ~ 400[Aluminum] 2017-T4 Aluminum AlloyClear Anodize66------
1 Piece(s)

14 Days or more

101525 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize88------
1 Piece(s)

14 Days or more

102030 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize1010------
1 Piece(s)

14 Days or more

102540 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize1212------
1 Piece(s)

14 Days or more

103050 ~ 700[Aluminum] 2017-T4 Aluminum AlloyClear Anodize1616------
1 Piece(s)

14 Days or more

1068 ~ 100[Aluminum] 2017-T4 Aluminum AlloyClear Anodize33--0 ~ 92--5
1 Piece(s)

14 Days or more

10810 ~ 150[Aluminum] 2017-T4 Aluminum AlloyClear Anodize44--0 ~ 142--7
1 Piece(s)

14 Days or more

101015 ~ 350[Aluminum] 2017-T4 Aluminum AlloyClear Anodize55--0 ~ 342--8
1 Piece(s)

14 Days or more

101225 ~ 400[Aluminum] 2017-T4 Aluminum AlloyClear Anodize66--0 ~ 390--10
1 Piece(s)

14 Days or more

101525 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize88--0 ~ 490--13
1 Piece(s)

14 Days or more

102030 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize1010--0 ~ 490--17
1 Piece(s)

14 Days or more

102540 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize1212--0 ~ 590--22
1 Piece(s)

14 Days or more

103050 ~ 700[Aluminum] 2017-T4 Aluminum AlloyClear Anodize1616--0 ~ 685--27
1 Piece(s)

14 Days or more

10615 ~ 50[Aluminum] 2017-T4 Aluminum AlloyClear Anodize3 ~ 4--3 ~ 4----
1 Piece(s)

14 Days or more

10815 ~ 150[Aluminum] 2017-T4 Aluminum AlloyClear Anodize3 ~ 5--3 ~ 5----
1 Piece(s)

14 Days or more

101020 ~ 350[Aluminum] 2017-T4 Aluminum AlloyClear Anodize4 ~ 6--4 ~ 6----
1 Piece(s)

14 Days or more

101225 ~ 400[Aluminum] 2017-T4 Aluminum AlloyClear Anodize5 ~ 8--5 ~ 8----
1 Piece(s)

14 Days or more

101530 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 10--6 ~ 10----
1 Piece(s)

14 Days or more

102040 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 12--6 ~ 12----
1 Piece(s)

14 Days or more

102550 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 16--6 ~ 16----
1 Piece(s)

14 Days or more

103060 ~ 700[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 20--6 ~ 20----
1 Piece(s)

14 Days or more

10615 ~ 50[Aluminum] 2017-T4 Aluminum AlloyClear Anodize3 ~ 4--3 ~ 40 ~ 42--5
1 Piece(s)

14 Days or more

10815 ~ 150[Aluminum] 2017-T4 Aluminum AlloyClear Anodize3 ~ 5--3 ~ 50 ~ 142--7
1 Piece(s)

14 Days or more

101020 ~ 350[Aluminum] 2017-T4 Aluminum AlloyClear Anodize4 ~ 6--4 ~ 60 ~ 342--8
1 Piece(s)

14 Days or more

101225 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize4 ~ 8--4 ~ 80 ~ 490--10
1 Piece(s)

14 Days or more

101225 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize4 ~ 8---0 ~ 4904 ~ 8-10
1 Piece(s)

14 Days or more

101225 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize---4 ~ 80 ~ 490-4 ~ 810
1 Piece(s)

14 Days or more

101225 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize----0 ~ 4904 ~ 84 ~ 810
1 Piece(s)

14 Days or more

101530 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize5 ~ 10--5 ~ 100 ~ 590--13
1 Piece(s)

14 Days or more

101530 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize5 ~ 10---0 ~ 5905 ~ 10-13
1 Piece(s)

14 Days or more

101530 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize---5 ~ 100 ~ 590-5 ~ 1013
1 Piece(s)

14 Days or more

101530 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize----0 ~ 5905 ~ 105 ~ 1013
1 Piece(s)

14 Days or more

102040 ~ 500[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 12--6 ~ 120 ~ 490--17
1 Piece(s)

14 Days or more

102550 ~ 600[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 16--6 ~ 160 ~ 590--22
1 Piece(s)

14 Days or more

103060 ~ 700[Aluminum] 2017-T4 Aluminum AlloyClear Anodize6 ~ 20--6 ~ 200 ~ 685--27
1 Piece(s)

14 Days or more

1058 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.62.6------
1 Piece(s)

14 Days or more

1068 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)33------
1 Piece(s)

14 Days or more

10810 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)44------
1 Piece(s)

14 Days or more

101015 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)55------
1 Piece(s)

14 Days or more

101225 ~ 400[Steel] Low Carbon SteelTrivalent Chromate (Black)66------
1 Piece(s)

14 Days or more

101525 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)88------
1 Piece(s)

14 Days or more

102030 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)1010------
1 Piece(s)

14 Days or more

102540 ~ 600[Steel] Low Carbon SteelTrivalent Chromate (Black)1212------
1 Piece(s)

14 Days or more

103050 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)1616------
1 Piece(s)

14 Days or more

1058 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.62.6--0 ~ 42--4
1 Piece(s)

14 Days or more

1068 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)33--0 ~ 42--5
1 Piece(s)

14 Days or more

10810 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)44--0 ~ 142--7
1 Piece(s)

14 Days or more

101015 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)55--0 ~ 342--8
1 Piece(s)

14 Days or more

101225 ~ 400[Steel] Low Carbon SteelTrivalent Chromate (Black)66--0 ~ 390--10
1 Piece(s)

14 Days or more

101525 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)88--0 ~ 490--13
1 Piece(s)

14 Days or more

102030 ~ 500[Steel] Low Carbon SteelTrivalent Chromate (Black)1010--0 ~ 490--17
1 Piece(s)

14 Days or more

102540 ~ 600[Steel] Low Carbon SteelTrivalent Chromate (Black)1212--0 ~ 590--22
1 Piece(s)

14 Days or more

103050 ~ 700[Steel] Low Carbon SteelTrivalent Chromate (Black)1616--0 ~ 685--27
1 Piece(s)

14 Days or more

10515 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)2.6 ~ 3--2.6 ~ 30 ~ 42--4
1 Piece(s)

14 Days or more

10615 ~ 50[Steel] Low Carbon SteelTrivalent Chromate (Black)3 ~ 4--3 ~ 40 ~ 42--5
1 Piece(s)

14 Days or more

10815 ~ 150[Steel] Low Carbon SteelTrivalent Chromate (Black)3 ~ 5--3 ~ 50 ~ 142--7
1 Piece(s)

14 Days or more

101020 ~ 350[Steel] Low Carbon SteelTrivalent Chromate (Black)4 ~ 6--4 ~ 60 ~ 342--8

Loading...

Example

Circular Posts - Both Ends Tapped With Standard Wrench Flat, Standard L Dimension:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Taps End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.