(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Aluminum material is added and available length extended. [July 2023]
Metric Male-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2011-T8 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear or Black Anodize or No Surface Treatment.
[Diameter range] 5mm - 32mm
[Length range] 8mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | ||
L Dimension Selectable | L Dimension Configurable | L Dimension, Thread Dia. Configurable | ||
- | NLSBWF | NLSBG | 1018 Carbon Steel or Equivalent | - |
LSBWRK | LSBWF | LSBG | Black Oxide | |
PLSBWRK | PLSBWF | PLSBG | Electroless Nickel Plating | |
- | BLSBWF | BLSBG | Trivalent Chromate (Black) | |
SLSBWRK | SLSBWF | SLSBG | 304 Carbon Steel | - |
Part Number | - | L | - | M | - | N | |
(L Dimension Selectable) (L Dimension Configurable) (L Dimension & Thread Dia. Configurable) | LSBWRK10 LSBWF12 LSBG30 | - - - | 40 300 700 | - | M20 | - | N24 |
Part Number | L Selection | M (Coarse) | (C) | |||||||||||||||||||
Type | B | |||||||||||||||||||||
1018 Carbon Steel or Equivalent LSBWRK PLSBWRK 304 Carbon Steel SLSBWRK | 6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 3 | 6.9 | |||||||||||
7 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 4 | 8.1 | |||
8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 5 | 9.2 | ||
10 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 6 | 11.5 | |||
12 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 6 | 13.9 | |||
13 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 8 | 15.0 | ||||
14 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 8 | 16.2 | |||||
17 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 10 | 19.6 | ||||||
19 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 12 | 21.9 |
Part Number | L 0.5mm Increment | M (Coarse) | (C) | |
Type | B | |||
1018 Carbon Steel or Equivalent NLSBWF LSBWF PLSBWF BLSBWF 304 Carbon Steel SLSBWF | 5 | 8~100 | 2.6 | 5.8 |
6 | 15~100 | 3 | 6.9 | |
7 | 20~200 | 4 | 8.1 | |
8 | 20~250 | 5 | 9.2 | |
10 | 25~350 | 6 | 11.5 | |
12 | 25~500 | 6 | 13.9 | |
13 | 30~500 | 8 | 15.0 | |
14 | 30~600 | 8 | 16.2 | |
17 | 35~600 | 10 | 19.6 | |
19 | 45~600 | 12 | 21.9 | |
24 | 55~700 | 16 | 27.7 | |
27 | 65~800 | 20 | 31.2 | |
30 | 65~1000 | 20 | 34.6 | |
32 | 80~1000 | 24 | 36.9 |
Part Number | L 0.5mm Increment | M (Coarse) / N (Coarse) Selection | (C) | ||||||||||||
Type | B | ||||||||||||||
1018 Carbon Steel or Equivalent NLSBG LSBG PLSBG BLSBG 304 Carbon Steel SLSBG | 5 | 8~100 | 2 | 2.6 | 5.8 | ||||||||||
6 | 15~100 | 3 | 4 | 6.9 | |||||||||||
7 | 20~200 | 3 | 4 | 8.1 | |||||||||||
8 | 20~250 | 3 | 4 | 5 | 9.2 | ||||||||||
10 | 25~350 | 4 | 5 | 6 | 11.5 | ||||||||||
12 | 25~500 | 4 | 5 | 6 | 8 | 13.9 | |||||||||
13 | 30~500 | 4 | 5 | 6 | 8 | 15.0 | |||||||||
14 | 35~600 | 4 | 5 | 6 | 8 | 10 | 16.2 | ||||||||
17 | 35~600 | 5 | 6 | 8 | 10 | 19.6 | |||||||||
19 | 45~600 | 5 | 6 | 8 | 10 | 12 | 21.9 | ||||||||
24 | 55~700 | 6 | 8 | 10 | 12 | 16 | 27.7 | ||||||||
27 | 65~800 | 6 | 8 | 10 | 12 | 16 | 20 | 31.2 | |||||||
30 | 80~1000 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 34.6 | ||||||
32 | 80~1000 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 36.9 |
L8~300 | ± | 0.1 |
L300.5~600 | ± | 0.3 |
L600.5~800 | ± | 0.4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BLSBG5-[8-50/0.5]-M[2,2.6]-N[2,2.6] |
BLSBG6-[15-50/0.5]-M[3,4]-N[3,4] |
BLSBG7-[20-150/0.5]-M[3,4]-N[3,4] |
BLSBG8-[20-250/0.5]-M[3,4,5]-N[3,4,5] |
BLSBG10-[25-350/0.5]-M[4,5,6]-N[4,5,6] |
BLSBG12-[25-400/0.5]-M[4,5,6,8]-N[4,5,6,8] |
BLSBG13-[30-400/0.5]-M[4,5,6,8]-N[4,5,6,8] |
BLSBG14-[35-500/0.5]-M[4,5,6,8,10]-N[4,5,6,8,10] |
BLSBG17-[35-600/0.5]-M[4,5,6,8,10,12]-N[4,5,6,8,10] |
BLSBG17-[35-600/0.5]-M[4,5,6,8,10,12]-ND[4,5,6,8,10] |
BLSBG19-[45-500/0.5]-M[5,6,8,10,12]-N[5,6,8,10,12] |
BLSBG24-[55-600/0.5]-M[6,8,10,12,16]-N[6,8,10,12,16] |
BLSBG27-[65-700/0.5]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
BLSBG30-[80-800/0.5]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
BLSBG32-[80-800/0.5]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
BLSBWF5-[8-50/0.5] |
BLSBWF6-[15-50/0.5] |
BLSBWF7-[20-150/0.5] |
BLSBWF8-[20-250/0.5] |
BLSBWF10-[25-350/0.5] |
BLSBWF12-[25-400/0.5] |
BLSBWF13-[30-400/0.5] |
BLSBWF14-[30-500/0.5] |
BLSBWF17-[35-500/0.5] |
BLSBWF19-[45-500/0.5] |
BLSBWF24-[55-600/0.5] |
BLSBWF27-[65-700/0.5] |
BLSBWF30-[65-800/0.5] |
BLSBWF32-[80-800/0.5] |
LSBG5-[8-50/0.5]-M[2,2.6]-N[2,2.6] |
LSBG6-[15-50/0.5]-M[3,4]-N[3,4] |
LSBG7-[20-200/0.5]-M[3,4,5]-N[3,4] |
LSBG7-[20-200/0.5]-M[3,4,5]-ND[3,4] |
LSBG8-[20-250/0.5]-M[3,4,5]-N[3,4,5] |
LSBG10-[25-350/0.5]-M[3,4,5,6,8]-N[3,4,5,6] |
LSBG10-[25-350/0.5]-M[3,4,5,6,8]-ND[3,4,5,6] |
LSBG12-[25-400/0.5]-M[4,5,6,8]-N[4,5,6,8] |
LSBG13-[30-500/0.5]-M[3,4,5,6,8,10]-N[3,4,5,6,8] |
LSBG13-[30-500/0.5]-M[3,4,5,6,8,10]-ND[3,4,5,6,8] |
LSBG14-[35-600/0.5]-M[3,4,5,6,8,10,12]-N[3,4,5,6,8,10] |
LSBG14-[35-600/0.5]-M[3,4,5,6,8,10,12]-ND[3,4,5,6,8,10] |
LSBG17-[35-600/0.5]-M[4,5,6,8,10,12]-N[4,5,6,8,10] |
LSBG17-[35-600/0.5]-M[4,5,6,8,10,12]-ND[4,5,6,8,10] |
LSBG19-[45-600/0.5]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12] |
LSBG19-[45-600/0.5]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12] |
LSBG24-[55-600/0.5]-M[6,8,10,12,16]-N[6,8,10,12,16] |
LSBG27-[65-700/0.5]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
LSBG30-[80-800/0.5]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
LSBG32-[80-800/0.5]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
LSBWF5-[8-50/0.5] |
LSBWF6-[15-50/0.5] |
LSBWF7-[20-150/0.5] |
LSBWF8-[20-250/0.5] |
LSBWF10-[25-350/0.5] |
LSBWF12-[25-400/0.5] |
LSBWF13-[30-400/0.5] |
LSBWF14-[30-500/0.5] |
LSBWF17-[35-500/0.5] |
LSBWF19-[45-500/0.5] |
LSBWF24-[55-600/0.5] |
Part Number |
---|
Loading...
Type | Hex | End Shape (Left) | Threads | End Shape (Right) | Taps |
---|---|---|---|---|---|
Style | Solid | Engraved Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy