(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CCTV Lenses - Camera Mounting Bolts【5 Pieces Per Package】

CCTV Lenses - Camera Mounting Bolts
  • Volume Discount

Camera Body Female Thread Mountable.

  • inCAD Components
Setscrews for CCD Cameras:Related Image
・Materials
[ M ] Material: 302HQ Stainless Steel
[ S ] Surface Treatment: Passivated

Specifications

Part Number
MLCV50
LCV12
LRC
LCK8
CLAJM20
Part Number
TypeL
LCK8
12
Caution: The size of hex socket is equivalent to M6.
When tightening, use hex wrench for M6.
[ ! ]Sold by the pack (A pack contains 5 pieces)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCK8
LCK12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.