(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CCTV Lenses - Auto Extension Ring

CCTV Lenses - Auto Extension Ring
  • Volume Discount

Object view can be adjusted by combined use with CCTV lenses.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Close-Up Rings for CCTV Lenses:Related Image
・Materials
[ M ] Material: Aluminum
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
LCVR10
Part NumberWeight g
TypeH
LCVR0.50.25
10.5
21.0
54.0
7.56.0
107.0
1511.5
2015.5
2217.0
3022.5
4030.5
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Field of View, Magnification and Shooting Distance when Mounting Auto Extension Ring
· Mega-Pixel Lenses (MLCV)
Lens Focal DistanceMLCV6MLCV8MLCV12MLCV16
Auto Extension Ring (mm)Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
1/2"1/3"1/4"1/2"1/3"1/4"1/2"1/3"1/4"1/2"1/3"1/4"
0171x229129x17196x12920166x8849x6637x4910267x8950x6738x5015194x12571x9453x71299
0.543x5832x4324x324130x4123x3017x235142x5632x4224x329059x7844x5933x44180
58x7743x5833x435940x5330x4023x30126114x15286x11464x86272155x206116x15587x116496
125x3318x2514x181817x2313x1710x133131x4123x3117x236242x5632x4224x32126
29x3822x2916x222320x2715x2011x155758x7743x5833x4312876x10257x7643x57240
1.517x2313x1710x13819x2514x1911x142124x3218x2414x184633x4425x3319x2596
19x2614x1911x141127x3520x2715x203438x5129x3822x298051x6838x5129x38155
213x1810x137x10315x2012x159x121520x2715x2011x153527x3621x2715x2176
14.4x19.210.8x14.48.1x10.8520x2715x2011x152229x3822x2916x225638x5129x3822x29112
5--10x137.4x105.5x7.4913x1810x137.4x1029
--12x158.6x126.5x8.61315x2012x158.6x1236
10---7x95.3x74.0x5.39
---8x105.8x84.3x5.810

Lens Focal DistanceMLCV25MLCV35MLCV50
Auto Extension Ring (mm)Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
1/2"1/3"1/4"1/2"1/3"1/4"1/2"1/3"1/4"
048x6336x4827x3624232x4324x3218x2424442x5732x4223.9x31.9499
0.540x5330x4022x3020129x3922x2917x2222439x5229x3922.0x29.3463
240x320180x240135x1801235343x457257x343193x2572445480x640360x480270.0x360.05032
134x4526x3419x2617227x3620x2715x2020736x4827x3620.3x27.1433
120x16090x12068x90614166x221124x16693x1241221240x320180x240135.0x180.02542
1.530x4022x3017x2215025x3319x2514x1919134x4525x3418.9x25.2406
80x10760x8045x60407112x14984x11263x84813160x213120x16090.0x120.01712
227x3520x2715x2013323x3117x2313x1717931x4224x3117.6x23.5384
60x8045x6040x4530384.2x112.363.2x84.247.4x63.2609120x16090x12067.5x90.01297
516x2112x169x127816x2212x169x1212923x3017x2312.7x16.9292
24x3218x2413x1811733.6x44.825.2x33.618.9x25.224248x6436x4827.0x36.0550
1010x137x105x74511x158x116x89015x2011x158.6x11.5216
12x169x126.7x95516.8x22.412.6x16.89.4x12.612024x3218x2413.5x18.0301
157x95x74x5318x116x85x67012x159x126.5x8.7178
8x10.66x84.5x63411.2x14.98.4x11.26.3x8.47916x2112x169.0x12.0218
205x74x53x4237x95x74x5589x127x95.3x7.0154
6x84.5x63.4x4.5248.4x11.26.3x8.44.7x6.35912x169x126.7x9.0176
254.3x5.83.3x4.32.4x3.3186x74x63x4508x106x84.4x5.9139
4.8x6.43.6x4.82.7x3.6186.7x9.05x6.73.8x5.04610x137x105.4x7.2151
303.7x4.92.8x3.72.1x2.8144.8x6.43.6x4.82.7x3.6447x95x73.8x5.0127
4x5.33x42.2x3135.6x7.54.2x5.63.1x4.2388x116x84.5x6.0136
353.2x4.32.4x3.21.8x2.4124.2x5.63.1x4.22.3x3.1406x84x63.3x4.4119
3.4x4.62.6x3.41.9x2.6104.8x6.43.6x4.82.7x3.6327x95x73.9x5.1123
40-3.7x5.02.8x3.72.1x2.8365x74x53.0x3.9112
-4.2x5.63.1x4.22.4x3.1286x84x63.4x4.5114
45-3.3x4.52.5x3.31.9x2.5345x64x52.7x3.5107
-3.7x5.02.8x3.72.1x2.8255x74x53.0x4.0107
50-3.0x4.12.3x3.01.7x2.3314x63x42.4x3.2102
-3.2x4.32.4x3.21.8x2.4225x64x52.7x3.6102
· CCTV Lenses
Lens Focal DistanceLCV6LCV8LCV12LCV16
Auto Extension Ring (mm)Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
1/2"1/3"1/4"1/2"1/3"1/4"1/2"1/3"1/4"1/2"1/3"1/4"
0165x221124x16593x12420096x12872x9654x72148103x13777x10354x77248109x14582x10966x82358
0.544x5833x4425x334343x5732x4324x325955x7341x5531x4112564x8648x6436x48206
60x7945x6034x456377x10257x7743x57115119x15989x11967x89289156x208117x15688x117515
125x3419x2514x191927x3721x2715x213438x5028x3821x288045x6134x4525x34143
30x4022x3017x222538x5129x3821x295259x7945x5934x4513678x10458x7845x58252
1.5-20x2715x2011x152229x3821x2916x215735x4726x3519x26108
26x3419x2614x193140x5330x4023x308552x6939x5229x39164
2--23x3117x2313x174229x3822x2916x2286
30x4022x3017x225939x5229x3922x29120
5---14x1810x147x1035
16x2112x169x1242
10---7.3x9.75.4x7.34.1x5.414
7.8x105.8x7.84.3x5.815

Lens Focal DistanceLCV25LCV35LCV50
Auto Extension Ring (mm)Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
Field of View (Width x Length)WD
(mm)
1/2"1/3"1/4"1/2"1/3"1/4"1/2"1/3"1/4"
087x11565x8749x6545866x8749x6637x4950090x12068x9054x68943
0.564x8548x6436x4833855x7341x5531x41422-
242x322181x242136x1811270335x447251x335193x2512459
150x6738x5027x3826947x6335x4726x35366-
121x16191x12168x91637168x223126x16896x1261240
1.542x5631x4224x3122341x5531x4123x3132457x7643x5733x43610
81x10760x8145x60425112x14984x11264x84834154x205115x15487x1151577
236x4727x3620x2719137x4928x3721x2829151x6738x5129x38548
60x8145x6034x4632084x11263x8447x63631115x15486x11566x861193
519x2514x1911x1410322x3017x2212x1718531x4123x3117x23347
24x3218x2414x1813034x4525x3419x2526546x6135x4626x35503
1011x148.0x116.0x8.06013x1810x137.5x1012118x2514x1810x14226
12x169.1x126.8x9.16617x2213x179.3x1314323x3117x2313x17273
157.4x9.85.5x7.44.2x5.5439.5x137.2x9.55.4x7.29313x1810x137.3x10174
8.1x116.0x8.14.5x6.04511x158.4x116.3x8.410315x2112x158.7x12196
205.6x7.54.2x5.63.2x4.2347.4x9.95.6x7.44.2x5.67810x147.7x105.7x7.7145
6.0x8.14.5x6.03.4x4.5358.4x116.3x8.44.7x6.38212x158.6x126.4x8.6158
25-6.1x8.14.6x6.13.5x4.6688.4x116.3x8.44.7x6.3126
6.7x8.95.0x6.73.8x5.0709.2x126.9x9.25.2x6.9134
30--7.1x9.45.3x7.13.9x5.3113
7.7x105.8x7.74.3x5.8119
35--6.1x8.24.6x6.13.5x4.6104
6.6x8.84.9x6.63.7x4.9108
40--5.4x7.24.1x5.43.1x4.197
5.8x7.74.3x5.82.2x4.3100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCVR0.5
LCVR1
LCVR2
LCVR5
LCVR7.5
LCVR10
LCVR15
LCVR20
LCVR22
LCVR30
LCVR40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH Dimension
(mm)
1 Piece(s)Available

8 Days or more

100.5
1 Piece(s)Available

8 Days or more

101
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

107.5
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1022
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1040

Loading...

  1. 1

More Information

[ ! ]Use by putting it between the CCD camera and C mounting sides of all the lenses or the auto macro ring.
[ ! ]The weight is theoretical value.
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.