(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lenses Applicable for use of Narrow Range Examinations in Close-up..
Part Number
Configured Part Number is shown.
Part Number |
MLCV50 LCV12 LRC LCK8 CLAJM20 |
Part Number | Focal Distance | Aperture (FNO) | Max. applicable CCD | WD (Shooting Distance) (mm) | TV Distortion | Filter Screw Dia. (MxPitch) | L | D | (a) | (b) | Weight g | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 4 pc(s). | 5 ~ 20 pcs. | |||||||||||
MLCV | 6 | 6 | 1.4~close | 1/2 inch | 200~∞ | -0.96% | 30.5x0.5 | 37.5 | 32 | 5.8 | 5.6 | 65 | ||
8 | 8 | 1.4~close | 2/3 inch | 100~∞ | -0.10% | 30.5x0.5 | 28.2 | 33.5 | 4.7 | 4.5 | 63 | |||
12 | 12 | 1.4~close | 2/3 inch | 150~∞ | -0.10% | 30.5x0.5 | 28.2 | 33.5 | 4.7 | 4.5 | 62 | |||
16 | 16 | 1.4~close | 2/3 inch | 300~∞ | -0.10% | 30.5x0.5 | 28.2 | 33.5 | 5.8 | 5.6 | 60 | |||
25 | 25 | 1.4~close | 2/3 inch | 250~∞ | -0.30% | 25.5x0.5 | 31.5 | 29 | 5.8 | 5.6 | 45 | |||
35 | 35 | 2.0~close | 2/3 inch | 250~∞ | -0.02% | 25.5x0.5 | 38.5 | 29 | 5.8 | 5.6 | 55 | |||
50 | 50 | 2.8~close | 2/3 inch | 500~∞ | -0.20% | 25.5x0.5 | 38.5 | 29 | 5.8 | 5.6 | 55 |
Part Number | Focal Distance | Aperture (FNO) | Max. applicable CCD | WD (Shooting Distance) (mm) | TV Distortion | Filter Screw Dia. (MxPitch) | L | D | (a) | (b) | Weight g | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 4 pc(s). | 5 ~ 20 pcs. | |||||||||||
LCV | 6 | 6 | 1.4~close | 1/2 inch | 200~∞ | -1.60% | 27x0.5 | 30.0 | 30 | 5 | 5.3 | 60 | ||
8 | 8 | 1.3~close | 2/3 inch | 200~∞ | -1.90% | 25.5x0.5 | 34.5 | 29 | 5 | 5.3 | 60 | |||
12 | 12 | 1.4~close | 1/2 inch | 300~∞ | -0.30% | 27x0.5 | 34.5 | 30 | 5 | 5.3 | 60 | |||
16 | 16 | 1.4~close | 2/3 inch | 400~∞ | -0.60% | 27x0.5 | 24.5 | 30 | 5 | 5.3 | 40 | |||
25 | 25 | 1.4~close | 2/3 inch | 500~∞ | -0.60% | 27x0.5 | 24.5 | 30 | 5 | 5.3 | 45 | |||
35 | 35 | 1.9~close | 2/3 inch | 500~∞ | 0.08% | 27x0.5 | 29.0 | 30 | 5 | 5.3 | 50 | |||
50 | 50 | 1.8~close | 2/3 inch | 1000~∞ | 0.20% | 30.5x0.5 | 37.0 | 32 | 5 | 5.3 | 60 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LCV6 |
LCV8 |
LCV12 |
LCV16 |
LCV25 |
LCV35 |
LCV50 |
MLCV6 |
MLCV8 |
MLCV12 |
MLCV16 |
MLCV25 |
MLCV35 |
MLCV50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy