(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use of this handset terminal enables users to control various functions such as continuous jogging, step moves, home positioning and program execution, just by connecting with our motorized stage controllers (MSCTL102 series)
*A PC dedicated for programming will be required
Part Number |
HDT100 |
Display | LCD(16bit × 2 tiers) |
Input Power Supply | DC24V (supplied from MSCTL102 Controller) |
Number of Keys | 12 |
Cable Length | 1.5m |
Dimensions | 73(W)×130(D)×27(H)mm |
Weight | 280g |
Loading...
■DC24V Input Driver
Part Number | Input Power Supply | Rated Current | Resolution | Operating Temperature Range | External Dimensions | Weight | Signal Input |
MSDR24-C | DC24V±10% |
0.75A/Phase |
1~1/250 | 0~40℃ | 65(W)×45(D)×28(H)mm | 0.04kg | Opto-coupler Input |
MSDR24-N | Full/Half | ||||||
MSDR2436 | DC24V-36V±10% | 1~1/250 | 100(W)×70(D)×36(H)mm | 0.2kg |
[ ! ]For inquiry about the Instruction Manual and Drawing, please contact MISUMI.
■Cable for DC24V Input Driver
A 600 mm cable is already crimped onto the connector included with the driver.
Part Number | Applicable Driver | Length |
MSDR24-CB | MSDR24-C/MSDR24 | 600mm |
MSDR2436-CB | MSDR2436 |
■Sample Program of Stage Ciontroller (http://jpn.surugaost.jp/sampleprogram.php)
If you want to control a stage and its peripherals on PC, you are required to create the specific program.
The applicable sample program is downloadable from the Web site for the OST Business Div. in Suruga Seiki Co., Ltd.
[ ! ]This sample program is offered for the referential purpose and you do not necessarily need to follow the logic on the sample program.
[ ! ]Creating the final version of the control program is customers' responsiblity.
Please check the type/dimensions/specifications of the part HDT100 in the Accessories - Handset Terminal for MSCTL Controllers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy