(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cables to connect Motorized Stages and Controllers.
Select cable length and type for application specific requirements.
A connector for motorized stage is cramped, and the other end is either left loose or cramped with a controller connector.
Part Number
Configured Part Number is shown.
Part Number |
SRCB2 |
Part Number | Cable | Connector | |||||
Type | No. | Applicable Motor | Features | Overall Length | Existence of Connector | Controller Side | Stage Side |
SRCB (for 16-pin) MSCB (for 12-pin) MS4CB (for 4-sensor, 12-pin)) | 2 | 5-Phase Stepping Motor None 2-Phase Stepping Motor -TP | Ordinary Cable | 2m | Provided on both ends | 09-0341-02-14(Binder) | ■SRCB SRCN6A21-16S(JAE) ■MSCB/MS4CB HR10A-10P-12S(73)(HRS) |
4 | 4m | ||||||
6 | 6m | ||||||
2B | Ordinary Cable Provided on one end. (The other end is loose wire.) | 2m | Provided on one end (controller side). (The other end is loose wire.) | - | |||
4B | 4m | ||||||
6B | 6m | ||||||
2-R | Robot Cable | 2m | Provided on both ends | 09-0341-02-14(Binder) | |||
4-R | 4m | ||||||
6-R | 6m | ||||||
2B-R | Robot Cable Provided on one end. (The other end is loose wire.) | 2m | Provided on one end (controller side). (The other end is loose wire.) | - | |||
4B-R | 4m | ||||||
6B-R | 6m |
SRCB and MS4CB are not avaialable for 2-Phase Stepping Motor.
■Common Specifications
Type | Finished O.D. | Min. Bending Radius | Conductor | Insulator | Sheath | ||
Configuration | O.D. | Material | Material | Color | |||
Ordinary Cable | 6.70 ±0.15mm | R33mm | 40 wires/0.08mm[24AWG] | 0.65mm | PVC | PVC | Black |
Robot Cable | 50 wires/0.08mm[24AWG] | ETFE |
Part Number |
---|
Loading...
Applicable Motor | 5-Phase Stepping Motor / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy