(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scale Indicators - Vernier Scale, Aluminum Alloy

Scale Indicators - Vernier Scale, Aluminum Alloy

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Vernier Scales available as a single item. Size selectable according to travel distance.

  • inCAD Components

(i)Caution

  • Main scale and Vernier scale not sold separately.
・Materials
[ M ] Material: 1050 Aluminum Alloy
[ ! ] Accessory: Cross Recessed Pan Head Screw M2 × 3L (P = 0.4), 4 pcs.

Specifications

Part Number
STRONG3
VNIR60
TypeNo.LPApplicable Stage
VNIR403632XWG, XYWG, XSL, XSLC, XSC, XSSL, XSSLC
[ ! ]Select the size that corresponds to the stage.
605652
908682
140136132
[ ! ]Resolution: 0.1mm
[ ! ]See the XY Stage Overview pages for vernier scale reading instructions. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VNIR40
VNIR60
VNIR90
VNIR140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo.(Overall Length L)
(mm)
1 Piece(s)Available

8 Days or more

1040(36)
1 Piece(s)Available

8 Days or more

1060(56)
1 Piece(s)Available

8 Days or more

1090(86)
1 Piece(s)Available

8 Days or more

10140(136)

Loading...

  1. 1

More Information

Scale Board (Main Scale)
Scale Board
(Vernier Scale)
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.