(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Dovetail, GFG

Manual Goniometer Stages - 1-Axis, Dovetail, GFG

Move the mouse over the image to zoom

  • Volume Discount

Circular Arc Motion Stages with arc centers located on central perpendicular line above the stage tops.

  • inCAD Components
1-Axis Goniometer Stages - Dovetail Groove:Related Image
1-Axis Goniometer Stages - Dovetail Groove:Related Image
・Materials
[ M ] Material: Low Cadmium Brass
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
GFG40-25
GFWG60-60
■1-Axis
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeA-HBJH1DGPQXd1d2Type M-L
GFG25-2019915105.5106.152032.54.2SCB2-6
25-3519915106107.652032.54.2
30-3019.5914106.566.31352.54.2SCB2-8
30-4419.5913106.566.31352.54.2
40-2517.581594.8105.83223.56SCB3-6
40-4018820128.5109.73253.56SCB3-8
40-6018820128.5109.73253.56
50-50187.7181271074033.56SCB3-6
50-68187.7181281084033.56
50-86187.7181281084033.56
60-35188.6251291210.55034.58SCB4-8
60-60188.620127128.55034.58
60-80188.620127128.55034.58
80-100251430151115147074.58SCB4-12
80-130251430151115137074.58
· Performance
Part NumberStage Surface
(mm)
Height of Rotation Center H (mm)Travel DistanceTravel per Knob RotationLoad Capacity
(N)
Weight (kg)
TypeA-H
GFG25-2025x2520±0.1±15°≈2.0°19.60.07
25-3535±0.1±10°
30-3030x3030±0.1±10°≈2.06°9.80.10
30-4444±0.1≈1.5°
40-2540x4025±0.1±20°≈2.2°29.40.18
40-4040±0.1±15°≈1.89°0.24
40-6060±0.1±10°≈1.33°
50-5050x5050±0.1≈1.55°0.36
50-6868±0.1≈1.2°
50-8686±0.1±8°≈0.97°
60-3560x6035±0.1±25°≈2.0°58.80.72
60-6060±0.1±20°≈1.3°0.58
60-8080±0.1±15°≈1.0°
80-10080x80100±0.1±18°≈1.0°49.00.64
80-130130±0.1±15°
[ ! ]Resolution (Vernier Scale Indication): 0.1˚/division
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

1-Axis Goniometer Stages - Dovetail Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GFG25-20
GFG25-35
GFG30-30
GFG30-44
GFG40-25
GFG40-40
GFG40-60
GFG50-50
GFG50-68
GFG50-86
GFG60-35
GFG60-60
GFG60-80
GFG80-100
GFG80-130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Height H of Rotation Center
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (α Angle)
(deg)
1 Piece(s)Available

12 Days or more

105~30~25~251~1515.1~20252519.62015±15
1 Piece(s)Available

12 Days or more

105~30~25~251~1530.1~35252519.63515±10
1 Piece(s)Available

12 Days or more

105~3026~4026~401~1525.1~3030309.83014±10
1 Piece(s)Available

12 Days or more

105~3026~4026~401~1540.1~5030309.84413±10
1 Piece(s)Available

12 Days or more

105~3026~4026~401~1520.1~25404029.42515±20
1 Piece(s)Available

12 Days or more

105~3026~4026~4015.1~2035.1~40404029.44020±15
1 Piece(s)Available

12 Days or more

105~3026~4026~4015.1~2050.1~60404029.46020±10
1 Piece(s)Available

12 Days or more

105~3041~6041~6015.1~2040.1~50505029.45018±10
1 Piece(s)Available

12 Days or more

105~3041~6041~6015.1~2060.1~70505029.46818±10
1 Piece(s)Available

12 Days or more

105~3041~6041~6015.1~2080.1~90505029.48618±8
1 Piece(s)Available

12 Days or more

1050.1~10041~6041~6020.1~2530.1~35606058.83525±25
1 Piece(s)Available

12 Days or more

1050.1~10041~6041~6015.1~2050.1~60606058.86020±20
1 Piece(s)Available

12 Days or more

1050.1~10041~6041~6015.1~2070.1~80606058.88020±15
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9025.1~3090.1~10080804910030±18
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9025.1~30100.1 or More80804913030±15

Loading...

  1. 1
 

Basic Information

Goniometer Axis Goniometer X Axis Travel (Range)(mm) ~ ±10 Feeding Method Worm Gear
Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.