(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, Coarse/Fine Micrometer Heads, XYSKG

Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, Coarse/Fine Micrometer Heads, XYSKG

Click this image to zoom it.

  • Volume Discount

Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
・Materials
TypeMain BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ][ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
XYSKG440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel
[ ! ]For Micrometer Head and Feed Screw materials, Click here
[ ! ]For top surface mounting dimensions, see Linear Ball Slide X-Axis Stages on Click here
 

Specifications

Part Number
XYSKG40
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeA(B)EFKGRTT1QLXd1d2Type M-L
XYSKG40601618.52611.626.5324.510.527.6323.563.5SCB3-6
50553140
60503611.4527.4504.584SCB4-6
7050.546.512.529.536611.530.5604.5
8049.517255510.834.5405.514.530.8705.3
· Performance
 
Part NumberStage Surface
(mm)
Travel Distance
(mm)
Horizontal Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeAStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRolling
XYSKG4040x40Coarse
±6.5mm
Fine Feed 0.2 mm
95.21µm12µm25"15"5.05.05.00.630.700.6330µm0.44
5050x50144.26.06.86.00.240.280.240.54
6060x60192.19.010.09.00.130.160.130.78
7070x70219.712.913.812.90.090.100.091.14
8080x80255.83µm15µm17.718.217.70.060.080.0640µm1.78
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Coarse / Fine Micrometer Head Resolution Coarse:10µm, Fine: 0.5µm

Alterations

[ ! ]For micrometer head or feed screw mounted in positions other than shown below, see "Specification Selectable Type". (>> Click here)
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSKG40
XYSKG50
XYSKG60
XYSKG70
XYSKG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

10 Days or more

1050.1~10026~4026~4030.1~35404095.2321120.630.70.63
1 Piece(s)Available

10 Days or more

10100.1 or More41~6041~6030.1~355050144.2321120.240.280.24
1 Piece(s)Available

10 Days or more

10100.1 or More41~6041~6030.1~356060192.1321120.130.160.13
1 Piece(s)Available

10 Days or more

10100.1 or More61~9061~9035.1~407070219.7361120.090.10.09
1 Piece(s)Available

10 Days or more

10100.1 or More61~9061~9035.1~408080255.8403150.060.080.06

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Guiding Mechanism Linear Ball
Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Distance (X Distance)(mm) ±6.5
Travel Distance (Y Distance)(mm) ±6.5 Through Hole (Table Center Hole) No Feed Knob Position Side
Clamp Standard Reversed Standard Feed method (micrometer type) Coarse/Fine Feed
Feed method (feed pitch)(mm) Coarse 0.5, Fine 0.025

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.