(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High Precision, Linear Ball Guide, XSG (Part Numbers)

Manual X-Axis Stages - High Precision, Linear Ball Guide, XSG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

High Precision, High Rigidity, but Low Price.  If you don't need measurement, Feed Screw version is even lower in price.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[High Precision] X-Axis Stages - Linear Ball Guide:Related Image
・Materials
TypeMain BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
XSG440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel-
XSCG
XSBG
XSDG
XSKG
XSGBLow Temp. Black Chrome PlatingBlack AnodizeLow Temp. Black Chrome Plating
XSCGB
[ ! ]For Micrometer Head and Feed Screw materials, Click here.
 

Specifications

Part Number
XSG80
■Micrometer Head (XSG, XSGB) / Feed Screw (XSCG, XSBG, XSCGB) [ ! ]Standard Stages Similar Products (available for limited sizes only): XLBS Click here
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeA(B)Travel Distance (mm)EFJKDGTT1PQXd1d2TypeM-L
MicrometerFeed Screw
XSG
XSCG

XSBG
(40≤A≤100)
XSGB (* only)
XSCGB (* only)
25*2511±3.2796.8159.37123.768.5202.54.22.5SCB2-4
40*2420.3±6.51218.511.526139164.51010.5323.563.5SCB3-6
501915.31218.511.531139164.51010.5403.563.5SCB3-6
60*1410.31218.511.5361391651010.5504.584SCB4-6
7014.510.81218.511.546.513101861011.5604.584.5SCB4-6
80*43.510±12.5(*1)1722(*3)11.5551811206.51014.5704.585.3SCB4-6
10028.5-5(*2)1722(*3)11.567.51811206.51014.5904.585.3SCB4-6
(*1)Stroke for XSCG80/100, XSBG80/100, XSCGB80 is ±6.5mm. (*2)Ends of feed screw knob are at 5mm inside of the carriage edges for XSCG and XSCGB. (*3) When dimension A of Feed Screw Type XSCG and XSCGB is 80 or 100, F will be 20.
· Performance
Part NumberStage Surface (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeAHorizontalVerticalStraightnessMotion ParallelismPitchingYawingPitchingYawingRollingPitchingYawingRollingMicrometerFeed Screw
XSG
XSCG

XSBG
(40≤A≤100)
XSGB (* only)
XSCGB (* only)
25*25x2539.29.83µm10µm30"25"2.02.03.51.91.11.130µm0.070.09
40*40x4098491µm
(*4)
7µm25"15"5.05.05.00.420.350.2115µm0.230.23
5050x501476.86.86.00.150.140.090.280.28
60*60x6019610.010.09.00.080.080.050.400.40
7070x70225.413.813.812.90.060.050.030.580.58
80*80x80264.63µm8µm18.218.217.70.040.040.0220µm0.900.84
100100x10034331.831.830.70.020.020.011.331.27
[ ! ]XSG, XSGB: Micrometer Head Resolution 10µm/division (*4)Straightness of XSGB and XSCGB40/60 is 3µm.
[ ! ]For orders larger than indicated quantity, please confirm with Web Ordering System.
■Digital Micrometer Heads (XSDG) / Coarse / Fine Micrometer Head (XSKG)
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeAXSDGXSKGEFKGTT1QXd1d2TypeM-L
(B)Travel Distance (mm)(B)Travel Distance (mm)
XSDG

XSKG

(40≤A≤80)
40121.5±6.560Coarse Feed ±6.5
Fine Feed 0.2
1618.52611.6164.510.5323.563.5SCB3-6
50116.5551618.53111.6164.510.5403.563.5SCB3-6
60111.5501618.53611.416510.5504.584SCB4-6
7011250.51618.546.512.518611.5604.584.5SCB4-6
80104±12.549.517255510.8206.514.5704.585.3SCB4-6
10089---67.5-206.514.5904.585.3SCB4-6
· Performance
Part NumberStage SurfaceLoad Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeA(mm)HorizontalVerticalStraightnessMotion ParallelismPitchingYawingPitchingYawingRollingPitchingYawingRollingXSDGXSKG
XSDG

XSKG

(40≤A≤80)
4040x4098491µm7µm25"15"5.05.05.00.420.350.2115µm0.430.30
5050x501476.86.86.00.150.140.090.480.35
6060x6019610.010.09.00.080.080.050.600.47
7070x70225.413.813.812.90.060.050.030.780.65
8080x80264.63µm8µm18.218.217.70.040.040.0220µm1.100.97
100100x10034331.831.830.70.020.020.011.53-
[ ! ]XSKG: Coarse / Fine Micrometer Head Coarse Resolution 10µm, Fine Resolution 0.5µm XSDG: Digital Micrometer Head Resolution 1µm
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head or feed screw knobs can be extended by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please confirm with Web Ordering System.

Alterations

[High Precision] X-Axis Stages - Linear Ball Guide:Related Image
[ ! ]For micrometer head or feed screw mounted in positions other than shown below, see "Specifi cation Selectable Type". >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XSCG40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type) Feed method (travel distance per 1 handle rotation)
(mm)
1 Piece(s)Available

10 Days or more

10~ ±10mm50.1~10026~4026~4015.1~20Feed ScrewElectroless Nickel Plating404098±6.516170.420.350.21-Knob0.5

Loading...

  1. 1

More Information

[High Precision] X-Axis Stages - Linear Ball Guide:Related Image
 

Basic Information

Guiding Mechanism Linear Ball Table Material 440C Stainless Steel Type X-Axis
Feed Knob Position Side Clamp Standard Reversed Standard
Through Hole No

Please check the type/dimensions/specifications of the part XSCG40 in the Manual X-Axis Stages - High Precision, Linear Ball Guide, XSG series.

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Products like this...

Part Number
XSCG25
XSCG60
XSCG80
XSDG80
XSG25
XSG40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type) Feed method (travel distance per 1 handle rotation)
(mm)
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~50~25~251~15Feed ScrewElectroless Nickel Plating252539.2±3.2123101.91.11.1-Knob0.5
1 Piece(s)Available

10 Days or more

10~ ±10mm100.1 or More41~6041~6015.1~20Feed ScrewElectroless Nickel Plating6060196±6.516170.080.080.05-Knob0.5
1 Piece(s)Available

10 Days or more

10±10~30mm100.1 or More61~9061~9015.1~20Feed ScrewElectroless Nickel Plating8080264.6±12.520380.040.040.02-Knob0.5
1 Piece(s)Available

10 Days or more

-±10~30mm100.1 or More61~9061~9015.1~20Micrometer HeadElectroless Nickel Plating8080264.6±12.520380.040.040.02Digimatic-0.5
1 Piece(s)Available

8 Days or more

10~ ±10mm30.1~50~25~251~15Micrometer HeadElectroless Nickel Plating252539.2±3.2123101.91.11.1Standard-0.5
1 Piece(s)Available

8 Days or more

10~ ±10mm50.1~10026~4026~4015.1~20Micrometer HeadElectroless Nickel Plating404098±6.516170.420.350.21Standard-0.5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.