(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Set - Up Plates

Set - Up Plates

By putting this on an anti-vibration bench, an experimental unit can be constructed in a small space.

  • inCAD Components
Set - Up Plates:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number-A-B
TypeM
BBA4-120-200
Part NumberABDrawingTapped HolesTEF
TypeM
BBA4


6
12012021101010
150150102525
20020045102525
12020031101025
150102525
12030051101025
150102525
20073102525
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBA4-120
BBA4-150-[150,​200,​300]
BBA4-200-[200,​300]
BBA6-120-[120,​200,​300]
BBA6-150-[150,​200,​300]
BBA6-200-[200,​300]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTapped Hole M
(mm)
A Dimension
(mm)
Dimension B (mm)
1 Piece(s)

14 Days or more

104120-
1 Piece(s)

14 Days or more

104150150 ~ 300
1 Piece(s)

14 Days or more

104200200 ~ 300
1 Piece(s)

14 Days or more

106120120 ~ 300
1 Piece(s)

14 Days or more

106150150 ~ 300
1 Piece(s)

14 Days or more

106200200 ~ 300

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.