(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, XZFG

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, XZFG
  • Volume Discount

Square Dovetail Slide XY-Axis Stages with 18mm travel per knob rotation.

  • inCAD Components
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
XZFG25Low Cadmium BrassBlack Fluororesin Treatment
XZFG40Aluminum AlloyBlack Anodize
XZFG60

Specifications

Part Number
XZFG25
Part NumberStage ConfigurationStage Surface (mm)External Dimension (mm)Travel Distance (mm)Load Capacity (N)Weight (kg)Accessories (4 pcs.)
TypeNo.BottomTopWDHXZType M-L
XZFG25XFG25ZFG2525x25403855.5±5±56.90.20SCB2-12
40XFG40ZFG4040x40836095.0±10±1014.70.45 SCB4-6
60XFG60ZFG6060x6010680105.5±20+2019.61.25 SCB4-6
[ ! ] For orders larger than indicated quantity, please request a quotation.
[ ! ] For dimension details, see the CAD data and the catalog page for each stage (XFG: Click here, ZFG: Click here).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XZFG25
XZFG40
XZFG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Clamp
1 Piece(s)Available

10 Days or more

10~ ±10mm~25~25Low Cadmium Brass-25256.9±5±5[Standard] Standard
1 Piece(s)Available

10 Days or more

10~ ±10mm26~4026~40Aluminum AlloyBlack Anodize404014.7±10±10Clamp Lever
1 Piece(s)Available

10 Days or more

10±10~30mm41~6041~60Aluminum AlloyBlack Anodize606019.6±2020[Standard] Standard

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation XZ Travel (Z Distance) Range(mm) ~ ±10mm Load Capacity (Range)(N) 5~30
Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide Z-Axis Stage Surface Z-Axis
Through Hole (Table Center Hole) No Feed Knob Position Side Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.