(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Economically priced and thin XYZ Stages with the 15mm ~ thickness
Part Number
Configured Part Number is shown.
Part Number |
XYZEG25 |
Part Number | Stage Configuration | Stage Surface | Travel Distance (mm) | Load Capacity (N) | Weight | Accessories (4 pcs.) | ||||
Type | No. | Bottom | Top | (mm) | X | Y | Z | (kg) | Type M-L | |
XYZEG | 25 | XYEG25 | ZEG25 | 25x25 | ±5 | ±5 | ±5 | 9.8 | 0.24 | SCB2-8 |
40 | XYEG40 | ZEG40 | 40x40 | ±7 | ±7 | ±7 | 0.65 | SCB3-6 | ||
60 | XYEG60 | ZEG60 | 60x60 | ±9 | ±9 | ±9 | 14.7 | 1.95 | SCB4-6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYZEG25 |
XYZEG40 |
XYZEG60 |
Loading...
Stage (Z) Surface Orientation | Vertical | Travel (X Distance) Range(mm) | ~ ±10mm | Travel (Y Distance) Range(mm) | ~ ±10mm |
---|---|---|---|---|---|
Travel (Z Distance) Range(mm) | ~ ±10mm | Load Capacity (Range)(N) | 5~30 | Feeding Method | Feed Screw |
Guiding Mechanism | Dovetail Slide | Through Hole (Table Center Hole) | No | Feed Knob Position | Center |
Clamp | Standard | Reversed | Standard | Feed method (feed screw type) | Knob |
Feed method (feed pitch)(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy