(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Heads for Toggle Clamps - Bolt with Spring and Rubber Pad

Clamp Components Items - Metal Threaded Heads for Clamps:Related Image
・Materials
Part NumberPad PartBolt PartSpring
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
TGSPMPolyacetal (White)1045 Carbon SteelBlack Oxide304 Stainless Steel

Specifications

Part Number
MC4-32
MCS6-37
Part NumberS (Stroke)min. Load (N)max. Load (N)
TypeM
TGSPM4319.429.1
6421.830.5
8818.832.4

MLL1TDd
434.5202125.6
650304137.2
860305147.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TGSPM4
TGSPM6
TGSPM8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamp Bolt Size
1 Piece(s)Available

8 Days or more

10M4
1 Piece(s)Available

Same day

Stock

10M6
1 Piece(s)Available

8 Days or more

10M8

Loading...

  1. 1
 

Basic Information

Products Clamp Screw

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.