(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Components for Toggle Clamps - L-Shaped Bracket

Components for Toggle Clamps - L-Shaped Bracket

Click this image to zoom it.

Move the mouse over the image to zoom

•Product: Washers
•Body Material: 1018 Carbon Steel
•No. (Thickness) (mm): 6(6)

  • inCAD Components

Part Number

Configured Part Number is shown.

KJCLB6-L[50,​75,​100,​125,​150]-A[6.5,​8.5]

Clamp Components Items - Clamp L Shape Bracket:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel Black

Specifications

Part Number-L-M-A
KJWCLC14
KJCLA10
KJCLB6

-
-

L60

L100
-
-
6
M6



-


A6.5
Part NumberLHole Dia.Hole Pitch
TypeNo.ABab
KJCLB650751001251506.51913.59
8.52112.59.5

Alterations

Clamp Components Items - Clamp L Shape Bracket:Related Image

Part Number 

Loading...
Part Number
KJCLB6-L[50,​75,​100,​125,​150]-A[6.5,​8.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA
(mm)
L
(mm)
1 Piece(s)

10 Days or more

106.5 ~ 8.550 ~ 150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA
(mm)
L
(mm)
  1. 1

Example

Clamp Components Items - Clamp L Shape Bracket:Related Image
Clamp Components Items - Clamp L Shape Bracket:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here

Basic Information

Products Washers Body Material 1018 Carbon Steel No. (Thickness)(mm) 6(6)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.