(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Inspection Jig Accessories - Hinge Units, Vertical Travel

Inspection Jig Accessories - Hinge Units, Vertical Travel

Click this image to zoom it.

Move the mouse over the image to zoom

Inspection Jigs Items - Hinge Units, Vertical Travel Type:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel

Specifications

Part Number-L-B
JHS20
JSS20
JHSP100
JHTS30
-
-

-
60
40

60


-



75
Part NumberLA
TypeW
JHTS3060100
5080120

Alterations

Inspection Jigs Items - Hinge Units, Vertical Travel Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JHTS30-60
JHTS50-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
Length L
(mm)
1 Piece(s)Available

12 Days or more

103060
1 Piece(s)Available

12 Days or more

105080

Loading...

  1. 1

Example

Inspection Jigs Items - Hinge Units, Vertical Travel Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.