(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made of Stainless Steel with integrated front detection housing. This proximity sensor is robust and resistant to impacts.
Part Number
Configured Part Number is shown.
Part Number |
PSAM8 PSHM12 PSMM4 |
Part Number | Detection Distance (mm) | MxP (Fine) | L | d | Output | |
Type | M | |||||
PSAM | 8 | 3 | 8x1.0 | 45 | 3.5 | NPN N.O. |
12 | 6 | 12x1.0 | 50 | 5 | ||
18 | 10 | 18x1.0 | ||||
30 | 20 | 30x1.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSAM8 |
PSAM12 |
PSAM18 |
PSAM30 |
Loading...
Detected Object | Magnetically Permeable Metal | Operating Environment | Standard / Spatter Countermeasures / Water-proof, Drip-proof | Shape | Threaded |
---|---|---|---|---|---|
Shield | Shield | Case Material | 303 Stainless Steel | Sensor Detection Surface Material | Stainless Steel |
Amplifier | Built-in Type | Detection Head Size Dimension L2 (Range)(mm) | 40.1 to 50 | Protection Structure (IEC) | IP68 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy