(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - with Stopper, Waterproof, Flanged Cylinder

Contact Switches - with Stopper, Waterproof, Flanged Cylinder
  • Volume Discount

•Switch Operating Point Dimension P (mm): 0.15
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000

  • inCAD Components
・Materials
[ M ] Material: Main Body: 416 Stainless Steel (45HRC)
      Contact Part: 420 Stainless Steel (50HRC)

Specifications

Part Number
MSTW-SD
MSTF-L
MSN-S
MSNF-L
MSPM-LD
MSNW-L
MSNWF-S
Part NumberStrokeOperating PointContact ForceAllowable Static LoadShock Resistance EnergyContact Mechanism
Type
MSWF0.3 Center Vicinity (Repeatability 0.01)1N3000N0.2JNO (Normally Open)
MSNW
MSNWF
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWF-LD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

 

Basic Information

Type Pin Stroke, Spring Plunger Type / With Stopper Main Body Shape Standard Type Tip Shape Needle Type
Environment Waterproof Type Body Material 416 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 0.3 Contact Point Type Contact Type NO Cylinder O.D.(mm) 8
Operating Temperature Range(℃) 0::80 Operating Point(mm) 0.15 Repeatability 0.01mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 1000 Allowable Static Load(N) 3000
Impact Resistant Energy(J) 0.2 Tip Dia. Ø2 Protection Structure IP67
With LED With LED Cable Cabtyre

Please check the type/dimensions/specifications of the part MSWF-LD in the Contact Switches - with Stopper, Waterproof, Flanged Cylinder series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.