(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The most suitable knob for each purpose can be mounted.
Part Number
Configured Part Number is shown.
PXNKN16
Type | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXNAN | 1213 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC (Carburized) | Black Oxide | 631 Stainless Steel | - | - |
PXNKN | 1018 Carbon Steel | Black Oxide | ||||||
SXNAN | 303 Stainless Steel | - | 440C Stainless Steel | 45HRC~ | - | - | - | |
SXNKN | 303 Stainless Steel | - |
Part Number |
PXNAN12L |
Part Number | Pitch (Fine Thread) | D1 | B | S | L | L1 | L2 | L3 | L4 | M2 (Coarse) | Sw1 | Sw2 | R1 | Load (N) | Mass (g) | |||
min. | max. | PXNAN SXNAN | PXNKN SXNKN | |||||||||||||||
Type | M | |||||||||||||||||
PXNAN SXNAN PXNKN SXNKN | 8 | 1.0 | 11.5 | 4 | 4 | 30 | 16 | 5 | 14 | 4 | 3 | 10 | 13 | 2 | 3 | 9 | 10 | 15 |
8L | 6 | 32 | 12 | |||||||||||||||
10 | 1.0 | 13.8 | 5 | 5 | 32 | 17 | 5 | 15 | 5 | 4 | 12 | 17 | 2.5 | 5 | 11.5 | 15 | 22 | |
10L | 8 | 35 | 16 | |||||||||||||||
12 | 1.5 | 16.2 | 6 | 6 | 39 | 20 | 6 | 17 | 6 | 5 | 14 | 19 | 3 | 6.5 | 14.5 | 25 | 35 | |
12L | 10 | 44 | 20 | |||||||||||||||
16 | 1.5 | 21.9 | 8 | 7 | 49 | 26 | 8 | 23 | 8 | 6 | 19 | 24 | 4 | 7.5 | 18 | 57 | 77 | |
16L | 12 | 54 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PXNKN16 |
Loading...
Type | Without Knob | Locking Mechanism | Returning | Mounting Method | Screw-In |
---|---|---|---|---|---|
Full Length | Standard | Knob | No | Nose Heat Treatment | Hardening |
Please check the type/dimensions/specifications of the part PXNKN16 in the Indexing Plungers - Without knob, for heavy load. series.
Part Number |
---|
PXNAN12L |
PXNAN16 |
PXNAN16L |
PXNKN16L |
PXNKN8 |
PXNKN8L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy