(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Without knob, for heavy load.

Indexing Plungers - Without knob, for heavy load.
  • Volume Discount

The most suitable knob for each purpose can be mounted.

  • inCAD Components
Indexing Plungers - Knobless, Compact:Related Image
・Materials
TypeMain BodyPinSpring(Lock Nut)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXNAN1213 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRC
(Carburized)
Black Oxide631 Stainless Steel--
PXNKN1018 Carbon SteelBlack Oxide
SXNAN303 Stainless Steel-440C Stainless Steel45HRC~---
SXNKN303 Stainless Steel-
[ ! ]For M=8 and 8L, the pin hardness is 40~45HRC.

Specifications

Part Number
PXNAN12L
Part NumberPitch
(Fine Thread)
D1BSLL1L2L3L4M2 (Coarse)Sw1Sw2R1Load (N)Mass (g)
min.max.PXNAN
SXNAN
PXNKN
SXNKN
TypeM
PXNAN
SXNAN
PXNKN
SXNKN
81.0 11.5 4430165144310132391015
8L63212
101.0 13.8 5532175155412172.5511.51522
10L83516
121.5 16.2 66392061765141936.514.52535
12L104420
161.5 21.9 87492682386192447.5185777
16L125425
kgf=Nx0.101972
[ ! ]M dimensions with "L" have longer strokes compared to the conventional products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXNAN8
PXNAN8L
PXNAN10
PXNAN10L
PXNAN12
PXNAN12L
PXNAN16
PXNAN16L
PXNKN8
PXNKN8L
PXNKN10
PXNKN10L
PXNKN12
PXNKN12L
PXNKN16
PXNKN16L
SXNAN8
SXNAN8L
SXNAN10
SXNAN10L
SXNAN12
SXNAN12L
SXNAN16
SXNAN16L
SXNKN8
SXNKN8L
SXNKN10
SXNKN10L
SXNKN12
SXNKN12L
SXNKN16
SXNKN16L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel84Black OxideBlack Oxide 4308None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel86Black OxideBlack Oxide 4328None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 53210None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 53510None
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 63912None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 64412None
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 84916None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 85416None
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel84Black OxideBlack Oxide 4308Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel86Black OxideBlack Oxide 4328Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 53210Lock Nuts
1 Piece(s)Available

12 Days or more

10[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 53510Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 63912Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 64412Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 84916Lock Nuts
1 Piece(s)Available

Same day

Stock

10[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 85416Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel84NoNo4308None
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel86NoNo4328None
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel105NoNo53210None
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel108NoNo53510None
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel126NoNo63912None
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel1210NoNo64412None
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel167NoNo84916None
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel1612NoNo85416None
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel84NoNo4308Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel86NoNo4328Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel105NoNo53210Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel108NoNo53510Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel126NoNo63912Lock Nuts
1 Piece(s)Available

12 Days or more

10-[Stainless Steel] 440C Stainless Steel1210NoNo64412Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel167NoNo84916Lock Nuts
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 440C Stainless Steel1612NoNo85416Lock Nuts

Loading...

  1. 1
 

Basic Information

Type Without Knob Locking Mechanism Returning Mounting Method Screw-In
Full Length Standard Knob No Nose Heat Treatment Hardening

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.