(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Part Number
Configured Part Number is shown.
PXAL10L
Screw | Type | Knob | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
Fine Thread | PXAL | 2017 Aluminum Alloy (Black Anodize) | 1213 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC | Black Oxide | 631 Stainless Steel | - | - |
PXKL | 1018 Carbon Steel | Black Oxide | ||||||||
SXPAL | 303 Stainless Steel | - | 440C Stainless Steel | 45HRC~ | - | - | - | |||
SXPKL | 303 Stainless Steel | - |
Part Number |
PXAL8 SXPKL16L |
M | PXAL SXPAL | PXKL SXPKL |
8 | 13 | 18 |
10 | 22 | 29 |
12 | 35 | 45 |
16 | 78 | 98 |
Part Number | Pitch (Fine Thread) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | SW1 | SW2 | R | Load (N) | ||
Type | M | min. | max. | |||||||||||||
PXAL PXKL SXPAL SXPKL | 8 | 1.0 | 15 | 11.5 | 4 | 4 | 46 | 22 | 5 | 20 | 4 | 10 | 13 | 2 | 3 | 9 |
8L | 6 | 48 | 12 | |||||||||||||
10 | 1.0 | 18 | 13.8 | 5 | 5 | 53 | 25 | 5 | 23 | 5 | 12 | 17 | 2.5 | 5 | 11.5 | |
10L | 8 | 56 | 16 | |||||||||||||
12 | 1.5 | 21 | 16.2 | 6 | 6 | 64.5 | 30 | 6 | 27 | 6 | 14 | 19 | 3 | 6.5 | 14.5 | |
12L | 10 | 68.5 | 20 | |||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 80 | 38 | 8 | 34.5 | 8 | 19 | 24 | 4 | 7.15 | 18 | |
16L | 12 | 85 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PXAL10L |
Loading...
Type | Standard type | Locking Mechanism | Returning | Mounting Method | Screw-In |
---|---|---|---|---|---|
Full Length | Standard | Knob | Presence | Nose Heat Treatment | Hardening |
Please check the type/dimensions/specifications of the part PXAL10L in the Indexing Plungers - Knob type, long, metric fine thread. series.
Part Number |
---|
PXAL10 |
PXAL12 |
PXAL12L |
PXAL16 |
PXAL16L |
PXAL8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy