(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type with precision pilot pin.

Indexing Plungers - Knob type with precision pilot pin.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided

  • inCAD Components
Indexing Plungers- Precision Pilot, Return Type, Fine Thread:Related Image
・Materials
LoadTypeThread TypeKnobMain BodyPinSpring
Return TypeRest Position[ M ]Material[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
Light LoadPMXSLPMXYSLCoarse ThreadNylon 61045 Carbon Steel33~38HRCBlack Oxide1045 Carbon SteelHV500~600Black Oxide304 Stainless Steel
Heavy LoadPMXSHPMXYSH
Light LoadPXSLPXYSLFine Thread
Heavy LoadPXSHPXYSH

Specifications

Part Number
PXSL20
Part NumberPitchPh7(D)D1SBLL1L2L3SW1Light LoadHeavy Load
Coarse ThreadFine ThreadLoad (N)Load (N)
TypeM
min.max.min.max.
(Coarse Thread)PMXSL
PMXSH
PMXYSL
PMXYSH
(Fine Thread)PXSL
PXSH
PXYSL
PXYSH
101.5112 0
- 0.018
1816.255381053144.57.35.711.9
121.751.5142019.66646 1263175.38.86.713.2
1621.5182625.48856.51664225.710.17.417.2
202.51.522 0
- 0.021
3231.2101070 20104276.615.08.026.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMXSH10
PMXSH12
PMXSH16
PMXSH20
PMXSL10
PMXSL12
PMXSL16
PMXSL20
PMXYSH10
PMXYSH12
PMXYSH16
PMXYSH20
PMXYSL10
PMXYSL12
PMXYSL16
PMXYSL20
PXSH10
PXSH12
PXSH16
PXSH20
PXSL10
PXSL12
PXSL16
PXSL20
PXYSH10
PXYSH12
PXYSH16
PXYSH20
PXYSL10
PXYSL12
PXYSL16
PXYSL20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Thread Diameter M
(mm)
Stroke (S)
(mm)
Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Screw Type Load
1 Piece(s)Available

8 Days or more

10Returning10553810Coarse ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10Returning12664612Coarse ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10Returning168856.516Coarse ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10Returning2010107020Coarse ThreadHeavy Load
1 Piece(s)Available

Same day

Stock

10Returning10553810Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10Returning12664612Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10Returning168856.516Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10Returning2010107020Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10-10553810Coarse ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10-12664612Coarse ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10-168856.516Coarse ThreadHeavy Load
1 Piece(s)Available

Same day

Stock

10-2010107020Coarse ThreadHeavy Load
1 Piece(s)Available

Same day

Stock

10-10553810Coarse ThreadLight Load
1 Piece(s)Available

Same day

Stock

10-12664612Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10-168856.516Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10-2010107020Coarse ThreadLight Load
1 Piece(s)Available

8 Days or more

10Returning10553810Fine ThreadHeavy Load
1 Piece(s)Available

Same day

Stock

10Returning12664612Fine ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10Returning168856.516Fine ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10Returning2010107020Fine ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10Returning10553810Fine ThreadLight Load
1 Piece(s)Available

8 Days or more

10Returning12664612Fine ThreadLight Load
1 Piece(s)Available

8 Days or more

10Returning168856.516Fine ThreadLight Load
1 Piece(s)Available

Same day

Stock

10Returning2010107020Fine ThreadLight Load
1 Piece(s)Available

8 Days or more

10-10553810Fine ThreadHeavy Load
1 Piece(s)Available

Same day

Stock

10-12664612Fine ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10-168856.516Fine ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10-2010107020Fine ThreadHeavy Load
1 Piece(s)Available

8 Days or more

10-10553810Fine ThreadLight Load
1 Piece(s)Available

8 Days or more

10-12664612Fine ThreadLight Load
1 Piece(s)Available

Same day

Stock

10-168856.516Fine ThreadLight Load
1 Piece(s)Available

8 Days or more

10-2010107020Fine ThreadLight Load

Loading...

  1. 1

Example

Indexing Plungers- Precision Pilot, Return Type, Fine Thread:Related Image
 

Basic Information

Type Standard type Mounting Method Screw-In Full Length Standard
Body Material 1045 Carbon Steel Pin Material 1045 Carbon Steel Knob Presence
Body Surface Treatment Black Oxide Surface Treatment of Pin Black Oxide Nose Heat Treatment Hardening

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.