(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ball Plungers - Flanged

Ball Plungers - Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Ball Material: 440C Stainless Steel
•Ball Heat Treatment: Hardened
•Initial Load (Range) (n): 0.01~50
•Overall Length: Standard
•Type: Flanged

  • inCAD Components
Flanged Ball Plungers:Related Image
・Materials
TypeBodyBallSpringOperating Temperature
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material
FBPJ1045 Carbon Steel29~35HRCBlack Oxide440C Stainless Steel55HRC~631 Stainless Steel-30~80°C
FBPJS303 Stainless Steel---30~260°C

Specifications

Part Number
FBPJ5
Part NumberDLSdaFBPJ Load (N)FBPJS Load (N)Applicable Wrench
TypeM (Coarse)min.max.min.max.
FBPJ
FBPJS
5750.830.80.65.61.36.4BPJG1
6861412.86.32.78BPJG2
81071.651.52.99.61.310.2BPJG3
101291.96.356.411.76.117.2BPJG4
121411.52.47.949152.118.8BPJG5
1618163.29.5329.921.51325.5BPJG5
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBPJ5
FBPJ6
FBPJ8
FBPJ10
FBPJ12
FBPJ16
FBPJS5
FBPJS6
FBPJS8
FBPJS10
FBPJS12
FBPJS16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel50.8Black Oxide0.65.6
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel61Black Oxide2.86.3
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel81.3 and higherBlack Oxide2.99.6
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel101.3 and higherBlack Oxide6.411.7
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel121.3 and higherBlack Oxide915
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel161.3 and higherBlack Oxide9.921.5
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless Steel50.8No1.36.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless Steel61No2.78
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless Steel81.3 and higherNo1.310.2
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless Steel101.3 and higherNo6.117.2
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless Steel121.3 and higherNo2.118.8
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless Steel161.3 and higherNo1325.5

Loading...

  1. 1
 

Basic Information

Type Flanged Material of ball 440C Stainless Steel Thread Locking Compound No
Surface Treatment of Pin No Ball Heat Treatment Hardening Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.