(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long Stroke Possible.
For complete product overview and details on Roller Plungers - Mounting, Vertical or Side Mount Option see the sections below:
Part Number
Configured Part Number is shown.
Type | Main Body | Pin | Bearing | Bushing | Spring | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ M ]Material | ||
Side Mount | TBPJ | 1045 Carbon Steel | Electroless Nickel Plating | 1045 Carbon Steel | Electroless Nickel Plating | 52100 Bearing Steel | High-Tensile Brass Alloy | 304 Stainless Steel |
Vertical Mount | SBPJ |
Part Number |
TBPJ2A |
Part Number | d | b | E | L1 | Load (N) | |||
Type | No. | min. | max. | |||||
Light Load | TBPJ (Side Mount) | 1 | 14 | 5 | 11 | 25 | 3 | 5.1 |
1A | 19 | 6 | 12.8 | 27.5 | ||||
Heavy Load | 2 | 14 | 5 | 11 | 25 | 6.1 | 10.4 | |
2A | 19 | 6 | 12.8 | 27.5 | ||||
Light Load | SBPJ (Vertical Mount) | 1 | 14 | 5 | 11 | 25 | 3 | 5.1 |
1A | 19 | 6 | 12.8 | 27.5 | ||||
Heavy Load | 2 | 14 | 5 | 11 | 25 | 6.1 | 10.4 | |
2A | 19 | 6 | 12.8 | 27.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SBPJ1 |
SBPJ1A |
SBPJ2 |
SBPJ2A |
TBPJ1 |
TBPJ1A |
TBPJ2 |
TBPJ2A |
Loading...
Shape | Push-up Form | Thread Locking Compound | No | Body Material | 1045 Carbon Steel |
---|---|---|---|---|---|
Main Body Surface Treatment | Electroless Nickel Plating | Pin Material | 1045 Carbon Steel | Surface Treatment of Pin | Electroless Nickel Plating |
Tip Heat Treatment | No | Stroke (S)(mm) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy