(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Plungers - Press Fit

Ball Plungers - Press Fit

Click this image to zoom it.

  • Volume Discount
  • Degreasing

•Initial Load (Range) (n): 0.01~50
•Overall Length: Standard
•Type: Press Fit

  • inCAD Components

Part Number

Configured Part Number is shown.

Press Fit Plungers:Related Image
・Materials
TypeBodyBallSpringOperating Temperature
[ M ]Material[ M ]Material[ H ]Hardness[ M ]Material
Light LoadPFSSN303 Stainless Steel440C Stainless Steel55HRC~631 Stainless Steel-20~120°C
Heavy LoadPFSSR
Light LoadPFPSNPolyacetal-30~80°C
PFPPNPolyacetal-

Specifications

Part Number
PFSSN4
Part NumberD1LSdd1Light Load (N)Heavy Load (N)
PFSSNPFPSN, PFPPNPFSSR
TypeDLight LoadHeavy Loadmin.max.min.max.min.max.
PFSSN
PFSSR
PFPSN
PFPPN
22.53-0.310.50.540.780.540.78--
33.64-0.6210.740.980.740.94--
44.656.50.831.50.655.61.36.43.18.7
55.6681422.86.32.78.05.113.5
66.6791.652.52.959.61.1510.25.316.5
88.69121.96.3536.511.76.1517.2828
1010.611.514.52.489152.118.813.530.5
[ ! ]Recommended Diameter of Mounting Hole D+0.13
+0.08   [ ! ]Use adhesive to when installing. kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFPPN2
PFPPN3
PFPPN4
PFPPN5
PFPPN6
PFPPN8
PFPPN10
PFPSN2
PFPSN3
PFPSN4
PFPSN5
PFPSN6
PFPSN8
PFPSN10
PFSSN2
PFSSN3
PFSSN4
PFSSN5
PFSSN6
PFSSN8
PFSSN10
PFSSR4
PFSSR5
PFSSR6
PFSSR8
PFSSR10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of ball Body Material Outside Dia. D
(mm)
Stroke (S)
(mm)
Ball Heat Treatment Initial Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal2Less than 0.5No0.540.78
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal30.6No0.740.94
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal[Resin] Polyacetal40.8No1.36.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal51No2.78
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal[Resin] Polyacetal61.3 and higherNo1.1510.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal81.3 and higherNo6.1517.2
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal[Resin] Polyacetal101.3 and higherNo2.118.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal2Less than 0.5Hardening0.540.78
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal30.6Hardening0.740.94
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal40.8Hardening1.36.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal51Hardening2.78
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal61.3 and higherHardening1.1510.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal81.3 and higherHardening6.1517.2
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Resin] Polyacetal101.3 and higherHardening2.118.8
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel2Less than 0.5Hardening0.540.78
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel30.6Hardening0.740.98
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel40.8Hardening0.655.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel51Hardening2.86.3
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel61.3 and higherHardening2.959.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel81.3 and higherHardening6.511.7
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel101.3 and higherHardening915
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel40.8Hardening3.18.7
1 Piece(s)Available

8 Days

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel51Hardening5.113.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel61.3 and higherHardening5.316.5
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel81.3 and higherHardening828
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel[Stainless Steel] 303 Stainless Steel101.3 and higherHardening13.530.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of ball Body Material Outside Dia. D
(mm)
Stroke (S)
(mm)
Ball Heat Treatment Initial Load
(N)
Max. Load
(N)

Loading...

  1. 1

Example

Press Fit Plungers:Related Image

Basic Information

Type Press Fit Thread Locking Compound No Main Body Surface Treatment No
Surface Treatment of Pin No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.