(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Ball Plungers - Long

Ball Plungers - Long
  • Volume Discount
  • Spec Change

•Overall Length: Long
•Type: Threaded, Hex
•Wrench Hole Shape: Hex

  • inCAD Components
Ball Plungers - Long:Related Image
・Materials
TypeBodyBallSpringSpacerOperating Temperature
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
Metal
Ball
Ultra Light LoadBPSL1045 Carbon Steel29~35HRCBlack Oxide52100 Bearing Steel55HRC~SWP-B304 Stainless Steel-30~80°C
Light LoadBPJL
Heavy LoadBSJL304 Stainless Steel--
Extra Heavy LoadBPWL1045 Carbon Steel29~35HRCNickel Plating
Plastic
Ball
Ultra Light LoadNPSLBlack OxidePolyacetal-Brass
Light LoadNPJR
Heavy LoadNSJL
Extra Heavy LoadNSWLNickel Plating

 

Specifications

Part Number
BPSL6
Part NumberMetal BallPlastic BallLBUltra Light Load (BPSL, NPSL)Light Load (BPJL, NPJR)Heavy Load (BSJL, NSJL)Extra Heavy Load (BPWL, NSWL)
TypeM (Coarse)dSdSLoad (N)Load (N)Load (N)Load (N)
min.max.min.max.min.max.min.max.
Metal Ball
BPSL
BPJL
BSJL
BPWL
Plastic Ball
NPSL (* only)
NPJR
(* only)
NSJL (* only)
NSWL
(* only)
31.50.5--1311.50.30.64121.52.92.25
* 42.50.82.40.7151.520.61.624.93.99.82.512.6
* 5330.81822.513.122.99.8 4.919.611.725.1
* 6330.8202.531.64.854.914.79.829.418.735.3
* 84141232.542.46.366.919.612.739.224.546.8
*1051.251.2273538.18.824.518.64926.758.7
*127.11.871.832363.59.689.829.419.658.826.162.3
*169.52.59.52.540385.715.815.74929.49855.4116
[ ! ]M3 and M4 have no slits for a wrench on the tip. It can be installed only by using a hex socket.
[ ! ]Min. load is the initial load, and max. load is the one when the tip is fully compressed.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BPJL3
BPJL4
BPJL5
BPJL6
BPJL8
BPJL10
BPJL12
BPJL16
BPSL3
BPSL4
BPSL5
BPSL6
BPSL8
BPSL10
BPSL12
BPSL16
BPWL3
BPWL4
BPWL5
BPWL6
BPWL8
BPWL10
BPWL12
BPWL16
BSJL3
BSJL4
BSJL5
BSJL6
BSJL8
BSJL10
BSJL12
BSJL16
NPJR4
NPJR5
NPJR6
NPJR8
NPJR10
NPJR12
NPJR16
NPSL4
NPSL5
NPSL6
NPSL8
NPSL10
NPSL12
NPSL16
NSJL4
NSJL5
NSJL6
NSJL8
NSJL10
NSJL12
NSJL16
NSWL4
NSWL5
NSWL6
NSWL8
NSWL10
NSWL12
NSWL16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of ball Body Material Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Ball Heat Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel30.5Black OxideHardening0.01~5012
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel40.7Black OxideHardening0.01~5024.9
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel50.8Black OxideHardening0.01~502.99.8
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel60.8Black OxideHardening0.01~504.914.7
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel81Black OxideHardening0.01~506.919.6
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel101.2Black OxideHardening0.01~508.824.5
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel121.3 and higherBlack OxideHardening0.01~509.829.4
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel161.3 and higherBlack OxideHardening0.01~5015.749
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel30.5Black OxideHardening0.01~500.30.64
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel40.7Black OxideHardening0.01~500.61.6
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel50.8Black OxideHardening0.01~5013.12
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel60.8Black OxideHardening0.01~501.64.85
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel81Black OxideHardening0.01~502.46.36
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel101.2Black OxideHardening0.01~5038.1
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel121.3 and higherBlack OxideHardening0.01~503.59.68
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel161.3 and higherBlack OxideHardening0.01~505.715.8
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel30.5Nickel PlatingHardening0.01~502.25
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel40.7Nickel PlatingHardening0.01~502.512.6
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel50.8Nickel PlatingHardening0.01~5011.725.1
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel60.8Nickel PlatingHardening0.01~5018.735.3
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel81Nickel PlatingHardening0.01~5024.546.8
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel101.2Nickel PlatingHardening0.01~5026.758.7
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel121.3 and higherNickel PlatingHardening0.01~5026.162.3
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Steel] 1045 Carbon Steel161.3 and higherNickel PlatingHardening50.01~10055.4116
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel30.5NoHardening0.01~501.52.9
1 Piece(s)Available

9 Days

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel40.7NoHardening0.01~503.99.8
1 Piece(s)Available

9 Days

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel50.8NoHardening0.01~504.919.6
1 Piece(s)Available

9 Days

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel60.8NoHardening0.01~509.829.4
1 Piece(s)Available

9 Days

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel81NoHardening0.01~5012.739.2
1 Piece(s)Available

9 Days

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel101.2NoHardening0.01~5018.649
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel121.3 and higherNoHardening0.01~5019.658.8
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel[Stainless Steel] 304 Stainless Steel161.3 and higherNoHardening0.01~5029.498
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel40.7Black OxideNo0.01~5024.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel50.8Black OxideNo0.01~502.99.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel60.8Black OxideNo0.01~504.914.7
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal[Steel] 1045 Carbon Steel81Black OxideNo0.01~506.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel101.2Black OxideNo0.01~508.824.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel121.3 and higherBlack OxideNo0.01~509.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel161.3 and higherBlack OxideNo0.01~5015.749
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel40.7Black OxideNo0.01~500.61.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel50.8Black OxideNo0.01~5013.12
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel60.8Black OxideNo0.01~501.64.85
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel81Black OxideNo0.01~502.46.36
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel101.2Black OxideNo0.01~5038.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel121.3 and higherBlack OxideNo0.01~503.59.68
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel161.3 and higherBlack OxideNo0.01~505.715.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel40.7Black OxideNo0.01~503.99.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel50.8Black OxideNo0.01~504.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel60.8Black OxideNo0.01~509.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel81Black OxideNo0.01~5012.739.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel101.2Black OxideNo0.01~5018.649
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel121.3 and higherBlack OxideNo0.01~5019.658.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel161.3 and higherBlack OxideNo0.01~5029.498
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel40.7Nickel PlatingNo0.01~502.512.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel50.8Nickel PlatingNo0.01~5011.725.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel60.8Nickel PlatingNo0.01~5018.735.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel81Nickel PlatingNo0.01~5024.546.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Stainless Steel] 304 Stainless Steel101.2NoNo0.01~5026.758.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel121.3 and higherNickel PlatingNo0.01~5026.162.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Steel] 1045 Carbon Steel161.3 and higherNickel PlatingNo50.01~10055.4116

Loading...

  1. 1

Example

Ball Plungers - Long:Related Image
Ball Plungers - Long:Related Image
Ball Plungers - Long:Related Image
e-Catalog Search Key  #MA371  
 

Basic Information

Type Screw (hexagon) Thread Locking Compound No Surface Treatment of Pin No

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.