(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nose Attachments for Guide Plungers

Nose Attachments for Guide Plungers
  • Volume Discount

Please attach this to the tip of the spring side clamp for use.

  • inCAD Components
Nose Attachments -for Guide Plungers, V-Shaped:Related Image
・Materials
[ M ] Material: MC Nylon

Specifications

Part Number-A-W
GPH5
GP
GPF

-

90

-
-

30
20
■V Shape
Part NumberWd1d2LL1H1H2d3EFSW1
GP90205.59.5181691568228
302220
120201513
301816
■Flat Shape
Part NumberWd1d2LH1H2EFSW1
GPF205.59.5109158228
30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GP-90-20
GP-90-30
GP-120-20
GP-120-30
GPF-20
GPF-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Angle (A)
(°)
W
(mm)
1 Piece(s)Available

8 Days or more

10V-Shaped9020
1 Piece(s)Available

8 Days or more

10V-Shaped9030
1 Piece(s)Available

8 Days or more

10V-Shaped12020
1 Piece(s)Available

8 Days or more

10V-Shaped12030
1 Piece(s)Available

8 Days or more

10Flat Shape-20
1 Piece(s)Available

8 Days or more

10Flat Shape-30

Loading...

  1. 1

Example

Nose Attachments -for Guide Plungers, V-Shaped:Related Image
 

Basic Information

Material MC Nylon Type Option Parts

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.