(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Plungers

Guide Plungers
  • Volume Discount

Clamps a workpiece from the side by spring force.

  • inCAD Components
Guide Plungers - With Hexagon Socket:Related Image
・Materials
TypeMain BodyPinSpringKnob
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material
Light LoadGPLAluminum AlloyClear Anodize1045 Carbon SteelElectroless Nickel Plating304 Stainless Steel Polyacetal
Heavy LoadGPH
Extra Heavy LoadGPX

Specifications

Part Number-A-W
GPH5
GP
GPF

-

90

-
-

30
20
■Load Table Unit (N)
Typeminmax
Light LoadGPL0.62.5
Heavy LoadGPH0.93.8
Extra Heavy LoadGPX1.45.9
kgf=Nx0.101972
Part NumberSPinMain BodyKnob
TypeM (Coarse)DLWHABCTGEFdS1H1JD1W1
GPL
GPH
GPX
4682265182611.54184104.51.524.55.51510
51010278103235195256205.5335131815

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPH4
GPH5
GPL4
GPL5
GPX4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSprings Power Thread Diameter (M)
(mm)
1 Piece(s)Available

8 Days or more

10Heavy Load4
1 Piece(s)Available

8 Days or more

10Heavy Load5
1 Piece(s)Available

8 Days or more

10Light Load4
1 Piece(s)Available

8 Days or more

10Light Load5
1 Piece(s)Available

8 Days or more

10Ultra Heavy Load4

Loading...

  1. 1

Example

Guide Plungers - With Hexagon Socket:Related Image
 

Basic Information

Applicable Clamp Force (Range)(N) ~100 Material Steel Type Main Body
Types Side Clamp

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.